Pin Cylinder, Single Acting, Spring Return CJP Series

Caution
- See catalog for specification details.
- CAD data is not supported for some model numbers.
- Product pictures are representations.
Product Description
· A short stroke miniature pin cylinder with a short full length.
[Features]
· Can be connected to a one-touch fitting and speed controller.
· Action: Single acting, spring return.
[Applications]
· Clamper, ejector, gripper, stopper, etc.
Pin Cylinder, Single Acting, Spring Return CJP Series Specifications
A short stroke miniature cylinder with a short overall length
The installation space can be significantly reduced because the cylinder can be recessed directly into the machine body or mounted on a panel.
This allows the machine to be made even more compact.

Embedded type / Panel-mount type

Symbol
Single acting, Spring return
Specifications
| Action | Single acting, spring return | ||
|---|---|---|---|
| Maximum operating pressure | 0.7 MPa | ||
| Minimum operating pressure | ø4 | 0.3 MPa | |
| ø6 | 0.2 MPa | ||
| ø10, ø15 | 0.15 MPa | ||
| Proof pressure | 1 MPa | ||
| Ambient and working fluid temperature | -10 to 70°C (no freezing) | ||
| Lubrication | Not required (non-lube) | ||
| Operating piston speed | 50 to 500 mm/s | ||
| Cushioning | None | ||
| Stroke length tolerance | 0 to +1.0 | ||
| Rod-end configuration | With thread, without thread | ||
| Mounting | Panel-mount type | Embedded type | |
| Accessories (Standard equipment) | Standard Equipment | Mounting nut (2) Rod-end nut (2)* | Mounting nut (1) Gasket (1) Rod-end nut (2)* |
*When rod end is threaded
Application Examples

Clamper

Ejector

Gripper

Stopper
Mounting style

Panel-mount type / Embedded type
Standard Strokes
| Bore size (mm) | Stroke (mm) |
|---|---|
| 4 | 5, 10, 15 |
| 6 | 5, 10, 15 |
| 10 | 5, 10, 15 |
| 15 | 5, 10, 15 |
Spring Reaction Force
| Bore size (mm) | Stroke (mm) | Retracted side | Extended side |
|---|---|---|---|
| 4 | 5, 10, 15 | 2.80 | 1.00 |
| 6 | 5, 10, 15 | 3.92 | 1.42 |
| 10 | 5, 10, 15 | 5.98 | 2.45 |
| 15 | 5, 10, 15 | 10.80 | 4.41 |
(Unit: N)
*Same spring force for all strokes.
Weight list
| Model | Stroke (mm) | ||
|---|---|---|---|
| 5 | 10 | 15 | |
| CJP□4 | 10 | 13 | 15 |
| CJP□6 | 10.6 | 13.1 | 15.6 |
| CJP□10 | 28 | 33 | 38 |
| CJP□15 | 72 | 82 | 92 |
(Unit: g)
*Does not include weight (4 g) of hose nipple for panel mounting.