1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Ejector FME Series

Micro Ejector FME Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,044.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An energy-saving and silent ejector. 20% reduction in air consumption and the highest level of quietness in the industry (when using a quiet-type muffler).

Part Number
FME05-TA-J4-SH-DA-PS DC24V
FME05-TA-J6-SH-DA-PS DC24V
FME07-TA-J6-DA-PS/DC24V
FME07-TA-J6-SH-DA-PS DC24V
FME10L-TA-J6-SH-DR-PS DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVacuum Port One-Touch Fitting Size Nozzle Dia. Specifications Presence or Absence of Vacuum Switch Exhaust Method

฿ 15,816.67

KOGANEI MICRO EJECTOR 1 Piece(s) 15 Day(s) 10φ40.5mmø0.5 standard specificationsWith digital display vacuum switch (Switch output 1 point hysteresis tolerance + analog output)Quiet type muffler exhaust

฿ 15,870.83

KOGANEI MICRO EJECTOR 1 Piece(s) 15 Day(s) 10φ60.5mmø0.5 standard specificationsWith digital display vacuum switch (Switch output 1 point hysteresis tolerance + analog output)Quiet type muffler exhaust

฿ 15,762.50

KOGANEI MICRO EJECTOR 1 Piece(s) 21 Day(s) -φ60.7mmø0.7 standard specificationsWith digital display vacuum switch (Switch output 1 point hysteresis tolerance + analog output)Muffler exhaust

฿ 16,412.50

KOGANEI MICRO EJECTOR 1 Piece(s) 15 Day(s) 10φ60.7mmø0.7 standard specificationsWith digital display vacuum switch (Switch output 1 point hysteresis tolerance + analog output)Quiet type muffler exhaust

฿ 11,044.00

KOGANEI MICRO EJECTOR 1 Piece(s) 16 Day(s) -φ61.0mmø1.0 low pressure specificationWith digital display vacuum switch (Coupled pressure, switch output 2-point hysteresis tolerance, lead 1,500 mm)Quiet type muffler exhaust

Loading...

  1. 1

Basic Information

Type Square type Additional Function Vacuum Breakdown Compatible Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Air Supply Port One-Touch Fitting Size φ8 Application Single Item
Electromagnetic Valve Supply air control valve (NC) / Vacuum breaking air control valve (NC) Voltage DC24V Common Specifications Positive common
Lead wire specifications S type plug connector, lead 300 mm