1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Pilot Operated, VZS3000 (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Pilot Operated, VZS3000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· One-touch connection D-sub connector (MIL standard-compliant) for reduced wiring cost
· Excellent flow rate characteristics in a compact size (width: 18 mm)
· Easy to increase and decrease the number of manifold stations
· High operational frequency and a long product life (30,000,000 cycles or more), oil-free and can be used for dry-air operations
· Multiple wiring variations
· Low power consumption at just 1.8 W DC and supports serial transmission systems

5-Port Pilot Operated VZS3000 Series Specifications

VZS3000 Series external appearance (Plug-in base type)

VZS3000 Series external appearance (Plug-in base type)

VZS3000 Series external appearance (Non plug-in base type)

VZS3000 Series external appearance (Non plug-in base type)

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-position closed center / exhaust center / pressure center

3-position closed center / exhaust center / pressure center

*Drawing shows closed center type.

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Sub-plateDie-cast aluminumPlatinum silver
3Spool/SleeveStainless steel-
4Adapter PlateResinBlack
5End PlateResinBlack
6PistonResin-

Replacement Parts

NumberPart nameMaterialPart number
7GasketNBRBG-VZS3000-1 (Grooved gasket 1 pc., small cross pan head screw 3 pcs.)
BG-VZS3000 (Sheet gasket 1 pc., small cross-head/straight-slot combination pan head screw 3 pcs.)*
8Small cross-head/straight-slot combination pan head screwCarbon steel
9Pilot Valve Assembly-See the pilot valve assembly model number notation method on p. 19.
10Light cover assembly-See the light cover assembly model number notation method on p. 19.

*See p. 38 of the manufacturer's catalog.

External Dimensions

Plug-in base type: 2-position single, double, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VZS3150-□FZ-(01, 02) dimensional drawing

2-position single: VZS3150-□FZ-(01, 02) dimensional drawing

*Dimensions within parentheses are for Rc1/8.

 

(Unit: mm)

 

2-position double: VZS3250-□FZ-(01, 02), 3-position closed center: VZS3350-□FZ-(01, 02), 3-position exhaust center: VZS3450-□FZ-(01, 02), 3-position pressure center: VZS3550-□FZ-(01, 02) dimensional drawings

2-position double: VZS3250-□FZ-(01, 02), 3-position closed center: VZS3350-□FZ-(01, 02), 3-position exhaust center: VZS3450-□FZ-(01, 02), 3-position pressure center: VZS3550-□FZ-(01, 02) dimensional drawings

*Other dimensions are the same as the single type.

 

(Unit: mm)

 

3-position perfect: VZS3650-□FZ-(01, 02) dimensional drawing

3-position perfect: VZS3650-□FZ-(01, 02) dimensional drawing

*Other dimensions are the same as the single type.

Non plug-in base type: 2-position single

 

(Unit: mm)

 

L plug connector: VZS3150-□L(Z)-(01, 02) dimensional drawing

L plug connector: VZS3150-□L(Z)-(01, 02) dimensional drawing

 

(Unit: mm)

 

Grommet: VZS3150-□ (G, H)(S)-(01, 02) dimensional drawings

Grommet: VZS3150-□ (G, H)(S)-(01, 02) dimensional drawings

 

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZS3450-2FZ-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant

฿ 3,953.35

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDirectDouble3-Position Exhaust CenterSelf-RetainingAC200V[Rc (R)] Rc1/8--ExternalNon-LockingPlug-InWith indicator light and surge voltage suppressorNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / High Frequency / Lubrication Free / Low Current
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool Seal Type Standard
Pressure Rating(MPa) 0.1 to 1.0

Please check the type/dimensions/specifications of the part VZS3450-2FZ-01 in the 5-Port Solenoid Valve, Pilot Operated, VZS3000 series.

Products with similar specification

Part Number
VZS3150-1FS-02
VZS3150-1FZ
VZS3150-1FZ-01
VZS3450-2FZ-02
VZS3450-2FZB-01
VZS3450-2FZB-02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant

฿ 2,806.70

1 Piece(s) 55 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/480 or Less0.58ExternalNon-LockingPlug-InWith surge voltage suppressorNone

฿ 2,351.95

1 Piece(s) 55 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V----ExternalNon-LockingPlug-InWith indicator light and surge voltage suppressorNone

฿ 2,806.70

1 Piece(s) 55 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/8--ExternalNon-LockingPlug-InWith indicator light and surge voltage suppressorNone

฿ 3,953.35

1 Piece(s) 55 Day(s) Single UseDirectDouble3-Position Exhaust CenterSelf-RetainingAC200V[Rc (R)] Rc1/480 or Less0.56ExternalNon-LockingPlug-InWith indicator light and surge voltage suppressorNone

฿ 3,953.35

1 Piece(s) 55 Day(s) Single UseDirectDouble3-Position Exhaust CenterSelf-RetainingAC200V[Rc (R)] Rc1/8--ExternalLockPlug-InWith indicator light and surge voltage suppressorNone

฿ 3,953.35

1 Piece(s) 55 Day(s) Single UseDirectDouble3-Position Exhaust CenterSelf-RetainingAC200V[Rc (R)] Rc1/480 or Less0.56ExternalLockPlug-InWith indicator light and surge voltage suppressorNone