(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· One-touch connection D-sub connector (MIL standard-compliant) for reduced wiring cost
· Excellent flow rate characteristics in a compact size (width: 18 mm)
· Easy to increase and decrease the number of manifold stations
· High operational frequency and a long product life (30,000,000 cycles or more), oil-free and can be used for dry-air operations
· Multiple wiring variations
· Low power consumption at just 1.8 W DC and supports serial transmission systems
VZS3000 Series external appearance (Plug-in base type)
VZS3000 Series external appearance (Non plug-in base type)
2-position single
2-position double
3-position closed center / exhaust center / pressure center
*Drawing shows closed center type.
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Sub-plate | Die-cast aluminum | Platinum silver |
3 | Spool/Sleeve | Stainless steel | - |
4 | Adapter Plate | Resin | Black |
5 | End Plate | Resin | Black |
6 | Piston | Resin | - |
Number | Part name | Material | Part number |
---|---|---|---|
7 | Gasket | NBR | BG-VZS3000-1 (Grooved gasket 1 pc., small cross pan head screw 3 pcs.) BG-VZS3000 (Sheet gasket 1 pc., small cross-head/straight-slot combination pan head screw 3 pcs.)* |
8 | Small cross-head/straight-slot combination pan head screw | Carbon steel | |
9 | Pilot Valve Assembly | - | See the pilot valve assembly model number notation method on p. 19. |
10 | Light cover assembly | - | See the light cover assembly model number notation method on p. 19. |
*See p. 38 of the manufacturer's catalog.
(Unit: mm)
2-position single: VZS3150-□FZ-(01, 02) dimensional drawing
*Dimensions within parentheses are for Rc1/8.
(Unit: mm)
2-position double: VZS3250-□FZ-(01, 02), 3-position closed center: VZS3350-□FZ-(01, 02), 3-position exhaust center: VZS3450-□FZ-(01, 02), 3-position pressure center: VZS3550-□FZ-(01, 02) dimensional drawings
*Other dimensions are the same as the single type.
(Unit: mm)
3-position perfect: VZS3650-□FZ-(01, 02) dimensional drawing
*Other dimensions are the same as the single type.
(Unit: mm)
L plug connector: VZS3150-□L(Z)-(01, 02) dimensional drawing
(Unit: mm)
Grommet: VZS3150-□ (G, H)(S)-(01, 02) dimensional drawings
Part Number |
---|
VZS3150-1KZN-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 80 or Less | 0.58 | External | Non-Locking | K plug connector, without lead wire | None | None |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Specifications | Standard / High Frequency / Lubrication Free / Low Current |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool | Seal Type | Standard |
Pressure Rating(MPa) | 0.1 to 1.0 |
Please check the type/dimensions/specifications of the part VZS3150-1KZN-02 in the 5-Port Solenoid Valve, Pilot Operated, VZS3000 series.
Part Number |
---|
VZS3150-1FS-02 |
VZS3150-1FZ |
VZS3150-1FZ-01 |
VZS3150-1KZO |
VZS3150-1KZO-01 |
VZS3150-1KZO-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,806.70 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 80 or Less | 0.58 | External | Non-Locking | Plug-In | With surge voltage suppressor | None | ||
฿ 2,351.95 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | - | External | Non-Locking | Plug-In | With indicator light and surge voltage suppressor | None | ||
฿ 2,806.70 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | - | - | External | Non-Locking | Plug-In | With indicator light and surge voltage suppressor | None | ||
฿ 2,095.25 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | - | External | Non-Locking | K plug connector, without connector | None | None | ||
฿ 2,293.30 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | - | - | External | Non-Locking | K plug connector, without connector | None | None | ||
฿ 2,293.30 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 80 or Less | 0.58 | External | Non-Locking | K plug connector, without connector | None | None |
How can we improve?
How can we improve?