1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Base Mounted, VZ5000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Base Mounted, VZ5000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,923.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A compact solenoid valve with a width of 18 mm.
[Features]
・ Suitable for driving cylinders up to ø50 (diameter: 50 mm)
· Low power consumption: 1.8 W DC
・ Non-plug-in type
・ Base mounted

5-Port Solenoid Valve VZ5000 Series Specifications

VZ5000 Series external appearance

VZ5000 Series external appearance

Usable FluidsAir
Operating Pressure Range MPa2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50°C (No freezing. See 44 above.)
*1: Response time (ms) (at 0.5 MPa)2 Position Single, Double20 or less
3 Position50 or less
Maximum Operating Frequency Hz2 Position Single, Double10
3 Position3
Effective areaSee table below.
*2:Manual operationNon-locking push type, screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3:Impact resistance / Vibration resistance (m/s2)300/50
EnclosureDust-proof

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-Position Closed Center, Exhaust Center, Pressure Center

3-Position Closed Center, Exhaust Center, Pressure Center

*Drawing shows closed center type

Component Parts

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)Spool ValveAluminum/H-NBR-
(4)PistonResin-
(5)End CoverDie-cast aluminumBlack painted
(6)Spool SpringSUS-

Replacement Parts

NumberPart nameMaterialPart numberNote
(7)Sub-plateDie-cast aluminumDXT199-7-1*PRc1/8
DXT199-7-2*PRc1/4
(8)Solenoid assemblyEpoxy, SUSDXT170-C-□□□-
(9)O-ringNBRKA00481Same as VZ1000 Series
Same as VZ3000 Series

*Thread type: No mark / Rc, F / G, N / NPT, T / NPTF

External Dimensions

2-position single

 

(Unit: mm)

 

L plug connector (L): VZ5140-□ L □□-(01, 02) dimensional drawing

L plug connector (L): VZ5140-□ L □□-(01, 02) dimensional drawing

 

(Unit: mm)

 

Grommet (G) (H): VZ5140-□(G, H)□□-(01, 02) dimensional drawings

Grommet (G) (H): VZ5140-□(G, H)□□-(01, 02) dimensional drawings

 
M plug connector (M): VZ5140-□M□□-(01, 02) dimensional drawing

M plug connector (M): VZ5140-□M□□-(01, 02) dimensional drawing

*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.

DIN terminal (D): VZ5140-□D□□-(01, 02) dimensional drawing

DIN terminal (D): VZ5140-□D□□-(01, 02) dimensional drawing

2-position double

 

(Unit: mm)

 

L plug connector (L): VZ5240-□L□□-(01, 02) dimensional drawing

L plug connector (L): VZ5240-□L□□-(01, 02) dimensional drawing

 

(Unit: mm)

 

Grommet (G) (H): VZ5240-□(G, H)□□-(01, 02) dimensional drawings

Grommet (G) (H): VZ5240-□(G, H)□□-(01, 02) dimensional drawings

 

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ5240-4LNZ-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options

฿ 3,795.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDirectDouble2-Position ExhaustSelf-RetainingAC220V[Rc (R)] Rc1/80.570.1 to 0.7L plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / Lubrication Free / Low Current
Applicable Cylinder Dia.(Ø) 50 or Less Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ5240-4LNZ-01 in the 5-Port Solenoid Valve, Base Mounted, VZ5000 Series series.

Products with similar specification

Part Number
VZ5140-1DB
VZ5140-1DB-01
VZ5140-1DB-02
VZ5240-4LNZ-02
VZ5240-4LO-01
VZ5240-4LO-02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options

฿ 2,451.40

1 Piece(s) 55 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---0.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust type

฿ 2,688.55

1 Piece(s) 55 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.570.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust type

฿ 2,688.55

1 Piece(s) 55 Day(s) Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/40.610.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust type

฿ 3,795.25

1 Piece(s) 55 Day(s) Single UseDirectDouble2-Position ExhaustSelf-RetainingAC220V[Rc (R)] Rc1/40.610.1 to 0.7L plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust type

฿ 3,558.10

1 Piece(s) 55 Day(s) Single UseDirectDouble2-Position ExhaustSelf-RetainingAC220V[Rc (R)] Rc1/80.570.1 to 0.7L plug connector, without connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust type

฿ 3,558.10

1 Piece(s) 55 Day(s) Single UseDirectDouble2-Position ExhaustSelf-RetainingAC220V[Rc (R)] Rc1/40.610.1 to 0.7L plug connector, without connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust type