(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solenoid valve suitable for driving cylinders up to ø50 (diameter: 50 mm).
[Features]
・ 18 mm wide and compact
· Low power consumption: 1.8 W DC
VZ5000 Series external appearance
Usable Fluids | Air | |
---|---|---|
Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.15 to 0.7 | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50°C (No freezing.) | |
*1: Response time (ms) (at 0.5 MPa) | 2 Position Single, Double | 20 or less |
3 Position | 50 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 |
3 Position | 3 | |
Effective area | - | |
*2: Manual operation | Non-locking push type, screwdriver-operated locking type, hand-operated locking type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*3: Impact resistance / Vibration resistance (m/s2) | 300/50 | |
Enclosure | Dust-proof |
*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
2 position single structure drawing
2-position double structure drawing
3-position closed center / exhaust center / pressure center (Drawing shows closed center type)
Number | Part name | Material | Note |
---|---|---|---|
(1) | Body | Die-cast aluminum | Platinum silver |
(2) | Piston Plate | Resin | Black |
(3) | Spool Valve | Aluminum/H-NBR | - |
(4) | Piston | Resin | - |
(5) | End Cover | Die-cast aluminum | Black painted |
(6) | Spool Spring | SUS | - |
Number | Part name | Material | Part number | Note |
---|---|---|---|---|
(7) | Solenoid assembly | Epoxy, SUS | DXT170-C-□□□ | - |
(8) | O-ring | NBR | KA00481 | Same as VZ1000 Series, same as VZ3000 Series |
(Unit: mm)
With foot bracket: VZ5120-□(G, H)□□-01-F dimensional drawings
(Unit: mm)
Grommet (G) (H) VZ5120-□(G, H)□□-01 dimensional drawings
(Unit: mm)
L plug connector (L) VZ5120-□L□□-01 dimensional drawing
(Unit: mm)
M plug connector (M) VZ5120-□M□□-01 dimensional drawing
*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.
(Unit: mm)
DIN terminal (D) VZ5120-□D□□-01 dimensional drawing
(Unit: mm)
Built-in single-action fitting type VZ5120-□□□□-(C6, C8) dimensional drawings
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,569.55 | SMC ZCDUKR TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | M plug connector with lead wire | Locking type B (slotted) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,411.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,569.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,648.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,569.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,510.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,589.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,510.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,510.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,589.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,668.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,747.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,668.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,747.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,510.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,668.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,747.20 | SMC ZCDUKR TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,510.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,589.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,668.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,668.15 | SMC ZCDUKR TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,747.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,451.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal without connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,589.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,668.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,747.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,826.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,826.25 | SMC ZCDUKR TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,668.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,708.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,787.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,708.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,866.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,945.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,866.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,945.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 5,085.61 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Individual pilot valve exhaust type | None | ||
฿ 2,708.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,787.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,866.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,708.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,787.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,866.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,866.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,945.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,470.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,470.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,470.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,470.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,629.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,629.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type B (slotted) | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,470.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type B (slotted) | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type B (slotted) | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,391.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,470.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,629.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,550.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
฿ 2,372.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,451.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,372.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,530.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.4 | Ø6 | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,530.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,372.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,372.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
฿ 2,451.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/8 | 0.58 | - | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
฿ 2,530.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | One-Touch Plumbing | - | 0.52 | Ø8 | 0.15 to 0.7 | Grommet lead wire length: 600 mm | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Lubrication Free / Low Current | Applicable Cylinder Dia.(Ø) | 50 or Less |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pilot Air Supply | Internal |
How can we improve?
How can we improve?