1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve Body Ported VZ5000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve Body Ported VZ5000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Solenoid valve suitable for driving cylinders up to ø50 (diameter: 50 mm).
[Features]
・ 18 mm wide and compact
· Low power consumption: 1.8 W DC

5-Port Solenoid Valve, Body Ported, VZ5000 Series Specifications

VZ5000 Series external appearance

VZ5000 Series external appearance

Usable FluidsAir
Operating Pressure Range MPa2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50°C (No freezing.)
*1: Response time (ms) (at 0.5 MPa)2 Position Single, Double20 or less
3 Position50 or less
Maximum Operating Frequency Hz2 Position Single, Double10
3 Position3
Effective area-
*2: Manual operationNon-locking push type, screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3: Impact resistance / Vibration resistance (m/s2)300/50
EnclosureDust-proof

*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Structure drawing / Type of actuation

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

3-position closed center / exhaust center / pressure center (Drawing shows closed center type)

3-position closed center / exhaust center / pressure center (Drawing shows closed center type)

Component Parts

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)Spool ValveAluminum/H-NBR-
(4)PistonResin-
(5)End CoverDie-cast aluminumBlack painted
(6)Spool SpringSUS-

Replacement Parts

NumberPart nameMaterialPart numberNote
(7)Solenoid assemblyEpoxy, SUSDXT170-C-□□□-
(8)O-ringNBRKA00481Same as VZ1000 Series, same as VZ3000 Series

External Dimensions

2-position single

 

(Unit: mm)

 

With foot bracket: VZ5120-□(G, H)□□-01-F dimensional drawings

With foot bracket: VZ5120-□(G, H)□□-01-F dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H) VZ5120-□(G, H)□□-01 dimensional drawings

Grommet (G) (H) VZ5120-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

L plug connector (L) VZ5120-□L□□-01 dimensional drawing

L plug connector (L) VZ5120-□L□□-01 dimensional drawing

 

(Unit: mm)

 

M plug connector (M) VZ5120-□M□□-01 dimensional drawing

M plug connector (M) VZ5120-□M□□-01 dimensional drawing

*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.

 

(Unit: mm)

 

DIN terminal (D) VZ5120-□D□□-01 dimensional drawing

DIN terminal (D) VZ5120-□D□□-01 dimensional drawing

 

(Unit: mm)

 

Built-in single-action fitting type VZ5120-□□□□-(C6, C8) dimensional drawings

Built-in single-action fitting type VZ5120-□□□□-(C6, C8) dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ5120-3D-01-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

฿ 2,589.10

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC110V[Rc (R)] Rc1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneYesIndividual pilot valve exhaust typeNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Specifications Standard / Lubrication Free / Low Current Applicable Cylinder Dia.(Ø) 50 or Less
Plumbing Direct Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ5120-3D-01-Q in the 5-Port Solenoid Valve Body Ported VZ5000 Series series.

Products with similar specification

Part Number
VZ5120-1D-01F
VZ5120-1D-01F-F
VZ5120-1D-01N-F
VZ5120-3D-01F
VZ5120-3D-C6
VZ5120-3D-C8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

฿ 2,451.40

1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VG1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

฿ 2,530.45

1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VG1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith foot bracket

฿ 2,530.45

1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VNPT1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith foot bracket

฿ 2,510.05

1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC110VG1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

฿ 2,668.15

1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC110VOne-Touch Plumbing-0.4Ø60.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

฿ 2,668.15

1 Piece(s) 55 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC110VOne-Touch Plumbing-0.52Ø80.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone