(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solenoid valve suitable for driving cylinders up to ø40 (diameter: 40 mm).
[Features]
· Compact size with a width of just 15 mm
· Low power consumption: 1.8 W DC
・ Base mounted
VZ3000 Series external appearance
Usable Fluids | Air | |
---|---|---|
Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.15 to 0.7 | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50°C (no See 44 above. freezing) | |
*1: Response Time ms (at 0.5 MPa) | 2 Position Single, Double | 20 or less |
3 Position | 35 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 |
3 Position | 3 | |
*2:Manual operation | Non-locking push type, screwdriver-operated locking type, hand-operated locking type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*3:Impact resistance / Vibration resistance (m/s2) | 300/50 | |
Enclosure | Dust-proof |
*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
2-position single
2-position double
3-position closed center / exhaust center / pressure center
*Drawing shows closed center type
Number | Part name | Material | Note |
---|---|---|---|
(1) | Body | Die-cast aluminum | Platinum silver |
(2) | Piston Plate | Resin | Black |
(3) | Piston | Resin | - |
(4) | Spool Valve | Aluminum, H-NBR | - |
(5) | End Cover | Resin | - |
(6) | Spool Spring | SUS | - |
Number | Part name | Material | Part number | Note |
---|---|---|---|---|
(7) | Sub-plate | Die-cast aluminum | DXT192-14-1*P | Platinum silver |
(8) | Solenoid assembly | Epoxy, SUS | DXT170-C-□□□ | - |
(9) | O-ring | NBR | KA00481 | Same as VZ1000 Series Same as VZ5000 Series |
*Thread type: No mark / Rc, F / G, N / NPT, T / NPTF
(Unit: mm)
L plug connector (L): VZ3140-□L□□-01 dimensional drawing
(Unit: mm)
Grommet (G) (H): VZ3140-□(G, H)□□-01 dimensional drawings
(Unit: mm)
M plug connector (M): VZ3140-□M□□-01 dimensional drawing
*The number inside the box shown the drawing is for models with an indicator light / surge voltage suppressor.
(Unit: mm)
DIN terminal (D): VZ3140-□D□□-01 dimensional drawing
(Unit: mm)
Grommet (G) (H): VZ3240-□(G, H)□□-01 dimensional drawings
Part Number |
---|
VZ3440-1LO-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Body options | Valve specifications | Throttle valve specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,170.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 0.18 | 0.15 to 0.7 | L plug connector, without connector | Non-locking, push type | None | None | - | Individual pilot valve exhaust type | - | - |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Specifications | Standard / Lubrication Free / Low Current |
---|---|---|---|---|---|
Applicable Cylinder Dia.(Ø) | 40 or less | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VZ3440-1LO-01 in the 5-Port Solenoid Valve, Base Mounted, VZ3000 Series series.
Part Number |
---|
VZ3140-1DB-01F-Q |
VZ3140-1DC |
VZ3140-1DC-01 |
VZ3440-1LOS |
VZ3440-1LOS-01 |
VZ3440-1LOZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Body options | Valve specifications | Throttle valve specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,293.30 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | G | 1/8 | 0.19 | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | Yes | - | Individual pilot valve exhaust type | - | - | ||
฿ 2,016.20 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | - | Individual pilot valve exhaust type | - | - | ||
฿ 2,214.25 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 0.19 | 0.15 to 0.7 | DIN terminal with connector | Locking type C (manually operated) | None | None | - | Individual pilot valve exhaust type | - | - | ||
฿ 4,131.00 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | - | - | - | 0.15 to 0.7 | L plug connector, without connector | Non-locking, push type | With surge voltage suppressor | None | - | Individual pilot valve exhaust type | - | - | ||
฿ 4,329.05 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 0.18 | 0.15 to 0.7 | L plug connector, without connector | Non-locking, push type | With surge voltage suppressor | None | - | Individual pilot valve exhaust type | - | - | ||
฿ 4,170.95 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | - | - | - | 0.15 to 0.7 | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | - | Individual pilot valve exhaust type | - | - |
How can we improve?
How can we improve?