4-Port Solenoid Valve, Body Ported, VZ1000 Series

Caution
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
SMC Solenoid Valve.
[Features]
· Suitable for cylinder actuation (up to ø16)
· Compact size with a width of just 15 mm
· Low power consumption: 1.8 W DC
4-Port Solenoid Valve, Body Ported, VZ1000 Series Specifications

VZ1000 Series external appearance

2-position single
Specifications Table
| Valve type | Pilot operated 4-port switching solenoid valve |
|---|---|
| Usable Fluids | Air |
| Operating Pressure Range MPa | 0.15 to 0.7 |
| Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) |
| *1: Response time (ms) (at 0.5 MPa) | 15 or less |
| Maximum Operating Frequency Hz | 15 |
| Effective area | See table below |
| Lubrication | Not required |
| Manual Operation | Non-locking, push type |
| Exhaust throttle | Not available |
| Mounting Orientation | Free |
| *2: Impact Resistance / Vibration Resistance: m/s2 | 300/50 |
| Enclosure | Dust-proof |
*1: Based on JIS B 8375-1981 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Effective area / Weight table
(Unit: mm)
| Valve Model Numbers | Switching Method | Effective area (mm2) | Piping connection port diameter | Weight g | |
|---|---|---|---|---|---|
| VZ1120-□□□-M5 | 2-position single solenoid | 1→4 | 0.6 | M5 × 0.8 | 90 |
| 2→3 | 1.5 | ||||
| 1→2 | 1.0 | ||||
| 4→3 | 0.9 | ||||
Structure Drawing

When not energized

When energized
Component Parts
| Number | Part name | Material | Note |
|---|---|---|---|
| (1) | Body | ZDC | Platinum silver |
| (2) | Push Rod | Resin | - |
| (3) | EXH poppet | NBR | - |
| (4) | Back-up spring | SUS | - |
| (5) | V seal | FKM | - |
| (6) | Retainer assembly | Brass, NBR | - |
| (7) | Poppet Spring | SUS | - |
Replacement Parts
| Number | Part name | Material | Part number | Note |
|---|---|---|---|---|
| (8) | Solenoid assembly | Epoxy, SUS | DXT170-A-□□□ | - |
| (9) | O-ring | NBR | KA00481 | Same as VZ3000 Series Same as VZ5000 Series |
External Dimensions
Grommet (G) (H)
(Unit: mm)

VZ1120-□(G, H)□-M5 dimensional drawings
L-type plug connector (L)
(Unit: mm)

VZ1120-□L□-M5 dimensional drawing
M-type plug connector (M)
(Unit: mm)

VZ1120-□M□-M5 dimensional drawing
DIN terminal (D)
(Unit: mm)

VZ1120-□D□-M5 dimensional drawing
*The numbers in boxes are for with a light and surge voltage suppressor
Precautions
- *Product images may be representative images.
- *See the SMC catalog for product information other than that detailed above.