(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic solenoid valve for manifolds.
[Features]
・ The VT315 manifold is a B mount type, and there are 2 types, a common exhaust type and an individual exhaust type
・ Valve specifications: Standard, long-term energized type, for vacuum
・ Maximum number of valves: 20 stations. (If there are 6 or more stations, pressurize from both sides of the P port. )
[Applications]
・ For VT315 Series
Manifold VT315 (individual exhaust type) external appearance
Manifold VT315 (common exhaust type) external appearance
*This product is the valve. The manifold is not included.
Exhaust port type | Connecting part / Port size | Piping direction | ||||
---|---|---|---|---|---|---|
P | A | R | P | A | R | |
Common | Base | Base | Base | Side | Side/Bottom | Side |
1/4 (3/8) | 1/4 | 1/4 (3/8) | ||||
Individual | Base | Base | Base | Side | Side/Bottom | Side |
1/4 (3/8) | 1/4 | 1/8 |
*The P and R ports can be made 3/8 by mounting an attachment. (Common exhaust type requires a dedicated base.)
Valve Model Numbers | Flow Rate Characteristics | |||||
---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | |||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |
VO315 | 1.4 | 0.12 | 0.33 | 1.2 | 0.18 | 0.29 |
VO315V (Vacuum specification type) | ||||||
VO315E (Continuous duty type) |
Valve Model Numbers | Flow Rate Characteristics | Weight | |||||
---|---|---|---|---|---|---|---|
3→2 (R→A) | 2→1 (A→P) | ||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | |
VO315 | 1.5 | 0.16 | 0.35 | 1.2 | 0.13 | 0.28 | 0.39 kg |
VO315V (Vacuum specification type) | |||||||
VO315E (Continuous duty type) | 0.40 kg (for alternating current) 0.39 kg (for direct current) |
*Product images may be representative images.
Part Number |
---|
VO315-001H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Switching Type | Voltage | Driving Type | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,931.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | Grommet / Lead wire length: 600 mm | Non-locking | None | Standard |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Number of Solenoids | Single | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Sub-Base Plumbing | CV Value | 0.33 | Seal Type | Soft Seal |
Pressure Rating(MPa) | 0 to 1.0 | Body options | Common exhaust type |
Please check the type/dimensions/specifications of the part VO315-001H in the Valve For Manifold VO315 (Standard / For Vacuum / Continuous Duty Type) series.
Part Number |
---|
VO315-001DL |
VO315-001DL-M |
VO315-001DLS |
VO315-001H-M |
VO315-001HS |
VO315-001HS-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Switching Type | Voltage | Driving Type | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,617.15 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | DIN terminal with indicator light | Non-locking | None | Standard | ||
฿ 2,833.90 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | DIN terminal with indicator light | Locking type (tool required) | None | Standard | ||
฿ 3,175.60 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | DIN terminal with indicator light | Non-locking | With surge voltage suppressor | Standard | ||
฿ 2,147.95 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | Grommet / Lead wire length: 600 mm | Locking type (tool required) | None | Standard | ||
฿ 2,093.55 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | Grommet / Lead wire length: 600 mm | Non-locking | With surge voltage suppressor | Standard | ||
฿ 2,310.30 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | Linear Motion Spool | - | Grommet / Lead wire length: 600 mm | Locking type (tool required) | With surge voltage suppressor | Standard |
How can we improve?
How can we improve?