(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solenoid valve that can be used in vacuum.
[Features]
· Compact yet with a large valve capacity
· Six valve functions in 1 valve
· Possible to use in vacuum applications
・ Valve specifications: Standard, vacuum, long-term energized type
・ Manual operation: Non-lock type, lock type (Tools required)
・ Elastic body seal
VT315 Series external appearance
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Operating Pressure Range | 0 to 1.0 MPa |
Ambient Temperature and Operating Fluid Temperature | -5 to +60°C (no freezing) |
Maximum Operating Frequency | 10 Hz |
*1: Response Time | 30 ms or less (at 0.5 MPa) |
Lubrication | Not required (Use turbine oil class 1 ISO VG32, if lubricated) |
Manual Operation | Non-locking, push type |
*2 Impact Resistance / Vibration Resistance | 150/50 m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet, conduit, DIN terminal, conduit terminal | |||
---|---|---|---|---|
Coil Rated Voltage | 100 V AC, 200 V 50/60 Hz, 24 V DC | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
*3:Apparent power | AC | Starting | 50 Hz | 36 VA |
60 Hz | 28 VA | |||
Holding | 50 Hz | 20 VA | ||
60 Hz | 16 VA | |||
*3:Power consumption | DC | 6 to 7 W |
*3: When rated voltage is applied
When not energized
Operation description / When not energized
The spool valve (3) is pushed upward with the reaction force of the spring and (1) is sealed while (2) and (3) are opened.
Air flow direction: (1) ⇔ block, (2) ⇔ (3)
When energized
Operation description / When energized
The armature (6) is attracted to the pole piece (5), pushing down the spool valve (3) with the push rod (7). As a result, (3) is sealed while (1) and (2) are opened. At this time, a gap is formed between the armature (6) and the pole piece (5), but the pole piece (5) is attracted to the armature (6) and the two stick together.
Air flow direction: (1) ⇔ (2), (3) ⇔ block
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Steel | Platinum silver |
3 | Spool Valve | Aluminum, NBR | - |
(Unit: mm)
Grommet (G) dimensional drawing
*Lead wire length 600 mm (VT315-□H) also available.
(Unit: mm)
Conduit terminal (T) dimensional drawing
(Unit: mm)
Conduit (C) dimensional drawing
(Unit: mm)
DIN terminal (D) dimensional drawings
(Unit: mm)
DIN terminal with indicator light (DL) dimensional drawing
(Unit: mm)
Locking type with manual override dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Switching Type | Status at Power Off | Voltage | Driving Type | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,202.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | None | Standard | ||
฿ 2,418.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | DIN terminal | Locking type (tool required) | None | Standard | ||
฿ 2,617.15 ฿ 2,309.37 | VALVE | 1 Piece(s) | Same day | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | None | Standard | ||
฿ 5,399.36 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 45 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | DIN terminal with indicator light | Locking type (tool required) | None | Standard | ||
฿ 2,779.50 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | With surge voltage suppressor | Standard | ||
฿ 5,702.09 | SMC VT TYPE | 1 Piece(s) | 45 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | DIN terminal with indicator light | Locking type (tool required) | With surge voltage suppressor | Standard | ||
฿ 2,364.70 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | With surge voltage suppressor | Standard | ||
฿ 2,581.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | DIN terminal | Locking type (tool required) | With surge voltage suppressor | Standard | ||
฿ 1,876.80 ฿ 1,656.09 | VALVE | 1 Piece(s) | Same day | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | None | Standard | ||
฿ 4,018.99 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 45 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | None | Standard | ||
฿ 2,040.00 | VALVE | 1 Piece(s) | 3 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | With surge voltage suppressor | Standard | ||
฿ 4,322.32 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 45 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | With surge voltage suppressor | Standard | ||
฿ 1,931.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | None | Standard | ||
฿ 2,147.95 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Grommet / Lead wire length: 600 mm | Locking type (tool required) | None | Standard | ||
฿ 2,093.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | With surge voltage suppressor | Standard | ||
฿ 2,310.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Grommet / Lead wire length: 600 mm | Locking type (tool required) | With surge voltage suppressor | Standard | ||
฿ 2,346.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | None | Standard | ||
฿ 2,562.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | None | Standard | ||
฿ 2,418.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | None | Standard | ||
฿ 5,029.09 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 45 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Terminal with indicator light | Locking type (tool required) | None | Standard | ||
฿ 2,581.45 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | With surge voltage suppressor | Standard | ||
฿ 5,287.63 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Terminal with indicator light | Locking type (tool required) | With surge voltage suppressor | Standard | ||
฿ 2,509.20 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | With surge voltage suppressor | Standard | ||
฿ 2,725.10 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC24V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | With surge voltage suppressor | Standard | ||
฿ 1,913.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Conduit | Non-locking | None | Standard | ||
฿ 2,202.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | None | Standard | ||
฿ 2,617.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | None | Standard | ||
฿ 2,833.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Lock | DIN terminal with indicator light | Locking type (tool required) | None | Standard | ||
฿ 1,876.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | None | Standard | ||
฿ 2,093.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | None | Standard | ||
฿ 2,040.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | With surge voltage suppressor | Standard | ||
฿ 1,931.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | None | Standard | ||
฿ 2,147.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Low Vacuum Compatible / Lubrication Free | [Others] 2 positions universal | Self-Recovery (Spring Return) | DC12V | Linear Motion Poppet | Lock | - | - | None | Standard | ||
฿ 2,093.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | With surge voltage suppressor | Standard | ||
฿ 2,346.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | None | Standard | ||
฿ 2,418.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | DC12V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | None | Standard | ||
฿ 2,310.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Conduit | Non-locking | None | Long-loading-time type | ||
฿ 2,527.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Conduit | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,599.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | None | Long-loading-time type | ||
฿ 2,816.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | DIN terminal | Locking type (tool required) | None | Long-loading-time type | ||
฿ 3,014.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | None | Long-loading-time type | ||
฿ 3,230.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | DIN terminal with indicator light | Locking type (tool required) | None | Long-loading-time type | ||
฿ 5,994.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 5,280.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 17 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,274.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | None | Long-loading-time type | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,436.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,653.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,328.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | None | Long-loading-time type | ||
฿ 2,544.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Grommet / Lead wire length: 600 mm | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,707.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Grommet / Lead wire length: 600 mm | Locking type (tool required) | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,743.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | None | Long-loading-time type | ||
฿ 2,960.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,816.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | None | Long-loading-time type | ||
฿ 3,031.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Terminal with indicator light | Locking type (tool required) | None | Long-loading-time type | ||
฿ 6,028.17 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Terminal with indicator light | Locking type (tool required) | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,906.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 3,122.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC100V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,310.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Conduit | Non-locking | None | Long-loading-time type | ||
฿ 2,599.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | None | Long-loading-time type | ||
฿ 2,816.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Lock | DIN terminal | Locking type (tool required) | None | Long-loading-time type | ||
฿ 3,014.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | None | Long-loading-time type | ||
฿ 3,230.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Lock | DIN terminal with indicator light | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,761.65 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,274.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | None | Long-loading-time type | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,436.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,653.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,328.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | None | Long-loading-time type | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,743.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | None | Long-loading-time type | ||
฿ 2,960.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,816.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | None | Long-loading-time type | ||
฿ 3,031.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Lock | Terminal with indicator light | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,978.40 | SMC VT TYPE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,906.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC200V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,599.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | None | Long-loading-time type | ||
฿ 3,014.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | DIN terminal with indicator light | Non-locking | None | Long-loading-time type | ||
฿ 2,274.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | None | Long-loading-time type | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Lock | Grommet (lead wire length: 300 mm) | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,436.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | Grommet (lead wire length: 300 mm) | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,544.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Lock | Grommet / Lead wire length: 600 mm | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,490.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | Grommet / Lead wire length: 600 mm | Non-locking | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,743.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | Conduit terminal | Non-locking | None | Long-loading-time type | ||
฿ 2,960.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | None | Long-loading-time type | ||
฿ 2,816.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Non-Locking | Terminal with indicator light | Non-locking | None | Long-loading-time type | ||
฿ 3,122.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC110V | Linear Motion Spool | Lock | Conduit terminal | Locking type (tool required) | With surge voltage suppressor | Long-loading-time type | ||
฿ 2,599.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC220V | Linear Motion Spool | Non-Locking | DIN terminal | Non-locking | None | Long-loading-time type | ||
฿ 2,816.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | 2-Position Normally Open | - | AC220V | Linear Motion Spool | Lock | DIN terminal | Locking type (tool required) | None | Long-loading-time type |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Number of Solenoids | Single | Pipe Port Type | Rc |
Plumbing Thread Nominal | 1/4 | Plumbing | Direct Plumbing | CV Value | 0.39 |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 1.0 |
How can we improve?
How can we improve?