(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pilot valves are concentrated on one side, enabling wiring to be bundled and giving the solenoid valve a streamlined appearance.
[Features]
· Low power consumption of 0.6 W. High reliability and long service life of 50 million cycles or more.
· Indicator light and manual override have been consolidated. Compact design with large flow.
· Quick response of 10 ms.
· Improved drainage resistance. Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.
· No exhaust mist or exhaust noise from pilot valve.
· Same manifold base as SY Series.
· The cylinder port sizes can be changed.
Body Ported Type, Single Unit SX3000, SX5000, SX700 Series external appearance
Series | SX3000 | SX5000 | SX7000 | |
---|---|---|---|---|
Usable Fluids | Air | |||
Internal pilot operating pressure range MPa | 2-position single | 0.15 to 0.7 | ||
2-position double | 0.1 to 0.7 | |||
3 Position | 0.2 to 0.7 | |||
Ambient Temperature and Operating Fluid Temperature °C | Max. 50 | |||
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 | 5 | 5 |
3 Position | 3 | 3 | 3 | |
Manual Operation | Non-locking push type, Push-turn locking slotted type | |||
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance: m/s2 * | 150/30 | |||
Enclosure | Dust-proof |
*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M) | |
---|---|---|
Coil rated voltage (V) | DC | 24, 12 |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Power Consumption W | DC | 0.6 (with light: 0.65) |
Surge Voltage Suppressor | Diode | |
Indicator Light | LED |
*Based on JIS B 8375-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | |
S, Z Type | ||
2-position single | 12 or less | 15 or less |
2-position double | 10 or less | 13 or less |
3 Position | 15 or less | 20 or less |
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | |
S, Z Type | ||
2-position single | 19 or less | 26 or less |
2-position double | 18 or less | 22 or less |
3 Position | 32 or less | 38 or less |
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | |
S, Z Type | ||
2-position single | 31 or less | 38 or less |
2-position double | 27 or less | 30 or less |
3 Position | 50 or less | 56 or less |
(Unit: mm)
Grommet (G) (H): SX3120-□(G, H)□□- (C4, C6)(-F2) dimensional drawings
(Unit: mm)
With foot bracket: SX3120-□(G, H)□□-(C4, C6)-F1 dimensional drawings
(Unit: mm)
With foot bracket: SX3120-□(G, H)□□-M5 dimensional drawing
(Unit: mm)
L plug connector (L): SX3120-□L□□-(C4, C6) dimensional drawings
(Unit: mm)
M plug connector (M): SX3120-□M□□-(C4, C6) dimensional drawings
(Unit: mm)
Grommet (G) (H): SX(3320/3420/3520)-□(G, H)□□-(C4, C6) dimensional drawings
(Unit: mm)
With foot bracket: SX(3320/3420/3520)-□(G, H)□□-(C4, C6)-F1 dimensional drawing
(Unit: mm)
L plug connector (L): SX(3320/3420/3520)-□L□□-(C4, C6) dimensional drawings
(Unit: mm)
M plug connector (M): SX(3320/3420/3520)-□M□□-(C4, C6) dimensional drawings
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,201.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,201.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,357.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,113.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,201.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,312.85 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector without lead wire | Push-turn locking screwdriver-operated type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,334.95 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector without lead wire | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector without lead wire | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector without lead wire | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,157.30 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector without lead wire | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,290.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,290.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,357.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,113.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,179.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,290.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,357.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,290.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,424.20 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,157.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,224.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,312.85 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | Yes | Positive common | ||
฿ 2,224.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,246.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,157.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,224.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,402.10 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,402.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,157.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,334.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,224.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,224.45 | SMC SX TYPE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,357.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,179.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,246.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,246.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,357.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,446.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | Yes | Positive common | ||
฿ 2,357.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,424.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,179.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,246.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,246.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,135.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,201.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,201.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | - | 0.18 | Ø4 | 0.15 to 0.7 | Lock | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With side bracket | None | Positive common | ||
฿ 2,312.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common | ||
฿ 2,380.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 63 or less | 0.19 | Ø6 | 0.15 to 0.7 | Lock | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | With foot bracket | None | Positive common | ||
฿ 2,135.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | - | 0.16 | - | 0.15 to 0.7 | Lock | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | Positive common |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | Plumbing | Direct Plumbing |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
How can we improve?
How can we improve?