(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
4-position, dual 3-port valve solenoid valve.
[Features]
· Features direct manual override.
· RoHS-compliant.·
· Voltage: 24 V DC, 12 V DC.
· Function: Standard type, external pilot (*dual 3-port cannot be supported.)
S0700 Series external appearance
Type of actuation
*See the manufacturer's catalog for symbols.
2-position single
2-position double
3-position closed center
4-position dual 3-port valve
Number | Part name | Material |
---|---|---|
1 | Body | Zinc diecast |
2 | Spool | Aluminum |
3 | Piston | Resin |
4 | Manual | Resin |
5 | Adapter Plate | Resin |
6 | Interface gasket | HNBR |
7 | Pilot Valve Assembly | - |
(Unit: mm)
Grommet: S0715(R)-□G-M5 dimensional drawings
(Unit: mm)
With plug connector / indicator light S0715(R)-□M(O)-M5 dimensional drawing
(Unit: mm)
Grommet: S07(2, A, B, C)5(R)-□G-M5 dimensional drawings
(Unit: mm)
With plug connector / indicator light S07(2, A, B, C)5(R)-□M(O)-M5 dimensional drawing
(Unit: mm)
Grommet: S0735(R)-□G-M5 dimensional drawings
Part Number |
---|
S07A5-6G-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pilot Air Supply | Lead wire electrical entry | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,944.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Dual 3-Port Valve | Direct | Standard / Lubrication Free | Double | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | DC12V | M | M5 | 6 to 25 | Sub-Base Plumbing | 0.09 | - | Internal | Grommet | - |
Loading...
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
---|---|---|---|---|---|
Pressure Rating(MPa) | 0.2 to 0.7 |
Please check the type/dimensions/specifications of the part S07A5-6G-M5 in the 5-Port Solenoid Valve, Plug Lead Type S0700 Series series.
Part Number |
---|
S0715-5G |
S0715-5G-M5 |
S0715-5M |
S07A5-6M |
S07A6-5M-C4 |
S07B2-5M-N1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pilot Air Supply | Lead wire electrical entry | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,606.50 | 1 Piece(s) | 3 Day(s) | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | - | - | - | Sub-Base Plumbing | 0.11 | - | Internal | Grommet | - | ||
฿ 2,061.25 | 1 Piece(s) | 55 Day(s) | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | M | M5 | 6 to 25 | Sub-Base Plumbing | 0.11 | - | Internal | Grommet | - | ||
฿ 1,739.95 | 1 Piece(s) | 3 Day(s) | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | - | - | - | Sub-Base Plumbing | 0.11 | - | Internal | M plug connector with lead wire | - | ||
฿ 2,757.40 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Standard / Lubrication Free | Double | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | DC12V | - | - | - | Sub-Base Plumbing | 0.09 | - | Internal | M plug connector with lead wire | - | ||
฿ 4,345.06 | 1 Piece(s) | 18 Day(s) | Single Use | Dual 3-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | DC24V | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | 0.16 | Ø4 | Internal | M-type plug connector with 300 mm lead | EXH. port, quick-connect fitting type | ||
฿ 7,922.00 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | [Others] 4 positions (N.O. + N.O.) | Self-Recovery (Spring Return) | DC24V | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | 0.15 | Ø1/8 | Internal | - | - |
How can we improve?
How can we improve?