1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Power Valve, 3-Position Valve, VEX3 Series (Part Number)

SMC VEX TYPE

Power Valve, 3-Position Valve, VEX3 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,719.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A 3-position valve that realizes various circuits with a simple configuration.
[Features]
・ Intermediate stop / emergency stop of large cylinder
・ Easy termination deceleration / intermediate transmission circuit
・ Universal porting that can also be used as a selector divider valve
・ For vacuum adsorption and vacuum destruction
・ For controlling the behavior of double-acting cylinders

Power Valve, 3-Position Valve, VEX3 Series Specifications

Air operated type external appearance

Air operated type external appearance

Internal pilot solenoid type / External pilot solenoid type external appearance

Internal pilot solenoid type / External pilot solenoid type external appearance

Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)

Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)

Specifications Table

ModelBody Ported TypesVEX312□-01
VEX312□-02
VEX332□-02
VEX332□-03
VEX332□-04
VEX350□-04
VEX350□-06
VEX350□-10
VEX370□-10
VEX370□-12
VEX390□-14
VEX390□-20
Base Mounted TypeVEX322□-01
VEX322□-02
VEX342□-02
VEX342□-03
VEX342□-04
---
Operating MethodAir operated type, external pilot solenoid type, internal pilot solenoid type
Usable FluidsAir
Operating Pressure RangeAir operated typeMain pressure: Low vacuum Vac. to 1.0 MPa
External pilot pressure: 0.2 to 1.0 MPa
External pilot solenoid typeMain pressure: Low vacuum Vac. to 1.0 MPa
External pilot pressure: 0.2 to 0.7 MPaExternal pilot pressure: 0.2 to 0.9 MPa
Internal pilot solenoid typeMain pressure 0.2 to 0.7 MPaMain pressure 0.2 to 0.9 MPa
Fluid temperature and ambient temperature0 to 50℃ (air operated type: 0 to 60°C)
Response time (at 0.5 MPa pilot pressure)40 ms or less60 ms or less
Maximum Operating Frequency3 times/s
Mounting OrientationFree
LubricationNot required (Use turbine oil Class 1 ISO VG32, if lubricated)

*The non-lubricated specification is not available for these models.

Pilot solenoid valve specifications

ModelVEX3121, VEX3221, VEX3321, VEX3421
VEX3122, VEX3222, VEX3322, VEX3422
VEX3501, VEX3701, VEX3901
VEX3502, VEX3702, VEX3902
Pilot ValveDedicated pilot valveVO307K-□□□1
Electrical EntryGrommet, L plug connector, M plug connector, DIN terminalGrommet, DIN terminal
Coil rated voltage (V)AC (50/60 Hz)100 V, 110 V, 200 V, 220 V, 240 V
DC6 V, 12 V, 24 V, 48 V
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent powerACStarting4.5 VA / 50 Hz, 4.2 VA / 60 Hz12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding3.5 VA / 50 Hz, 3 VA / 60 Hz7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power ConsumptionDC1.8 W (without indicator light), 2.1 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual OperationNon-locking, push typeNon-locking, push type

*Please consult with the manufacturer support center regarding replacement of the dedicated pilot valve sizes 1 to 4.

Weight Table

 

(Unit: kg)

 

ModelVEX312□-01
VEX312□-02
VEX322□-01
VEX322□-02
VEX332□-02
VEX332□-03
VEX332□-04
VEX342□-02
VEX342□-03
VEX342□-04
VEX350□-04
VEX350□-06
VEX350□-10
VEX370□-10
VEX370□-12
VEX390□-14
VEX390□-20
Air operated type0.10.20.30.61.42.13.3
Solenoid type0.20.30.40.71.62.33.5

Body Ported Type / VEX312□ Dimensional Drawings

 

(Unit: mm)

 

Internal pilot solenoid type: VEX3122 DIN terminal (D) dimensional drawing

Internal pilot solenoid type: VEX3122 DlN terminal (D) dimensional drawing

Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)

Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)

Body ported type / VEX312□ drawings

Body ported type / VEX312□ drawings

Table 1: With/Without M5 Port Plug

ModelP1P2
VEX3120NoneNone
VEX3121NoneNone
VEX3122YesNone

Base Mounted Type / VEX322□ Dimensional Drawings

 

(Unit: mm)

 

Air operated: VEX3420 dimensional drawing

Air operated: VEX3420 dimensional drawing

External pilot solenoid type: VEX3421 dimensional drawing

External pilot solenoid type: VEX3421 dimensional drawing

Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing

Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing

Base Mounted Type / VEX342□ Dimensional Drawings

Base Mounted Type / VEX342□ Dimensional Drawings

Table 1: With/Without Sub-plate Plug

ModelP1P2
VEX3220NoneNone
VEX3221NoneNone
VEX3222YesNone

Precautions

  • *Product images may be representative images.
  • *See the SMC catalog for product information other than that detailed above.
Part Number
VEX3321-021LZ-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Option Body size Handling Method

฿ 5,910.05

SMC VEX TYPE 1 Piece(s) 55 Day(s) Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/440 to 300Direct PlumbingPilot Type Spool1.1Standard-0.1 to 1ExternalL plug connector, lead wire length: 300 mmWith indicator light and surge voltage suppressorWith silencer for pilot exhaust port P232-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VEX3321-021LZ-N in the Power Valve, 3-Position Valve, VEX3 Series series.

Products with similar specification

Part Number
VEX3120-01F
VEX3120-01F-B
VEX3120-02
VEX3321-021M
VEX3321-021M-F
VEX3321-022D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Option Body size Handling Method

฿ 1,719.55

1 Piece(s) 55 Day(s) Master ValveSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication Free-2-Position Normally Closed--G1/840 to 300Direct PlumbingPilot Type Spool0.59Standard-0.1 to 1ExternalNoneNoneNone12-

฿ 1,759.50

1 Piece(s) 55 Day(s) Master ValveSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication Free-2-Position Normally Closed--G1/840 to 300Direct PlumbingPilot Type Spool0.59Standard-0.1 to 1ExternalNoneNoneWith bracket12-

฿ 1,719.55

1 Piece(s) 55 Day(s) Master ValveSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication Free-2-Position Normally Closed--[Rc (R)] Rc1/440 to 300Direct PlumbingPilot Type Spool0.89Standard-0.1 to 1ExternalNoneNoneNone12-

฿ 5,613.40

1 Piece(s) 55 Day(s) Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/440 to 300Direct PlumbingPilot Type Spool1.1Standard-0.1 to 1ExternalM plug connector, lead wire length 300 mmNoneNone32-

฿ 5,672.90

1 Piece(s) 55 Day(s) Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/440 to 300Direct PlumbingPilot Type Spool1.1Standard-0.1 to 1ExternalM plug connector, lead wire length 300 mmNoneWith foot32-

฿ 6,009.50

1 Piece(s) 55 Day(s) Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc1/440 to 300Direct PlumbingPilot Type Spool1.1Standard-0.1 to 1ExternalDIN terminalNoneNone32-