1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid) (Part Number)

SMC REGULATOR

3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,999.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

An SMC 3-position valve with 3 manual operating methods added.
[Features]
· Intermediate stopping of cylinders with a maximum ø125 (diameter 125 mm) is possible.
· Power consumption: 1 W.
· Body ported type.
· Body type: Air-operated type S / pilot solenoid type.
· Thread type: Rc, G, NPT.
· Operating method: External pilot solenoid type / Internal pilot solenoid type.

3-Port 3-Position Valve, Body Ported VEX3 Series specifications

3-Port 3-Position Valve, Body Ported, Air Operated Type external appearance

3-Port 3-Position Valve, Body Ported, Air Operated Type external appearance

3-Port 3-Position Valve, Body Ported, Pilot Solenoid Type external appearance

3-Port 3-Position Valve, Body Ported, Pilot Solenoid Type external appearance

ModelBody Ported TypesVEX312□-01
VEX312□-02
VEX332□-02
VEX332□-03
VEX332□-04
Operating MethodAir operated type, external pilot solenoid type, internal pilot solenoid type
Usable FluidsAir
Air operated type operating pressure range MPaOperating Pressure Range-101.2 kPa to 1.0
Pilot Pressure Range0.2 to 1.0
Internal pilot operating pressure range MPa0.2 to 0.7
External pilot operating pressure range MPaOperating Pressure Range-101.2 kPa to 1.0
Pilot Pressure Range0.2 to 0.7
Fluid temperature and ambient temperature0 to +50°C (air operated type: 0 to 60°C)
Response time (at 0.5 MPa pilot pressure)40 ms or less60 ms or less*1
Maximum Operating Frequency3 Hz
Mounting OrientationFree
Lubrication2*Not required (Use turbine oil Class 1 ISO VG32, if lubricated)

*1: 96 ms or less in the case of AC.
*2: The non-lubricated specification is not available for these models.

Internal pilot solenoid type / External pilot solenoid type

Symbols for air operated type

Symbols for air operated type

Symbols for external pilot solenoid type

Symbols for external pilot solenoid type

Symbols for internal pilot solenoid type

Symbols for internal pilot solenoid type

Pilot solenoid valve specifications

ModelVEX3121, VEX3321
VEX3122, VEX3322
Pilot ValveV114□, V115□
Electrical EntryGrommet (G), L plug connector (L), M plug connector (M), DIN terminal (D)
Coil rated voltage (V)AC (50/60 Hz)100 V, 110 V, 200 V, 220 V
DC3 V, 5 V, 6 V, 12 V, 24 V
Allowable Voltage Fluctuation-10% to +10% of rated voltage*
Apparent Power VAACG, L, M100 V0.78 (with light: 0.81)
110 V0.86 (with light: 0.89)
200 V1.18 (with light: 1.22)
220 V1.30 (with light: 1.34)
D100 V0.78 (with light: 0.87)
110 V0.86 (with light: 0.97)
200 V1.15 (with light: 1.30)
220 V1.27 (with light: 1.46)
Power Consumption WDCG, L, M1.0 (with light: 1.1)
D1.0 (with light: 1.1)

*Allowable voltage fluctuation for S and Z types: 24 V DC: -7 to +10% / 12 V DC: -4 to +10%

Flow Rate Characteristics / Weight Table

ModelPiping connection port diameterFlow Rate CharacteristicsWeight kg
1 (P)→2 (A)2 (A)→1 (P)3 (R)→2 (A)2 (A)→3 (R)Air operated type(External/Internal)
Pilot solenoid type
C (dm / [s·bar])bC (dm / [s·bar])bC (dm / [s·bar])bC (dm / [s·bar])b
Body Ported TypesVEX312□-011/82.40.192.40.312.30.362.50.220.10.2
VEX312□-021/43.50.353.30.493.10.463.50.330.10.2
VEX332□-021/44.10.364.30.424.10.414.60.250.30.4
VEX332□-033/88.70.297.90.527.80.518.70.330.30.4
VEX332□-041/29.80.379.60.529.10.53110.370.30.4

Structure Drawing

VEX3120 (air operated) structure drawing

VEX3120 (air operated) structure drawing

VEX3320 (air operated) structure drawing

VEX3320 (air operated) structure drawing

NumberPart nameMaterial
1BodyAluminum alloy
2CoverAluminum alloy
3Drive pistonAluminum alloy
4Center springStainless steel
5Valve guideAluminum alloy
6Poppet ValveAluminum alloy, rubber
7ShaftStainless steel
8Sub-plateAluminum alloy

Drawing: Body ported type / VEX312□

 

(Unit: mm)

 

External pilot solenoid: VEX3121 / Internal pilot solenoid: VEX3122 dimensional drawing

External pilot solenoid: VEX3121 / Internal pilot solenoid: VEX3122 dimensional drawing

 

(Unit: mm)

 

Air operated: VEX3120 dimensional drawing

Air operated: VEX3120 dimensional drawing

 

(Unit: mm)

 

DlN terminal (D) dimensional drawing

DlN terminal (D) dimensional drawing

*See the manufacturer's catalog for how to use the DIN terminal connector.

*See the manufacturer's catalog for information other than that above.

Part Number
VEX3322-042G1-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Specifications Number of Solenoids Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Driving Type Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

฿ 9,797.83

SMC REGULATOR 1 Piece(s) 22 Day(s) Solenoid ValvesStandard / Lubrication FreeDouble2-Position Normally ClosedAC200V[Rc (R)] Rc1/2-Pilot Type Spool-0.2 to 0.7InternalNon-LockingGrommet lead wire length 300 mmNon-locking, push typeNonePilot solenoid typeWith foot bracket32

Loading...

  1. 1

Basic Information

Application Single Use Number of Ports 3-Port Valve Mounting Orientation Direct
Status at Power Off Self-Recovery (Spring Return) Plumbing Direct Plumbing