(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air operated valve made by SMC.
[Features]
· Internal pilot specification manifolds that are the same as for VP300/500/700 series are available.
· Easy to switch between N.C. and N.O.
VPA300 Series external appearance
VPA500 Series external appearance
VPA700 Series external appearance
Fluid | Air | |
---|---|---|
Switching Method | N.C. or N.O. (changeable) | |
Operating Pressure Range (MPa) | Standard | 0.2 to 1.0 |
Pilot Pressure (MPa) | 0.2 to 1.0 (equal to or exceeding the operating pressure) | |
Ambient and Working Fluid Temperature °C | -10 to +50 (no freezing.) | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact/Vibration Resistance (m/s2*) | 300/50 |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Model | Piping Connection Port Diameter | 1 ⇔ 2 (P ⇔ A) | 2 ⇔ 3 (A ⇔ R) | Weight (g)* | ||||
---|---|---|---|---|---|---|---|---|
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||
VPA342 | 1/8 | 3.5 | 0.26 | 0.8 | 3.6 | 0.26 | 0.9 | 118 |
1/4 | 4.2 | 0.22 | 1 | 4.2 | 0.23 | 1 | 114 | |
VPA542 | 1/4 | 7.9 | 0.21 | 1.8 | 7.2 | 0.27 | 1.8 | 237 |
3/8 | 8.9 | 0.16 | 2.2 | 8.9 | 0.2 | 2.1 | 229 | |
VPA742 | 3/8 | 11.9 | 0.21 | 2.7 | 11.8 | 0.2 | 2.7 | 501 |
1/2 | 15.1 | 0.21 | 3.6 | 15.3 | 0.22 | 3.7 | 484 |
*Values without bracket.
Standard type diagram
Component Parts
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Body | Diecast aluminum | Urban white |
2 | Adapter Plate | Diecast aluminum | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Poppet Valve | Aluminum, HNBR | - |
6 | Retainer | Resin | - |
7 | Spring | SUS | - |
Standard type JIS symbol (N.C.)
Standard type JIS symbol (N.O.)
(Units: mm)
Standard type: VPA342-1-01/02□A/B(-F) dimensional drawing
(Units: mm)
Standard type: VPA542-1-02/03□A/B(-F) dimensional drawing
(Units: mm)
Standard type: VPA742-1-03/04□A/B(-F) dimensional drawing
(Units: mm)
VPA342 (left image) / VPA542 (right drawing) dimensional drawing
*See the SMC catalog for information other than that detailed above.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Bracket | Detailed type | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,485.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/8 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 ฿ 1,359.07 | SMC SOLENOID AIR VALVE | 1 Piece(s) | Same day | Air | Normally Closed | [Rc (R)] Rc | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/8 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,485.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/8 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 3,055.39 | SMC VPA TYPE | 1 Piece(s) | 45 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/8 | Pilot Type | With Bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,485.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 1/8 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 1/8 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 2,954.69 | SMC VPA TYPE | 1 Piece(s) | 45 Day(s) | Air | Normally Open | G | 1/8 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,485.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 1/8 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 1/8 | - | No bracket | VPA300 | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 1/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPTF | 1/8 | Pilot Type | No bracket | - | None | ||
฿ 1,485.80 | VALVE | 1 Piece(s) | 3 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 3 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,540.20 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/4 | Pilot Type | With Bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/4 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,485.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 2,833.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Closed | G | 1/4 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 5 Day(s) | Air | Normally Closed | NPT | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 2,938.38 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Open | NPT | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,540.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,485.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPTF | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 869.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPTF | 1/4 | - | With Bracket | VPA300 | None | ||
฿ 1,775.65 ฿ 1,566.83 | VALVE | 1 Piece(s) | Same day | Air | Normally Closed | [Rc (R)] Rc | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 3,398.46 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 3,243.60 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 3,392.27 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Open | NPT | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 1/4 | Pilot Type | With Bracket | - | None | ||
฿ 3,392.27 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Open | NPTF | 1/4 | Pilot Type | No bracket | - | None | ||
฿ 1,775.65 | VALVE | 1 Piece(s) | 3 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 3 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,830.05 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | With Bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,775.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 3/8 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | G | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 3,390.93 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Closed | G | 3/8 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | G | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,775.65 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 3,369.33 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Closed | NPT | 3/8 | Pilot Type | No bracket | - | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 1,775.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 1,775.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,830.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 3,390.93 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Open | NPTF | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 1,957.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Vacuum | Normally Closed | G | 3/8 | - | No bracket | VPA500 | Interchangeable specification with the previous model mounting hole pitch | ||
฿ 2,772.70 | VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,881.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 2,772.70 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,881.50 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 2,772.70 ฿ 2,446.63 | VALVE | 1 Piece(s) | Same day | Air | Normally Closed | G | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 5,501.79 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Closed | G | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 2,772.70 ฿ 2,446.63 | VALVE | 1 Piece(s) | Same day | Air | Normally Open | G | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,772.70 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,881.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPT | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 5,287.21 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | Air | Normally Open | NPT | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,881.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPT | 3/8 | Pilot Type | With Bracket | - | None | ||
฿ 2,772.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | NPTF | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,772.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | NPTF | 3/8 | Pilot Type | No bracket | - | None | ||
฿ 2,772.70 ฿ 2,446.63 | VALVE | 1 Piece(s) | Same day | Air | Normally Closed | [Rc (R)] Rc | 1/2 | Pilot Type | No bracket | - | None | ||
฿ 2,881.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Closed | [Rc (R)] Rc | 1/2 | Pilot Type | With Bracket | - | None | ||
฿ 2,772.70 | SMC VPA TYPE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/2 | Pilot Type | No bracket | - | None | ||
฿ 2,881.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Normally Open | [Rc (R)] Rc | 1/2 | Pilot Type | With Bracket | - | None | ||
฿ 2,772.70 ฿ 2,446.63 | VALVE | 1 Piece(s) | Same day | Air | Normally Closed | G | 1/2 | Pilot Type | No bracket | - | None |
Loading...
Type | Air Operating Type | Operating Environment | Standard / No oil | Pilot number | Single |
---|---|---|---|---|---|
Number of ports | 3 |
How can we improve?
How can we improve?