(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air operated valve made by SMC.
[Features]
· The main valve construction is a metal seal type.
VZA212 external appearance
VZA414-1 external appearance
VZA212/4, VZA412/4 JIS symbol
VZA222/4, VZA422/4 JIS symbol
Fluid | Air | |
---|---|---|
Operating Pressure Range (MPa) | VZA212, 214 VZA222, 224 | 0.1 to 1.0 |
VZA412, 414 VZA422, 424 | 0.15 to 1.0 | |
Pilot Pressure Range (MPa) | VZA212, 214 VZA222, 224 | 0.1 to 1.0 |
VZA412, 414 VZA422, 424 | 0.15 to 1.0 | |
*Impact/Vibration Resistance (m/s2) | 150/50 |
However, pilot pressure must be greater than or equal to operating pressure
*Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Valve Model | Switching Method | Pilot Method | Piping Connection Port Diameter | Flow Rate Characteristics*2 | Pilot Pipe Connection Port Diameter | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | ||||||
Body Ported Type | VZA212-P-M5 | N.C. | Body side | M5 × 0.8 | 0.60 | 0.43 | 0.15 | 0.52 | 0.35 | 0.13 | M5 × 0.8 |
VZA222-P-M5 | N.O. | Body side | M5 × 0.8 | 0.60 | 0.43 | 0.15 | 0.52 | 0.35 | 0.13 | M5 × 0.8 | |
Base Mounted Type (With sub-plate) | VZA214-1P-01 | N.C. | Sub-plate side | Rc 1/8 | 1.0 | 0.30 | 0.25 | 0.85 | 0.35 | 0.22 | M5 × 0.8 |
VZA214-2P-01 | N.C. | Body side | Rc 1/8 | 1.0 | 0.30 | 0.25 | 0.85 | 0.35 | 0.22 | M5 × 0.8 | |
VZA224-1P-01 | N.O. | Sub-plate side | Rc 1/8 | 0.90 | 0.25 | 0.21 | 0.85 | 0.35 | 0.22 | M5 × 0.8 | |
VZA224-2P-01 | N.O. | Body side | Rc 1/8 | 0.90 | 0.25 | 0.21 | 0.85 | 0.35 | 0.22 | M5 × 0.8 | |
Body Ported Type | VZA412-P-01 | N.C. | Body side | Rc 1/8 | 2.0 | 0.14 | 0.49 | 2.2 | 0.17 | 0.53 | M5 × 0.8 |
VZA422-P-01 | N.O. | Body side | Rc 1/8 | 2.0 | 0.17 | 0.49 | 2.2 | 0.17 | 0.53 | M5 × 0.8 | |
Base Mounted Type | VZA414-1P-01 | N.C. | Sub-plate side | Rc 1/8 | 2.4 | 0.19 | 0.57 | 2.2 | 0.11 | 0.49 | M5 × 0.8 |
VZA414-2P-01 | N.C. | Body side | Rc 1/8 | 2.4 | 0.19 | 0.57 | 2.2 | 0.11 | 0.49 | M5 × 0.8 | |
VZA424-1P-01 | N.O. | Sub-plate side | Rc 1/8 | 2.4 | 0.19 | 0.57 | 1.9 | 0.32 | 0.45 | M5 × 0.8 | |
VZA424-2P-01 | N.O. | Body side | Rc 1/8 | 2.4 | 0.19 | 0.57 | 1.9 | 0.32 | 0.45 | M5 × 0.8 |
(Units: mm)
Body ported type: VZA2□2-P-M5 dimensional drawing
(Units: mm)
Body ported type with bracket: VZA2□2-P-M5-F dimensional drawing
(Units: mm)
Base Mounted Type: VZA2□4-□-01 dimensional drawing
(Units: mm)
Body ported type: VZA4□2-P-01 dimensional drawing
(Units: mm)
Base Mounted Type: VZA4□4-□-01/02 dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Option | Pilot port piping method | Body type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,105.85 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | M | M5 | - | Body ported (body side) | Body ported type | ||
฿ 1,141.55 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | M | M5 | With foot bracket | Body ported (body side) | Body ported type | ||
฿ 1,159.40 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | - | - | - | Sub-plate side (internal) | Base mounted type / without sub-plate | ||
฿ 1,213.80 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/8 | - | Sub-plate side (internal) | Base Mounted Type | ||
฿ 1,159.40 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | - | - | - | Body side (external) | Base mounted type / without sub-plate | ||
฿ 1,213.80 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/8 | - | Body side (external) | Base Mounted Type | ||
฿ 1,051.45 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | Normally Open | M | M5 | - | Body ported (body side) | Body ported type | ||
฿ 2,083.24 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | Normally Open | M | M5 | With foot bracket | Body ported (body side) | Body ported type | ||
฿ 2,214.13 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | Normally Open | - | - | - | Sub-plate side (internal) | Base mounted type / without sub-plate | ||
฿ 1,322.60 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | [Rc (R)] Rc | 1/8 | - | Sub-plate side (internal) | Base Mounted Type | ||
฿ 1,322.60 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | G | 1/8 | - | Sub-plate side (internal) | Base Mounted Type | ||
฿ 2,217.72 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | Normally Open | - | - | - | Body side (external) | Base mounted type / without sub-plate | ||
฿ 2,520.45 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | Normally Open | [Rc (R)] Rc | 1/8 | - | Body side (external) | Base Mounted Type | ||
฿ 1,504.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | Normally Closed | [Rc (R)] Rc | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 1,504.50 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/8 | With foot bracket | Body ported (body side) | Body ported type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | G | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | NPT | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | NPTF | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | - | - | - | Sub-plate side (internal) | Base mounted type / without sub-plate | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/8 | - | Sub-plate side (internal) | Base Mounted Type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | - | - | - | Body side (external) | Base mounted type / without sub-plate | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/8 | - | Body side (external) | Base Mounted Type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 3 Day(s) | Normally Open | [Rc (R)] Rc | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 2,868.50 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | Normally Open | [Rc (R)] Rc | 1/8 | With foot bracket | Body ported (body side) | Body ported type | ||
฿ 2,767.79 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | Normally Open | G | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 1,450.10 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | NPTF | 1/8 | - | Body ported (body side) | Body ported type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | - | - | - | Sub-plate side (internal) | Base mounted type / without sub-plate | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | [Rc (R)] Rc | 1/8 | - | Sub-plate side (internal) | Base Mounted Type | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | G | 1/8 | - | Sub-plate side (internal) | Base Mounted Type | ||
฿ 1,450.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | - | - | - | Body side (external) | Base mounted type / without sub-plate | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Normally Open | [Rc (R)] Rc | 1/8 | - | Body side (external) | Base Mounted Type |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Pilot Type | Pilot number | Single | Number of ports | 3 |
How can we improve?
How can we improve?