1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5 Port Air Operated Valve VPA4□50/4□70 Series

5 Port Air Operated Valve VPA4□50/4□70 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VP4□50 series are available.

5 Port Air Operated Valve VPA4□50/4□70 Series Specifications

VPA4150-04 external appearance

VPA4150-04 external appearance

VPA4270-14 external appearance

VPA4270-14 external appearance

2 position single VPA4150/4170 JIS code

2 position single VPA4150/4170 JIS code

2 position double VPA4250/4270 JIS code

2 position double VPA4250/4270 JIS code

3-position closed center VPA4350 JIS code

3-position closed center VPA4350 JIS code

Pilot pressure range graph

Pilot pressure range graph

FluidAir
Operating Pressure Range (MPa)0.2 to 0.9
Pilot Pressure Range (MPa)See the pilot pressure graph below.
Ambient and Working Fluid Temperature °C0 to 60
*1: LubricationRequired (turbine oil class 1 ISO VG32 equivalent)
Mounting OrientationFree
*2: Impact/Vibration Resistance (m/s2)150/50

*1: This valve is a lubricated type. Use class 1 turbine oil (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)

Flow Rate Characteristics / Weight List

Switching MethodModelPiping Connection Port DiameterFlow Rate CharacteristicsWeight (kg)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3/[s·bar])bCvC (dm3/[s·bar])bCv
2 PositionSingleVPA41503/8150.223.6160.334.51.9
1/2170.154.0190.285.1
3/4210.135.2210.285.62.7
DoubleVPA42503/8150.223.6160.334.51.9
1/2170.154.0190.285.1
3/4210.135.2210.285.62.7
3 PositionClosed CenterVPA43503/8160.284.0150.294.02.5
1/2180.274.7180.234.5
3/4220.195.3200.235.03.3
Exhaust CenterVPA44503/8160.283.916 (15)0.29 (0.28)4.2 (4.0)2.5
1/2180.244.519 (16)0.24 (0.27)4.8 (4.5)
3/4220.155.122 (18)0.23 (0.30)5.5 (4.8)3.3
Switching MethodModelPiping Connection Port DiameterEffective area (mm2)Weight (kg)
2 PositionSingleVPA415011202.7
VPA41701 1/42808.8
1 1/2300
DoubleVPA425011202.7
VPA42701 1/42808.8
1 1/2300
3 PositionClosed CenterVPA435011103.3
Exhaust CenterVPA445011103.3

Drawing

 

(Units: mm)

 

VPA4150-□-□ dimensional drawing

VPA4150-□-□ dimensional drawing

*The dimensions within ( ) are for the 3/4, 1 piping connection port diameters

 

(Units: mm)

 

VPA4250-□-□, VPA4350-□-□, VPA4450-□-□ dimensional drawing

VPA4250-□-□, VPA4350-□-□, VPA4450-□-□ dimensional drawing

 

(Units: mm)

 

VPA4170-12/14-□ dimensional drawing

VPA4170-12/14-□ dimensional drawing

 

(Units: mm)

 

VPA4270-12/14-□ dimensional drawing

VPA4270-12/14-□ dimensional drawing

Precautions

  • *Be sure to read the safety precautions and solenoid valve common precautions in the SMC catalog before use.
  • *Regarding lubrication: This valve is a lubricated type. Use turbine oil class 1 (ISO VG32).
  • *See the SMC catalog for information on piping, air quality, usage environment, 3 position closed centers, etc.
  • *See the SMC catalog for information other than that detailed above.
Part Number
VPA4150-03
VPA4150-03-F
VPA4150-03-N
VPA4150-04
VPA4150-04-F
VPA4150-04-N
VPA4150-06
VPA4150-06-F
VPA4150-06-N
VPA4150-06-T
VPA4150-10
VPA4150-10-F
VPA4150-10-N
VPA4154-00
VPA4170-12
VPA4170-12-F
VPA4170-12-N
VPA4170-14
VPA4170-14-F
VPA4170-14-N
VPA4170-14-T
VPA4174-00
VPA4250-03
VPA4250-03-F
VPA4250-03-N
VPA4250-03-T
VPA4250-04
VPA4250-04-F
VPA4250-04-N
VPA4250-06
VPA4250-06-F
VPA4250-06-N
VPA4250-06-T
VPA4250-10
VPA4250-10-F
VPA4250-10-N
VPA4254-00
VPA4270-12
VPA4270-12-N
VPA4270-12-T
VPA4270-14
VPA4270-14-F
VPA4270-14-N
VPA4274-00
VPA4350-03
VPA4350-03-F
VPA4350-03-N
VPA4350-03-T
VPA4350-04
VPA4350-04-F
VPA4350-04-N
VPA4350-04-T
VPA4350-06
VPA4350-06-F
VPA4350-06-N
VPA4350-06-T
VPA4350-10
VPA4350-10-F
VPA4350-10-N
VPA4350-10-T
VPA4354-00
VPA4450-03
VPA4450-03-N
VPA4450-04
VPA4450-04-N
VPA4450-06
VPA4450-06-F
VPA4450-06-N
VPA4450-10
VPA4450-10-F
VPA4450-10-N
VPA4450-10-T
VPA4454-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Driving Type Operating Temperature Range
(°C)
Body size Pilot number Piping

฿ 4,602.75

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc3/8Pilot Type-3/4 standardSingleSide ported

฿ 4,602.75

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG3/8Pilot Type-3/4 standardSingleSide ported

฿ 4,602.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT3/8Pilot Type-3/4 standardSingleSide ported

฿ 4,602.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/2Pilot Type-3/4 standardSingleSide ported

฿ 4,602.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1/2Pilot Type-3/4 standardSingleSide ported

฿ 4,602.75

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1/2Pilot Type-3/4 standardSingleSide ported

฿ 5,219.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc3/4Pilot Type-3/4 standardSingleSide ported

฿ 5,219.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG3/4Pilot Type-3/4 standardSingleSide ported

฿ 5,219.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT3/4Pilot Type-3/4 standardSingleSide ported

฿ 5,219.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPTF3/4Pilot Type-3/4 standardSingleSide ported

฿ 5,219.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1Pilot Type-3/4 standardSingleSide ported

฿ 9,990.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 46 Day(s) [Others] 2-position exhaustG1Pilot Type-3/4 standardSingleSide ported

฿ 9,990.00

SMC VPA TYPE 1 Piece(s) 46 Day(s) [Others] 2-position exhaustNPT1Pilot Type-3/4 standardSingleSide ported

฿ 4,114.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust--Pilot Type-3/4 standardSingleWithout sub-plate

฿ 17,686.80

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1 1/4Pilot Type-1 1/4 standardSingleSide ported

฿ 17,686.80

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1 1/4Pilot Type-1 1/4 standardSingleSide ported

฿ 17,686.80

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1 1/4Pilot Type-1 1/4 standardSingleSide ported

฿ 17,686.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1 1/2Pilot Type-1 1/4 standardSingleSide ported

฿ 17,686.80

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1 1/2Pilot Type-1 1/4 standardSingleSide ported

฿ 17,686.80

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1 1/2Pilot Type-1 1/4 standardSingleSide ported

฿ 17,686.80

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPTF1 1/2Pilot Type-1 1/4 standardSingleSide ported

฿ 11,398.50

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust--Pilot Type-1 1/4 standardSingleWithout sub-plate

฿ 4,748.10

SMC VPA TYPE 1 Piece(s) Same day [Others] 2-position exhaust[Rc (R)] Rc3/8Pilot Type-3/4 standardDoubleSide ported

฿ 4,748.10

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG3/8Pilot Type-3/4 standardDoubleSide ported

฿ 4,748.10

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT3/8Pilot Type-3/4 standardDoubleSide ported

฿ 4,748.10

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPTF3/8Pilot Type-3/4 standardDoubleSide ported

฿ 4,748.10

VALVE 1 Piece(s) Same day [Others] 2-position exhaust[Rc (R)] Rc1/2Pilot Type-3/4 standardDoubleSide ported

฿ 9,990.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 46 Day(s) [Others] 2-position exhaustG1/2Pilot Type-3/4 standardDoubleSide ported

฿ 4,748.10

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1/2Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc3/4Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG3/4Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT3/4Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPTF3/4Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1Pilot Type-3/4 standardDoubleSide ported

฿ 5,400.05

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1Pilot Type-3/4 standardDoubleSide ported

฿ 4,258.50

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust--Pilot Type-3/4 standardDoubleWithout sub-plate

฿ 17,904.40

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1 1/4Pilot Type-1 1/4 standardDoubleSide ported

฿ 17,904.40

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1 1/4Pilot Type-1 1/4 standardDoubleSide ported

฿ 17,904.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPTF1 1/4-0~601 1/4 standardDoubleSide ported

฿ 17,904.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1 1/2Pilot Type-1 1/4 standardDoubleSide ported

฿ 17,904.40

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1 1/2Pilot Type-1 1/4 standardDoubleSide ported

฿ 17,904.40

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1 1/2Pilot Type-1 1/4 standardDoubleSide ported

฿ 11,616.10

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust--Pilot Type-1 1/4 standardDoubleWithout sub-plate

฿ 9,061.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 3-position closed center[Rc (R)] Rc3/8Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerG3/8Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPT3/8Pilot Type-3/4 standard-Side ported

฿ 9,990.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 46 Day(s) [Others] 3-position closed centerNPTF3/8Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed center[Rc (R)] Rc1/2Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerG1/2Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPT1/2Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPTF1/2Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed center[Rc (R)] Rc3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerG3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPT3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPTF3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed center[Rc (R)] Rc1Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerG1Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPT1Pilot Type-3/4 standard-Side ported

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerNPTF1-0~603/4 standard-Side ported

฿ 9,061.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 3-position closed center--Pilot Type-3/4 standard-Without sub-plate

฿ 9,061.00

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust center[Rc (R)] Rc3/8Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerNPT3/8Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust center[Rc (R)] Rc1/2Pilot Type-3/4 standard-Side ported

฿ 9,061.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerNPT1/2Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust center[Rc (R)] Rc3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerG3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerNPT3/4Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust center[Rc (R)] Rc1Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerG1Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerNPT1Pilot Type-3/4 standard-Side ported

฿ 9,605.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust centerNPTF1Pilot Type-3/4 standard-Side ported

฿ 8,571.40

SMC VPA TYPE 1 Piece(s) 55 Day(s) [Others] 3-position exhaust center--Pilot Type-3/4 standard-Without sub-plate

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Air Operating Environment Standard
Number of ports 5