1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted (Part Number)

SMC VFA TYPE

5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 184.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VF1000/3000/5000 series are available.

5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted Specifications

VFA3000 Series external appearance

VFA3000 Series external appearance

VFA5000 Series external appearance

VFA5000 Series external appearance

Pilot pressure range for single - graph

Pilot pressure range for single - graph

ModelVFA3000VFA5000
FluidAir
Operating Pressure Range
MPa
2 Position Single0.15 to 1.0
2 position double / 3 position-101.2kPa to 1.0
Pilot Pressure Range
MPa
2 Position Single(0.4× P+0.1) to 1.0 P: operating pressure
2 Position Double0.1 to 1.0
3 Position0.15 to 1.0
Ambient and Working Fluid Temperature °C-10 to +50 (no freezing.)
LubricationNot required
Mounting OrientationFree
Impact/Vibration Resistance (m/s2 *1)300/50

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)

Flow Rate Characteristics / Weight List

Valve ModelSwitching MethodPiping Connection Port DiameterFlow Rate Characteristics*1Weight (g)*2
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C [dm3/(s/bar)]bCvC [dm3/(s/bar)]bCv
VFA3□40-022 PositionSingle1/42.80.140.642.50.180.57295 (143)
Double2.80.140.642.50.180.57318 (166)
3 PositionClosed Center2.10.220.491.60.260.41335 (183)
Exhaust Center2.30.210.532.8
[2.1]
0.23
[0.26]
0.66
[0.50]
Pressure Center2.9
[1.1]
0.16
[0.45]
0.67
[0.32]
2.10.230.49
VFA3□40-032 PositionSingle3/83.10.240.762.60.230.62278 (143)
Double3.10.240.762.60.230.62301 (166)
3 PositionClosed Center2.20.330.571.60.340.40318 (183)
Exhaust Center2.60.270.612.8
[2.3]
0.30
[0.28]
0.68
[0.55]
Pressure Center3.4
[1.3]
0.29
[0.48]
0.80
[0.38]
2.20.310.52
VFA5□44-022 PositionSingle1/47.30.492.17.30.502.0467 (278)
Double7.30.492.17.30.502.0502 (313)
3 PositionClosed Center6.60.351.76.30.311.6541 (352)
Exhaust Center7.40.331.98.1
[7.4]
0.35
[0.34]
2.1
[1.9]
Pressure Center8.0
[2.9]
0.35
[0.48]
2.1
[0.85]
5.60.311.5
VFA5□44-032 PositionSingle3/88.40.342.28.90.292.3454 (278)
Double8.40.342.28.90.292.3489 (313)
3 PositionClosed Center7.30.342.07.10.281.8528 (352)
Exhaust Center8.10.272.014.0
[8.3]
0.26
[0.31]
3.4
[2.2]
Pressure Center8.1
[2.5]
0.33
[0.48]
2.0
[0.74]
5.70.311.4
VFA5□44-042 PositionSingle1/29.40.432.712.00.323.0526 (278)
Double9.40.432.712.00.323.0561 (313)
3 PositionClosed Center7.10.412.17.40.322.0600 (352)
Exhaust Center8.60.392.413.0
[8.9]
0.21
[0.40]
3.1
[2.5]
Pressure Center11.0
[2.6]
0.18
[0.47]
2.6
[0.78]
6.10.351.6

*1: Values in [ ] are for the normal position.
*2: Values in ( ) are for without sub-plate.

Diagram / Body Ported Type

2 position single: VFA3000, VFA5000 diagram

2 position single: VFA3000, VFA5000 diagram

2 position single display symbol

2 position single display symbol

2 position double VFA3000, VFA5000 diagram

2 position double VFA3000, VFA5000 diagram

3 position closed center / exhaust center / pressure center

3 position closed center / exhaust center / pressure center

*This figure shows the closed center type

Component Parts

NumberPart NameMaterialNotes
1BodyDiecast aluminumUrban white
2Pilot PlateDiecast aluminumUrban gray
3End PlateResinUrban white
4PistonResin-
5Spool ValveAluminum, HNBR-
6SpringSUS-

Replacement Parts

NumberPart NamePart NumberNotes
VFA3000VFA5000
7GasketDXT031-30-11DXT156-9-8HNBR
8Sub-Plate1/4: VF3000-71-1□
3/8: VF3000-71-2□
1/4: VF5000-71-1□
3/8: VF5000-71-2□
1/2: VF5000-71-3□
Diecast aluminum
-Cross Pan Head Machine Screw (1 pc.)DXT031-44-1
(M4 × 39.5 with SW)
-For valve mounting
-Hexagon socket head cap screw (1 pc.)-AXT620-32-1
(M4 × 48 with SW)
For valve mounting

Dimensions / VFA3000 Series Base Mounted Type

 

(Units: mm)

 

2 position single VFA3140-02/03□(-P) dimensional drawing

2 position single VFA3140-02/03□(-P) dimensional drawing

 

(Units: mm)

 

2 position double VFA3240-02/03□(-P) dimensional drawing

2 position double VFA3240-02/03□(-P) dimensional drawing

 

(Units: mm)

 

3 position closed center / exhaust center / pressure center: VFA3/3/4/5/40-02/03□(-P) dimensional drawing

3 position closed center / exhaust center / pressure center: VFA3/3/4/5/40-02/03□(-P) dimensional drawing

*See the SMC catalog for information other than that detailed above.

Part Number
VFA5244-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Driving Type Operating Temperature Range
(°C)
Detailed type Valve type Pilot port thread type Pilot number Pilot port direction

฿ 3,696.65

SMC VFA TYPE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/2Pilot Type--Base mountedRcDoubleUpward

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Air Operating Environment Standard / No oil
Number of ports 5

Please check the type/dimensions/specifications of the part VFA5244-04 in the 5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted series.

Products with similar specification

Part Number
VFA3140-02
VFA3140-02-P
VFA3140-02F
VFA5244-04-P
VFA5244-04F
VFA5244-04N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Driving Type Operating Temperature Range
(°C)
Detailed type Valve type Pilot port thread type Pilot number Pilot port direction

฿ 1,721.25

1 Piece(s) 3 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/4Pilot Type--Base mountedRcSingleUpward

฿ 1,721.25

1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/4Pilot Type--Base mountedRcSingleLateral

฿ 1,721.25

1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1/4Pilot Type--Base mountedGSingleUpward

฿ 3,696.65

1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/2Pilot Type--Base mountedRcDoubleLateral

฿ 3,696.65

1 Piece(s) 55 Day(s) [Others] 2-position exhaustG1/2Pilot Type--Base mountedGDoubleUpward

฿ 3,632.05

1 Piece(s) 55 Day(s) [Others] 2-position exhaustNPT1/2Pilot Type--Base mountedNPTDoubleUpward