(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VZ2000/4000 series are available.
· Can also be equipped to VQZ2000/3000 manifolds.
VZA4000 Series Base Mounted Type external appearance
VZA4000 Series Body Ported Type external appearance
Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code
Fluid | Air | |
---|---|---|
Operating Pressure Range (MPa) | VZA4121, 4141 | 0.15 to 1.0 |
VZA4221, 4321, 4421, 4241, 4341, 4441 | 0 to 1.0 | |
Pilot Pressure Range (MPa) | VZA4121, 4141 | 0.15 to 1.0 |
VZA4221, 4321, 4421, 4241, 4341, 4441 | 0.1 to 1.0 | |
*Impact/Vibration Resistance (m/s2) | 150/50 |
However, pilot pressure must be greater than or equal to operating pressure
*Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 8.3 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Valve Model | Switching Method | Piping Connection Port Diameter Rc | Flow Rate Characteristics*2 | ||||
---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | |||||||
C (dm3/[s·bar]) | b | Cv | |||||
Body Ported Type | VZA4121-01 | 2 Position | Single | 1/8 | 2.0 | 0.14 | 0.49 |
VZA4221-01 | Double | 2.0 | 0.14 | 0.49 | |||
VZA4321-01 | 3 Position | Closed Center | 1.9 | 0.15 | 0.47 | ||
VZA4421-01 | Exhaust Center | 1.9 | 0.15 | 0.47 | |||
Base Mounted Type (With Sub-Plate) | VZA4141-1-01 | 2 Position | Single | 1/8 | 2.4 | 0.23 | 0.56 |
VZA4141-1-02 | 1/4 | ||||||
VZA4141-2-01 | 1/8 | 2.4 | 0.23 | 0.56 | |||
VZA4141-2-02 | 1/4 | ||||||
VZA4241-1-01 | Double | 1/8 | 2.4 | 0.23 | 0.56 | ||
VZA4241-1-02 | 1/4 | ||||||
VZA4241-2-01 | 1/8 | 2.4 | 0.23 | 0.56 | |||
VZA4241-2-02 | 1/4 | ||||||
VZA4341-1-01 | 3 Position | Closed Center | 1/8 | 2.3 | 0.19 | 0.54 | |
VZA4341-1-02 | 1/4 | ||||||
VZA4341-2-01 | 1/8 | 2.3 | 0.19 | 0.54 | |||
VZA4341-2-02 | 1/4 | ||||||
VZA4441-1-01 | Exhaust Center | 1/8 | 2.3 | 0.21 | 0.52 | ||
VZA4441-1-02 | 1/4 | ||||||
VZA4441-2-01 | 1/8 | 2.3 | 0.21 | 0.52 | |||
VZA4441-2-02 | 1/4 |
Valve Model | Flow Rate Characteristics*2 | Pilot Pipe Connection Port Diameter | Pilot Port Piping Location | |||
---|---|---|---|---|---|---|
4/2 → 5/3 (A/B → EA/EB) | ||||||
C (dm3/[s·bar]) | b | Cv | ||||
Body Ported Type | VZA4121-01 | 1.7 | 0.25 | 0.44 | M5 × 0.8 | Body side |
VZA4221-01 | 1.7 | 0.25 | 0.44 | |||
VZA4321-01 | 1.7 | 0.25 | 0.44 | |||
VZA4421-01 | 1.7 | 0.25 | 0.44 | |||
Base Mounted Type (With Sub-Plate) | VZA4141-1-01 | 2.2 | 0.19 | 0.54 | M5 × 0.8 | Sub-plate side |
VZA4141-1-02 | ||||||
VZA4141-2-01 | 2.2 | 0.19 | 0.54 | Body side | ||
VZA4141-2-02 | ||||||
VZA4241-1-01 | 2.2 | 0.19 | 0.54 | Sub-plate side | ||
VZA4241-1-02 | ||||||
VZA4241-2-01 | 2.2 | 0.19 | 0.54 | Body side | ||
VZA4241-2-02 | ||||||
VZA4341-1-01 | 2.3 | 0.21 | 0.54 | Sub-plate side | ||
VZA4341-1-02 | ||||||
VZA4341-2-01 | 2.3 | 0.21 | 0.54 | Body side | ||
VZA4341-2-02 | ||||||
VZA4441-1-01 | 2.2 | 0.22 | 0.52 | Sub-plate side | ||
VZA4441-1-02 | ||||||
VZA4441-2-01 | 2.2 | 0.22 | 0.52 | Body side | ||
VZA4441-2-02 |
*1: Base Mounted Type Without Sub-Plate: VZA4□41-1/2.
*2: Maximum port diameter value.
(Units: mm)
2 position single: VZA4121-01 dimensional drawing
(Units: mm)
2 position double: VZA4221-01 dimensional drawing
(Units: mm)
3 position closed center: VZA4321-01 / 3 position exhaust center: VZA4421-01 dimensional drawing
(Units: mm)
2 position single: VZA4141-□-01/02 dimensional drawing
(Units: mm)
2 position double: VZA4241-□-01/02 dimensional drawing
(Units: mm)
3-position closed center: VZA4341-□-01/02 dimensional drawing
(Units: mm)
3-position exhaust center: VZA4441-□-01/02 dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Option | Valve type | Pilot number | Pilot port piping method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,631.15 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | [Rc (R)] Rc | 1/8 | - | Body ported type | Single | Body ported (body side) | ||
฿ 3,205.60 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | [Others] 2-position pressure | [Rc (R)] Rc | 1/8 | With foot bracket | Body ported type | Single | Body ported (body side) | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | - | - | - | Base mounted type / without sub-plate | Single | Sub-plate side (internal) | ||
฿ 1,812.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | [Rc (R)] Rc | 1/8 | - | Base mounted | Single | Sub-plate side (internal) | ||
฿ 1,812.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | [Rc (R)] Rc | 1/4 | - | Base mounted | Single | Sub-plate side (internal) | ||
฿ 1,631.15 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | - | - | - | Base mounted type / without sub-plate | Single | Body side (external) | ||
฿ 1,812.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | [Rc (R)] Rc | 1/8 | - | Base mounted | Single | Body side (external) | ||
฿ 1,812.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 2-position pressure | [Rc (R)] Rc | 1/4 | - | Base mounted | Single | Body side (external) | ||
฿ 2,283.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Universal | [Rc (R)] Rc | 1/8 | - | Body ported type | Double | Body ported (body side) | ||
฿ 2,283.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Universal | - | - | - | Base mounted type / without sub-plate | Double | Sub-plate side (internal) | ||
฿ 2,465.00 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Universal | [Rc (R)] Rc | 1/8 | - | Base mounted | Double | Sub-plate side (internal) | ||
฿ 2,465.00 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Universal | [Rc (R)] Rc | 1/4 | - | Base mounted | Double | Sub-plate side (internal) | ||
฿ 2,283.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Universal | - | - | - | Base mounted type / without sub-plate | Double | Body side (external) | ||
฿ 2,465.00 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | Universal | [Rc (R)] Rc | 1/8 | - | Base mounted | Double | Body side (external) | ||
฿ 2,465.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | Universal | [Rc (R)] Rc | 1/4 | - | Base mounted | Double | Body side (external) | ||
฿ 3,189.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | [Rc (R)] Rc | 1/8 | - | Body ported type | - | Body ported (body side) | ||
฿ 3,189.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | - | - | - | Base mounted type / without sub-plate | - | Sub-plate side (internal) | ||
฿ 3,371.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | [Rc (R)] Rc | 1/8 | - | Base mounted | - | Sub-plate side (internal) | ||
฿ 3,371.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | [Rc (R)] Rc | 1/4 | - | Base mounted | - | Sub-plate side (internal) | ||
฿ 3,189.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | - | - | - | Base mounted type / without sub-plate | - | Body side (external) | ||
฿ 3,371.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | [Rc (R)] Rc | 1/8 | - | Base mounted | - | Body side (external) | ||
฿ 3,371.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position closed center | [Rc (R)] Rc | 1/4 | - | Base mounted | - | Body side (external) | ||
฿ 3,189.20 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position exhaust center | [Rc (R)] Rc | 1/8 | - | Body ported type | - | Body ported (body side) | ||
฿ 6,002.10 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | [Others] 3-position exhaust center | - | - | - | Base mounted type / without sub-plate | - | Sub-plate side (internal) | ||
฿ 6,335.42 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | [Others] 3-position exhaust center | [Rc (R)] Rc | 1/8 | - | Base mounted | - | Sub-plate side (internal) | ||
฿ 3,371.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position exhaust center | [Rc (R)] Rc | 1/4 | - | Base mounted | - | Sub-plate side (internal) | ||
฿ 5,998.92 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | [Others] 3-position exhaust center | - | - | - | Base mounted type / without sub-plate | - | Body side (external) | ||
฿ 6,335.42 | SMC ZCUKD TYPE | 1 Piece(s) | 45 Day(s) | [Others] 3-position exhaust center | [Rc (R)] Rc | 1/8 | - | Base mounted | - | Body side (external) | ||
฿ 3,371.10 | SMC ZCUKD TYPE | 1 Piece(s) | 55 Day(s) | [Others] 3-position exhaust center | [Rc (R)] Rc | 1/4 | - | Base mounted | - | Body side (external) |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Pilot Type | Number of ports | 5 |
How can we improve?
How can we improve?