5 Port Air Operated Valve VZA2000 Series

Caution
- Product images may be representative images. Refer to the catalog for details.
Product Description
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VZ2000/4000 series are available.
· Can also be equipped to VQZ2000/3000 manifolds.
5 Port Air Operated Valve VZA2000 Series Specifications

VZA2000 Series Base Mounted Type external appearance

VZA2000 Series Body Ported Type external appearance

Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code
| Fluid | Air | |
|---|---|---|
| Operating Pressure Range (MPa) | VZA2121, 2141 | 0.1 to 1.0 |
| VZA2221, 2321, 2421, 2441, 2241, 2341, 2441 | 0 to 1.0 | |
| Pilot Pressure Range (MPa) | 0.1 to 1.0 | |
| *Impact/Vibration Resistance (m/s2) | 150/50 | |
However, pilot pressure must be greater than or equal to operating pressure
*Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 8.3 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Model
| Valve Model | Switching Method | Piping Connection Port Diameter | Flow Rate Characteristics | ||||
|---|---|---|---|---|---|---|---|
| 1 → 4/2 (P → A/B) | |||||||
| C (dm3/[s·bar]) | b | Cv | |||||
| Body Ported Type | VZA2121-M5 | 2 Position | Single | M5 × 0.8 | 0.60 | 0.43 | 0.15 |
| VZA2221-M5 | Double | 0.60 | 0.43 | 0.15 | |||
| VZA2321-M5 | 3 Position | Closed Center | 0.56 | 0.15 | 0.13 | ||
| VZA2421-M5 | Exhaust Center | 0.60 | 0.20 | 0.15 | |||
| (With Sub-Plate) Base Mounted Type | VZA2141-1-01 | 2 Position | Single | 1.0 | 0.30 | 0.25 | |
| VZA2141-2-01 | |||||||
| VZA2241-1-01 | Double | 1.0 | 0.30 | 0.25 | |||
| VZA2241-2-01 | |||||||
| VZA2341-1-01 | 3 Position | Closed Center | Rc 1/8 | 0.90 | 0.25 | 0.21 | |
| VZA2341-2-01 | |||||||
| VZA2441-1-01 | Exhaust Center | 1.0 | 0.30 | 0.25 | |||
| VZA2441-2-01 | |||||||
| Valve Model | Flow Rate Characteristics | Pilot Pipe Connection Port Diameter | Pilot Port Piping Location | |||
|---|---|---|---|---|---|---|
| 4/2 → 5/3 (A/B → EA/EB) | ||||||
| C (dm3/[s·bar]) | b | Cv | ||||
| Body Ported Type | VZA2121-M5 | 0.59 | 0.30 | 0.15 | M5 × 0.8 | Body side |
| VZA2221-M5 | 0.59 | 0.30 | 0.15 | |||
| VZA2321-M5 | 0.59 | 0.22 | 0.14 | |||
| VZA2421-M5 | 0.59 | 0.22 | 0.14 | |||
| (With Sub-Plate) Base Mounted Type | VZA2141-1-01 | 0.90 | 0.25 | 0.21 | M5 × 0.8 | Sub-plate side |
| VZA2141-2-01 | Body side | |||||
| VZA2241-1-01 | 0.90 | 0.25 | 0.21 | Sub-plate side | ||
| VZA2241-2-01 | Body side | |||||
| VZA2341-1-01 | 0.71 | 0.30 | 0.19 | Sub-plate side | ||
| VZA2341-2-01 | Body side | |||||
| VZA2441-1-01 | 0.90 | 0.25 | 0.21 | Sub-plate side | ||
| VZA2441-2-01 | Body side | |||||
*Base mounted type without sub-plate: VZA2□41-1/2.
Dimensions / Body Ported Type
(Units: mm)

2 position single: VZA2121-M5 dimensional drawing
(Units: mm)

2 position double: VZA2221-M5 dimensional drawing
(Units: mm)

3 position closed center: VZA2321-M5 / 3 position exhaust center: VZA2421-M5 dimensional drawing
Dimensions / Base Mounted Type
(Units: mm)

2 position single: VZA2141-1/2-01 dimensional drawing
(Units: mm)

2 position double: VZA2241-1/2-01 dimensional drawing
(Units: mm)

3-position closed center: VZA2341-1/2-01 dimensional drawing
(Units: mm)

3-position exhaust center: VZA2441-1/2-01 dimensional drawing
Precautions
- *Be sure to read the safety precautions and solenoid valve common precautions sections in the SMC catalog before use.
- *See the SMC catalog for information other than that detailed above.