(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for SYJ3000/5000/7000 series are available.
SYJA5000 Series Base Mounted Type external appearance
SYJA5000 Series Body Ported Type external appearance
Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | 2 Position Single | 0.15 to 0.7 |
2 Position Double | -100 kPa to 0.7 | |
3 Position | -100 kPa to 0.7 | |
*1: Pilot Pressure Range MPa | 2 Position Single | (0.4 ×P+0.1) to 0.7 P: operating pressure |
2 Position Double | 0.1 to 0.7 | |
3 Position | 0.15 to 0.7 | |
Ambient and Working Fluid Temperature °C | -10 to +60 (no freezing) | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact/Vibration Resistance (m/s2) | 300/50 |
*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P) port}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Pilot pressure range for single pilot - graph
Air Operated Valve Model: SYJA5120-M5-F
*Bracket is not attached.
Bracket assembly: SYJ5000-13-3A
*Mounting screws included.
Valve Model | Switching Method | Piping Connection Port Diameter | Flow Rate Characteristics*1 | Pilot Connection Port Size | Weight (g)*2 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||||
Body Ported Type | SYJA5□20-M5 | 2 Position | Single | M5 × 0.8 | 0.47 | 0.41 | 0.13 | 0.47 | 0.41 | 0.13 | M5 × 0.8 | 34 |
Double | 38 | |||||||||||
3 Position | Closed Center | 0.49 | 0.44 | 0.13 | 0.44 | 0.40 | 0.12 | 48 | ||||
Exhaust Center | 0.46 | 0.37 | 0.12 | 0.47 [0.39] | 0.43 [0.35] | 0.13 [0.10] | ||||||
Pressure Center | 0.49 [0.39] | 0.51 [0.38] | 0.14 [0.10] | 0.45 | 0.42 | 0.12 | ||||||
SYJA5□20-C4 | 2 Position | Single | A, B ports: C4 (ø4‑mm one-touch pipe fitting) P, R ports: M5 × 0.8 | 0.69 | 0.39 | 0.18 | 0.44 | 0.39 | 0.12 | 41 | ||
Double | 45 | |||||||||||
3 Position | Closed Center | 0.69 | 0.40 | 0.19 | 0.43 | 0.40 | 0.12 | 55 | ||||
Exhaust Center | 0.56 | 0.40 | 0.15 | 0.41 [0.41] | 0.37 [0.37] | 0.10 [0.11] | ||||||
Pressure Center | 0.57 [0.41] | 0.40 [0.37] | 0.15 [0.10] | 0.41 | 0.37 | 0.10 | ||||||
SYJA5□20-C6 | 2 Position | Single | A, B ports: C6 (ø6‑mm single-action pipe fitting) P, R ports: M5 × 0.8 | 0.70 | 0.36 | 0.19 | 0.47 | 0.40 | 0.12 | 41 | ||
Double | 45 | |||||||||||
3 Position | Closed Center | 0.72 | 0.37 | 0.19 | 0.44 | 0.34 | 0.12 | 55 | ||||
Exhaust Center | 0.67 | 0.54 | 0.19 | 0.41 [0.41] | 0.38 [0.38] | 0.11 [0.11] | ||||||
Pressure Center | 0.82 [0.44] | 0.41 [0.39] | 0.23 [0.12] | 0.41 | 0.36 | 0.11 | ||||||
Base Mounted Type (with Sub-Plate) | SYJA5□40-01 | 2 Position | Single | 1/8 | 0.79 | 0.21 | 0.19 | 0.83 | 0.32 | 0.21 | M5 × 0.8 | 68 (34) |
Double | 72 (38) | |||||||||||
3 Position | Closed Center | 0.80 | 0.28 | 0.18 | 0.86 | 0.34 | 0.20 | 82 (48) | ||||
Exhaust Center | 0.71 | 0.26 | 0.18 | 1.1 [0.60] | 0.24 [0.44] | 0.26 [0.18] | ||||||
Pressure Center | 0.99 [0.47] | 0.29 [0.38] | 0.24 [0.12] | 0.72 | 0.38 | 0.18 |
*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
*3: 5 Port Base Mounted Type without sub-plate: SYJA5□40.
(Units: mm)
2 position single: SYJA5120-M5 (-F) dimensional drawing
(Units: mm)
2 position single: SYJA5140-01 dimensional drawing
(Units: mm)
2 position double: SYJA5220-M5 dimensional drawing
(Units: mm)
2 position double: SYJA5240-01 dimensional drawing
(Units: mm)
3 position closed center / exhaust center / pressure center: SYJA53/4/5/20-M5 dimensional drawing
(Units: mm)
3 position closed center / exhaust center / pressure center: SYJA53/4/5/40-01 dimensional drawing
Part Number |
---|
SYJA5220-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Bracket | Valve type | Pilot number | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,657.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | Tube Connection | - | Ø6 | No bracket | Body ported type | Double | 5 |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard / No oil |
---|---|---|---|---|---|
Driving Type | Pilot Type |
Please check the type/dimensions/specifications of the part SYJA5220-C6 in the 4/5 Port Air Operated Valve SYJA5000 Series series.
Part Number |
---|
SYJA5120-C6-F |
SYJA5120-M5 |
SYJA5120-M5-F |
SYJA5220-M5 |
SYJA5240 |
SYJA5240-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Bracket | Valve type | Pilot number | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,346.40 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | Tube Connection | - | Ø6 | With Bracket | Body ported type | Single | 5 | ||
฿ 1,173.85 | 1 Piece(s) | 3 Day(s) | [Others] 2-position exhaust | M | M5 | - | No bracket | Body ported type | Single | 5 | ||
฿ 1,208.70 | 1 Piece(s) | 55 Day(s) | [Others] 2-position exhaust | M | M5 | - | With Bracket | Body ported type | Single | 5 | ||
฿ 1,518.95 | 1 Piece(s) | 3 Day(s) | [Others] 2-position exhaust | M | M5 | - | No bracket | Body ported type | Double | 5 | ||
฿ 1,518.95 | 1 Piece(s) | Same day | [Others] 2-position exhaust | - | - | - | No bracket | Base mounted type / without sub-plate | Double | 4 | ||
฿ 1,691.50 | 1 Piece(s) | 3 Day(s) | [Others] 2-position exhaust | [Rc (R)] Rc | 1/8 | - | No bracket | Base mounted | Double | 4 |
How can we improve?
How can we improve?