4/5 Port Air Operated Valve SYJA5000 Series

Caution
- Product images may be representative images. Refer to the catalog for details.
Product Description
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for SYJ3000/5000/7000 series are available.
4/5 Port Air Operated Valve SYJA5000 Series Specifications

SYJA5000 Series Base Mounted Type external appearance

SYJA5000 Series Body Ported Type external appearance

Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code
| Fluid | Air | |
|---|---|---|
| Operating Pressure Range MPa | 2 Position Single | 0.15 to 0.7 |
| 2 Position Double | -100 kPa to 0.7 | |
| 3 Position | -100 kPa to 0.7 | |
| *1: Pilot Pressure Range MPa | 2 Position Single | (0.4 ×P+0.1) to 0.7 P: operating pressure |
| 2 Position Double | 0.1 to 0.7 | |
| 3 Position | 0.15 to 0.7 | |
| Ambient and Working Fluid Temperature °C | -10 to +60 (no freezing) | |
| Lubrication | Not required | |
| Mounting Orientation | Free | |
| *2: Impact/Vibration Resistance (m/s2) | 300/50 | |
*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P) port}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)

Pilot pressure range for single pilot - graph
With Bracket
Air Operated Valve Model: SYJA5120-M5-F
*Bracket is not attached.
Bracket assembly: SYJ5000-13-3A
*Mounting screws included.
Flow Rate Characteristics / Weight List
| Valve Model | Switching Method | Piping Connection Port Diameter | Flow Rate Characteristics*1 | Pilot Connection Port Size | Weight (g)*2 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
| C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||||
| Body Ported Type | SYJA5□20-M5 | 2 Position | Single | M5 × 0.8 | 0.47 | 0.41 | 0.13 | 0.47 | 0.41 | 0.13 | M5 × 0.8 | 34 |
| Double | 38 | |||||||||||
| 3 Position | Closed Center | 0.49 | 0.44 | 0.13 | 0.44 | 0.40 | 0.12 | 48 | ||||
| Exhaust Center | 0.46 | 0.37 | 0.12 | 0.47 [0.39] | 0.43 [0.35] | 0.13 [0.10] | ||||||
| Pressure Center | 0.49 [0.39] | 0.51 [0.38] | 0.14 [0.10] | 0.45 | 0.42 | 0.12 | ||||||
| SYJA5□20-C4 | 2 Position | Single | A, B ports: C4 (ø4‑mm one-touch pipe fitting) P, R ports: M5 × 0.8 | 0.69 | 0.39 | 0.18 | 0.44 | 0.39 | 0.12 | 41 | ||
| Double | 45 | |||||||||||
| 3 Position | Closed Center | 0.69 | 0.40 | 0.19 | 0.43 | 0.40 | 0.12 | 55 | ||||
| Exhaust Center | 0.56 | 0.40 | 0.15 | 0.41 [0.41] | 0.37 [0.37] | 0.10 [0.11] | ||||||
| Pressure Center | 0.57 [0.41] | 0.40 [0.37] | 0.15 [0.10] | 0.41 | 0.37 | 0.10 | ||||||
| SYJA5□20-C6 | 2 Position | Single | A, B ports: C6 (ø6‑mm single-action pipe fitting) P, R ports: M5 × 0.8 | 0.70 | 0.36 | 0.19 | 0.47 | 0.40 | 0.12 | 41 | ||
| Double | 45 | |||||||||||
| 3 Position | Closed Center | 0.72 | 0.37 | 0.19 | 0.44 | 0.34 | 0.12 | 55 | ||||
| Exhaust Center | 0.67 | 0.54 | 0.19 | 0.41 [0.41] | 0.38 [0.38] | 0.11 [0.11] | ||||||
| Pressure Center | 0.82 [0.44] | 0.41 [0.39] | 0.23 [0.12] | 0.41 | 0.36 | 0.11 | ||||||
| Base Mounted Type (with Sub-Plate) | SYJA5□40-01 | 2 Position | Single | 1/8 | 0.79 | 0.21 | 0.19 | 0.83 | 0.32 | 0.21 | M5 × 0.8 | 68 (34) |
| Double | 72 (38) | |||||||||||
| 3 Position | Closed Center | 0.80 | 0.28 | 0.18 | 0.86 | 0.34 | 0.20 | 82 (48) | ||||
| Exhaust Center | 0.71 | 0.26 | 0.18 | 1.1 [0.60] | 0.24 [0.44] | 0.26 [0.18] | ||||||
| Pressure Center | 0.99 [0.47] | 0.29 [0.38] | 0.24 [0.12] | 0.72 | 0.38 | 0.18 | ||||||
*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
*3: 5 Port Base Mounted Type without sub-plate: SYJA5□40.
Dimensions / Body Ported Type
(Units: mm)

2 position single: SYJA5120-M5 (-F) dimensional drawing
Dimensions / Base Mounted Type
(Units: mm)

2 position single: SYJA5140-01 dimensional drawing
(Units: mm)

2 position double: SYJA5220-M5 dimensional drawing
(Units: mm)

2 position double: SYJA5240-01 dimensional drawing
(Units: mm)

3 position closed center / exhaust center / pressure center: SYJA53/4/5/20-M5 dimensional drawing
(Units: mm)

3 position closed center / exhaust center / pressure center: SYJA53/4/5/40-01 dimensional drawing
Precautions
- *Be sure to read the safety precautions and solenoid valve common precautions sections in the SMC catalog before use.
- *See the SMC catalog for information other than that detailed above.