1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5 Port Air Operated Valve SYA3000/5000/7000 Series (Part Number)

DIRECTIONAL CONTROL VALVE

5 Port Air Operated Valve SYA3000/5000/7000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,247.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air operated valve made by SMC.
[Features]
· Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.

5 Port Air Operated Valve SYA3000/SYA5000/SYA7000 Series Specifications

SYA3000/SYA5000/SYA7000 Series Base Mounted Type external appearance

SYA3000/SYA5000/SYA7000 Series Base Mounted Type external appearance

SYA3000/SYA5000/SYA7000 Series Body Ported Type external appearance

SYA3000/SYA5000/SYA7000 Series Body Ported Type external appearance

2 position single JIS code

2 position single JIS code

2 position double JIS code

2 position double JIS code

FluidAir
Operating Pressure Range
MPa
2 Position Single0.15 to 0.7
2 Position Double-100 kPa to 0.7
3 Position-100 kPa to 0.7
*1: Pilot Pressure Range
MPa
2 Position Single(0.7 × P + 0.1) to 0.7 P: operating pressure
2 Position Double0.1 to 0.7
3 Position0.2 to 0.7
Ambient and Working Fluid Temperature °C-10 to +60 (no freezing)
Manual (Manual Operation)Non-locking push type
LubricationNot required
Mounting OrientationFree
*2: Impact/Vibration Resistance (m/s2)150/30

*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P)}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)

Flow Rate Characteristics / Weight List

Model: SYA3□20 Series (Body Ported Type)

Valve ModelSwitching MethodPilot
Connection Port Size
Piping Connection Port DiameterFlow Rate CharacteristicsWeight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
P, EA, EBA, BC (dm3/[s·bar])bCvC (dm3/[s·bar])bCv
SYA3□20-M52 PositionSingleM5 × 0.8M5 × 0.8M5 × 0.80.610.440.160.640.450.1835
Double37
3 PositionClosed
Center
0.480.460.130.470.430.1339
Exhaust
Center
0.470.420.130.47 (0.44)0.41 (0.37)0.13 (0.12)
Pressure
Center
0.50 (0.41)0.48 (0.35)0.15 (0.11)0.470.430.13
SYA3□20-C42 PositionSingleC4 (ø4‑mm one-touch pipe fitting)0.720.290.180.640.340.1744
Double46
3 PositionClosed
Center
0.590.280.150.590.300.1548
Exhaust
Center
0.630.350.160.42 (0.41)0.34 (0.37)0.11 (0.11)
Pressure
Center
0.76 (0.46)0.42 (0.34)0.21 (0.12)0.590.290.15
SYA3□20-C62 PositionSingleC6 (ø6‑mm one-touch pipe fitting)0.760.300.190.650.390.1740
Double42
3 PositionClosed
Center
0.760.550.240.600.330.1644
Exhaust
Center
0.650.320.160.64 (0.42)0.31 (0.36)0.17 (0.11)
Pressure
Center
0.77 (0.49)0.34 (0.43)0.21 (0.15)0.610.340.16

*Values in ( ) are for the normal position.

Model: SYA3□40 Series (Base Mounted Type)

Valve ModelSwitching MethodPilot
Connection Port Size
Piping Connection Port Diameter*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3/[s·bar])bCvC (dm3/[s·bar])bCv
SYA3□40-01□2 PositionSingleM5 × 0.81/81.00.300.241.10.300.2669 (34)
Double71 (36)
3 PositionClosed
Center
0.770.280.180.850.300.1973 (38)
Exhaust
Center
0.730.310.181.1 (0.55)0.26 (0.52)0.24 (0.16)
Pressure
Center
1.2 (0.51)0.24 (0.45)0.29 (0.14)0.890.470.24

*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.

Model: SYA5□20 Series (Body Ported Type)

Valve ModelSwitching MethodPilot
Connection Port Size
Piping Connection Port DiameterFlow Rate CharacteristicsWeight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
P, EA, EBA, BC (dm3/[s·bar])bCvC (dm3/[s·bar])bCv
SYA5□20-01□2 PositionSingleM5 × 0.81/81/81.90.350.492.40.390.6158
Double64
3 PositionClosed
Center
1.70.430.451.80.350.4669
Exhaust
Center
1.50.440.412.5 (1.5)0.32 (0.43)0.59 (0.40)
Pressure
Center
2.2 (0.91)0.46 (0.58)0.61 (0.28)1.80.380.46
SYA5□20-C4□2 PositionSingleC4 (ø4‑mm one-touch pipe fitting)0.750.430.200.850.640.3082
Double87
3 PositionClosed
Center
0.740.400.190.840.570.2893
Exhaust
Center
0.750.360.190.84 (0.84)0.64 (0.53)0.30 (0.27)
Pressure
Center
0.78 (0.71)0.44 (0.37)0.21 (0.18)0.840.570.27
SYA5□20-C6□2 PositionSingleC6 (ø6‑mm one-touch pipe fitting)1.50.330.332.00.370.5276
Double82
3 PositionClosed
Center
1.30.310.331.60.320.3987
Exhaust
Center
1.30.330.331.8 (1.4)0.35 (0.37)0.44 (0.35)
Pressure
Center
1.7 (0.80)0.31 (0.47)0.42 (0.23)1.70.330.44
SYA5□20-C8□2 PositionSingleC6 (ø8‑mm one-touch pipe fitting)1.90.210.452.30.290.5768
Double74
3 PositionClosed
Center
1.60.290.391.70.380.4679
Exhaust
Center
1.40.380.392.0 (1.5)0.37 (0.40)0.52 (0.43)
Pressure
Center
2.2 (1.6)0.32 (0.44)0.56 (0.44)1.80.410.50

*Values in ( ) are for the normal position.

SYA3000 Series (Body Ported Type) Dimensions

 

(Units: mm)

 

2 position single: SYA3120-C4/N3/C6/N7 (-F2) dimensional drawing

2 position single: SYA3120-C4/N3/C6/N7 (-F2) dimensional drawing

 

(Units: mm)

 

With foot bracket: SYA3120-C4/N3/C6/N7-F1 dimensional drawing

With foot bracket: SYA3120-C4/N3/C6/N7-F1 dimensional drawing

SYA5000 Series (Body Ported Type) Dimensions

 

(Units: mm)

 

2 position double: SYA5120-C4/N3/C6/N7/C8/N9□(-F2) dimensional drawing

2 position single: SYA5120-C4/N3/C6/N7/C8/N9□(-F2) dimensional drawing

 

(Units: mm)

 

With foot bracket: SYA5120-F1/C4/N3/C6/N7/C8/N9-F1 dimensional drawing

With foot bracket: SYA5120-F1/C4/N3/C6/N7/C8/N9-F1 dimensional drawing

SYA7000 Series (Body Ported Type) Dimensions

 

(Units: mm)

 

2 position single: SYA7120-C8/N9/C10/N11(-F2) dimensional drawing

2 position single: SYA7120-C8/N9/C10/N11(-F2) dimensional drawing

 

(Units: mm)

 

With foot bracket: SYA7120-C8/N9/C10/N11-F1 dimensional drawing

With foot bracket: SYA7120-C8/N9/C10/N11-F1 dimensional drawing

Precautions

  • *Be sure to read the safety precautions and solenoid valve common precautions sections in the SMC catalog before use.
  • *See the SMC catalog for information other than that detailed above.
Part Number
SYA7120-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Tube Dia. Bracket Valve type Pilot number Fitting thread section type

฿ 1,504.50

DIRECTIONAL CONTROL VALVE 1 Piece(s) Same day Standard / No oil[Others] 2-position exhaust[Rc (R)] Rc1/4Pilot Type-No bracketBody ported typeSingle-

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Air Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part SYA7120-02 in the 5 Port Air Operated Valve SYA3000/5000/7000 Series series.

Products with similar specification

Part Number
SYA3120-C6
SYA3120-C6-F1
SYA3120-C6-F2
SYA7120-02-F1
SYA7120-02-F2
SYA7120-02F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Tube Dia. Bracket Valve type Pilot number Fitting thread section type

฿ 1,394.00

1 Piece(s) 3 Day(s) Standard / No oil[Others] 2-position exhaustTube Connection-Pilot TypeØ6No bracketBody ported typeSingle-

฿ 1,449.25

1 Piece(s) 55 Day(s) Standard / No oil[Others] 2-position exhaustTube Connection-Pilot TypeØ6With foot bracketBody ported typeSingle-

฿ 1,449.25

1 Piece(s) Same day Standard / No oil[Others] 2-position exhaustTube Connection-Pilot TypeØ6With side bracketBody ported typeSingle-

฿ 1,596.30

1 Piece(s) 55 Day(s) Standard / No oil[Others] 2-position exhaust[Rc (R)] Rc1/4Pilot Type-With foot bracketBody ported typeSingle-

฿ 1,596.00

1 Piece(s) 55 Day(s) Standard / No oil[Others] 2-position exhaust[Rc (R)] Rc1/4Pilot Type-With side bracketBody ported typeSingle-

฿ 1,504.50

1 Piece(s) 55 Day(s) Standard / No oil[Others] 2-position exhaustG1/4Pilot Type-No bracketBody ported typeSingle-