(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Elastic body seal type solenoid valve.
[Features]
· Compact yet with a large valve capacity
・ External dimensions: W 55 × H 118 × D 53 mm (Grommet)
・ Six valve functions in one (Universal porting type)
・ Six valve functions can be obtained by selecting the piping port
・ It can be used freely such as N.C. specifications, N.O. specifications, divider specifications, selector specifications, etc.
・ It can be used in vacuum (-101.2 kPa) (Vacuum specification: VT/VO325V)
・ for manifold: VO325
・ The VT325 manifold is a B-mount type with a common exhaust type
VT325-□□T external appearance
VT325-□□D external appearance
VT325-□□C external appearance
VT325-□□G external appearance
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Operating Pressure Range | 0 to 1.0 MPa |
Ambient Temperature and Operating Fluid Temperature | 5 to 50°C |
Maximum Operating Frequency | 5 Hz |
Response time*1 | 30 ms or less (at 0.5 MPa) |
Lubrication | Not required (Use turbine oil class 1 ISO VG32, if lubricated) |
Manual Operation | Non-locking, push type |
Impact resistance / Vibration resistance*2 | 150/50 m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet, conduit. DIN terminal Conduit terminal | |||
---|---|---|---|---|
Coil Rated Voltage | 100 V AC, 200 V 50/60 Hz, 24 V DC | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent power*3 | AC | Starting | 50 Hz | 75 VA |
60 Hz | 60 VA | |||
Holding | 50 Hz | 27 VA | ||
60 Hz | 17 VA | |||
Power consumption*1 | DC | 12W |
*3: When rated voltage is applied
Valve Model Numbers | Piping connection port diameter | Flow Rate Characteristics | Weight | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | |||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | Grommet | ||
VT325 | 1/4 | 5.5 | 0.37 | 1.4 | 5.9 | 0.35 | 1.5 | 5.5 | 0.33 | 1.4 | 5.7 | 0.32 | 1.4 | 0.55 kg (For alternating current) 0.60 kg (For direct current) |
VT325V (Vacuum specification) | ||||||||||||||
VT325 | 3/8 | 5.5 | 0.37 | 1.4 | 6.1 | 0.37 | 1.6 | 5.7 | 0.34 | 1.4 | 6.6 | 0.25 | 1.5 | |
VT325V (Vacuum specification) |
*Value for valve single unit. This will differ for the manifold. See manifold specifications in the manufacturer's catalog for details.
Structure drawing when not energized
In an non-energized state, the spool valve (3) is pushed upward with the reaction force of the spring (4), sealing (1) while (2) and (3) are opened.
Air flow direction: (1) ⇔ block, (2) ⇔ (3)
Structure drawing when energized
When the coil (6) is energized, the plunger (7) is attracted and through the overtravel assembly it pushes down the spool valve (3). As a result, (3) is sealed while (1) and (2) are opened.
Air flow direction: (1) ⇔ (2), (3) ⇔ block
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Die-cast aluminum | Platinum silver |
3 | Spool Valve | Aluminum, NBR | - |
(Unit: mm)
Grommet (G) dimensional drawing
(Unit: mm)
Conduit (C) dimensional drawing
Common exhaust type external appearance
Manifold specifications
*When there are 4 stations or more, apply pressure from both sides of the P port. Also, exhaust from R ports on both sides.
Exhaust port type | Connecting part / Port size | Piping direction | ||||
---|---|---|---|---|---|---|
P | A | R | P | A | R | |
Common | Base | Base | Base | Side | Side/Bottom | Side |
1/4 / 3/8 | 1/4 / 3/8 | 1/4 / 3/8 |
Valve Model Numbers | Flow Rate Characteristics | Weight | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | Grommet | |
VO325 | 4.1 | 0.24 | 1.0 | 4.4 | 0.18 | 1.0 | 4.5 | 0.15 | 1.0 | 4.3 | 0.23 | 1.0 | 0.58 kg (For alternating current) 0.63 kg (For direct current) |
VO325V (Vacuum specification) |
(Unit: mm)
Common exhaust type dimensional drawings
*The section enclosed in the dotted box (valve unit port positions) shows the bottom ported model.
(n: number of stations)
Symbol | n | ||||||||
---|---|---|---|---|---|---|---|---|---|
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
L1 | 131 | 177 | 223 | 269 | 315 | 361 | 407 | 453 | 499 |
L2 | 111 | 157 | 203 | 249 | 295 | 341 | 387 | 433 | 479 |
Calculation: L1 = 46 n + 39, L2 = 46 n + 19
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
VT325-024C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,544.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Open | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Non-Locking | Conduit | Non-locking | None | None | Standard |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Linear Motion Poppet | CV Value | 1.4 |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 1.0 | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VT325-024C in the 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series series.
Part Number |
---|
VO325-001D-Q |
VO325-001DL |
VO325-001DL-M |
VT325-024C-M |
VT325-024D |
VT325-024D-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,906.15 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | Non-Locking | DIN terminal | Non-locking | None | CE compliant product | Standard | ||
฿ 3,248.70 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | Non-Locking | DIN terminal with indicator light | Non-locking | None | None | Standard | ||
฿ 3,465.45 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | Lock | DIN terminal with indicator light | Locking type (tool required) | None | None | Standard | ||
฿ 2,761.65 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Open | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Lock | Conduit | Locking type (tool required) | None | None | Standard | ||
฿ 2,833.90 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Open | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Non-Locking | DIN terminal | Non-locking | None | None | Standard | ||
฿ 3,050.65 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Open | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | Lock | DIN terminal | Locking type (tool required) | None | None | Standard |
How can we improve?
How can we improve?