(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Low power consumption. 4 W DC (standard), 1.8 W DC (Low power consumption type)
· Lubrication-free operation is possible
・ It can be used in vacuum or low pressure
・ NC, NO, external pilot can be changed
・ It can be used as a selector valve or divider valve (External pilot-operated)
Switching Method | For both NC and NO | ||
---|---|---|---|
Fluid | Air | ||
Operating Method | Internal pilot | External pilot | |
Operating Pressure Range | 0.2 to 0.9 MPa | -101.2 kPa to 0.9 MPa | |
External pilot pressure | Operating Pressure: -101.2 kPa to 0.2 MPa | - | 0.2 MPa |
Operating Pressure: 0.2 to 0.9 MPa | Same pressure as operating pressure | ||
*1: Response Time | 30 ms or less (at 0.5 MPa) | ||
Maximum Operating Frequency | 5 times/sec (minimum operating frequency: once per 30 days according to JlS B 8374-1981) | ||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing) | ||
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) | ||
Manual Operation | Push (non-locking type) | ||
Mounting Orientation | Free | ||
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/50 | ||
Weight | 1.0 kg |
*1: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Piping connection port diameter | Flow Rate Characteristics | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | 2 → 1 (A → P) | 3 → 2 (R → A) | |||||||||
C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | |
1/2 | 26 | 0.38 | 7.0 | 27 | 0.37 | 7.4 | 27 | 0.36 | 7.3 | 25 | 0.37 | 6.8 |
3/4 | 38 | 0.30 | 9.8 | 38 | 0.32 | 9.8 | 40 | 0.22 | 9.8 | 40 | 0.20 | 9.6 |
Piping connection port diameter | Effective Area mm2 | |
---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | |
1 | 210 | 235 |
Electrical Entry | Grommet (G), DIN terminal (D) | ||
---|---|---|---|
Lead Wire Color | 100 V AC: blue, 200 V AC: red, 24 V DC: red-black | ||
Enclosure | Dust-proof | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100, 200, 110, 220, 240 | |
DC | 24, 12 | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Apparent Power VA (Hz) | AC | Starting | 12.7 (50), 10.7 (60) |
Holding | 7.6 (50), 5.4 (60) | ||
Power Consumption | DC | Without light: 4 W, With light: 4.2 W |
3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Platinum silver coated |
2 | Adapter Plate | ||
3 | End Plate | ||
4 | Retainer | Resin | - |
5 | Poppet Valve | Aluminum alloy, NBR | - |
6 | Piston | Resin | - |
7 | Spring | SUS | - |
8 | Pilot Valve Assembly | - | *VO307□-□□□1-X84 (-Q) |
Caution
Mounting screw tightening torque M4: 1.4 N·m
(Unit: mm)
DIN terminal (D) outline drawing
(Unit: mm)
Grommet (G) drawing
100 V AC or more (AC)
48 V DC or more (DC)
Wiring diagram
When using a DIN terminal (with light and surge voltage suppressor), internal wiring connections are as follows. These are respectively connected to the power supply side.
Example of handling when making changes to the flow path state
When changing the flow path state, check that there is no pressure within the valve.
On the function plate, loosen the hexagon socket head screw (M4 × 0.7) and align the 't' mark on the adapter plate to the letters on the switching plate. Perform porting as shown in the table below.
Mounting screw tightening torque M4: 1.4 N·m
Port | |||
---|---|---|---|
Flow path | P | A | R |
N.C. | Primary side | Secondary side | Exhaust side (plug for 2-way valve) |
N.O. | Exhaust side (plug for 2-way valve) | Secondary side | Primary side |
External | Universal porting (The primary side can be ported anywhere.) |
*1: When using with an internal pilot, check that a plug is inserted into the X port. If not, place an R plug.
*2: When using with an external pilot, apply pressure from the X port.
Part Number |
---|
VG342R-3G-04N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,436.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard / Low Vacuum Compatible / Lubrication Free | [Others] 2 positions universal | AC110V | NPT | 1/2 | 7 | -0.1 to 0.9 | External | Grommet | None | Yes | Standard type |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Number of Solenoids | Single | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Poppet | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part VG342R-3G-04N in the 3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series series.
Part Number |
---|
VG342-1D-04B-E |
VG342-1D-04NA |
VG342-1D-06A |
VG342R-3G-06 |
VG342R-3G-10 |
VG342R-3GS-04-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,016.30 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/2 | 7 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Long-loading-time type | ||
฿ 5,617.65 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Closed | AC100V | NPT | 1/2 | 7 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Standard type | ||
฿ 5,617.65 | 1 Piece(s) | 55 Day(s) | Standard / Lubrication Free | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 3/4 | 9.8 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Standard type | ||
฿ 5,436.60 | 1 Piece(s) | 55 Day(s) | Low Vacuum Compatible / Standard / Lubrication Free | [Others] 2 positions universal | AC110V | [Rc (R)] Rc | 3/4 | 9.8 | -0.1 to 0.9 | External | Grommet | None | Yes | Standard type | ||
฿ 5,436.60 | 1 Piece(s) | 55 Day(s) | Low Vacuum Compatible / Standard / Lubrication Free | [Others] 2 positions universal | AC110V | [Rc (R)] Rc | 1 | 11.4 | -0.1 to 0.9 | External | Grommet | None | Yes | Standard type | ||
฿ 5,944.05 | 1 Piece(s) | 55 Day(s) | Low Vacuum Compatible / Standard / Lubrication Free | [Others] 2 positions universal | AC110V | [Rc (R)] Rc | 1/2 | 7 | -0.1 to 0.9 | External | Grommet | With surge voltage suppressor | Yes | Long-loading-time type |
How can we improve?
How can we improve?