3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter

Caution
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
Solenoid valve that can be used in vacuum.
[Features]
・ Low power consumption 1.5 W (DC)
· It can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
Rubber Seal 3-Port, Pilot Poppet Type, Body Ported Type, Single Unit VP300/VP500/VP700 Series Specifications

VP300 Series external appearance

VP500 Series external appearance

VP700 Series external appearance
| Fluid | Air | |
|---|---|---|
| Switching Method | N.C. or N.O. (Variable) | |
| Internal Pilot Operating Pressure Range MPa | Standard Type | 0.2 to 0.7 |
| High-pressure type | 0.2 to 1.0 | |
| External Pilot Operating Pressure Range MPa | Standard Type | -100 kPa to 0.7 |
| High-pressure type | -100 kPa to 1.0 | |
| Pilot Pressure Range | Equivalent to operating pressure (minimum 0.2) | |
| Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |
| Maximum Operating Frequency Hz | 5 | |
| Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking manual-operation type | |
| Pilot Exhaust Method | Individual exhaust | |
| Lubrication | Not required | |
| Mounting Orientation | Free | |
| Impact Resistance / Vibration Resistance: m/s2 * | 300/50 | |
| Enclosure | Dust-proof (D, Y and T are IP65) | |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Solenoid Specifications
| Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
|---|---|---|---|---|
| G, H, L, M | D, Y, T | |||
| Coil rated voltage (V) | DC | 24, 12 | ||
| AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
| Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
| Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
| With power saving circuit | 0.55* (only with light) [Startup 1.55, holding 0.55] | 0.75* (only with light) [Startup 1.75, holding 0.75] | ||
| Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
| 100 V | 1.55 (with light: 1.65) | 1.55 (with light: 1.7) | ||
| 110 V 115 V | ||||
| 200 V | ||||
| 220 V 230 V | ||||
| 240 V | ||||
| Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
| Indicator Light | LED (neon bulb for AC mode of D, Y, T) | |||
- *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
- For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
- As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
24 V DC: -7 to +10%
12 V DC: -4% to +10%
*Refer to the SMC catalog for details.
Response Time
| Model | Pressure Specification | Response Time ms (at 0.5 MPa) | |||
|---|---|---|---|---|---|
| Without light or surge voltage suppressor | With light and surge voltage suppressor | For AC | |||
| S, Z Type | R, U Type | ||||
| VP342 | Standard type (0.2 to 0.7) | 13 or less | 38 or less | 16 or less | 38 or less |
| High-pressure type (0.2 to 1.0) | 17 or less | 42 or less | 20 or less | 42 or less | |
| VP542 | Standard type (0.2 to 0.7) | 14 or less | 39 or less | 17 or less | 39 or less |
| High-pressure type (0.2 to 1.0) | 18 or less | 43 or less | 21 or less | 43 or less | |
| VP742 | Standard type (0.2 to 0.7) | 19 or less | 44 or less | 22 or less | 44 or less |
| High-pressure type (0.2 to 1.0) | 22 or less | 47 or less | 25 or less | 47 or less | |
*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).
Flow Rate Characteristics / Weight Table
| Model | Piping connection port diameter | 1 ⇔ 2 (P ⇔ A) | 2 ⇔ 3 (A ⇔ R) | Weight (g) * | |||||
|---|---|---|---|---|---|---|---|---|---|
| C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | Grommet | DIN Terminal | ||
| VP342 | 1/8 | 3.5 | 0.26 | 0.8 | 3.6 | 0.26 | 0.9 | 149 | 185 |
| 1/4 | 4.2 | 0.22 | 1.0 | 4.2 | 0.23 | 1.0 | 145 | 181 | |
| VP542 | 1/4 | 7.9 | 0.21 | 1.8 | 7.2 | 0.27 | 1.8 | 249 | 285 |
| 3/8 | 8.9 | 0.16 | 2.2 | 8.9 | 0.20 | 2.1 | 241 | 277 | |
| VP742 | 3/8 | 11.9 | 0.21 | 2.7 | 11.8 | 0.20 | 2.7 | 484 | 520 |
| 1/2 | 15.1 | 0.21 | 3.6 | 15.3 | 0.22 | 3.7 | 467 | 503 | |
*Values for without brackets.
Structure Drawing
Body Ported Types

Body Ported Type Structure Drawing
| Number | Part name | Material | Note |
|---|---|---|---|
| 1 | Body | Die-cast aluminum | Urban white |
| 2 | Adapter Plate | Resin | Urban gray |
| 3 | End Plate | Resin | Urban white |
| 4 | Piston | Resin | - |
| 5 | Poppet Valve | Aluminum, HNBR | - |
| 6 | Retainer | Resin | - |
| 7 | Spring | SUS | - |
| 8 | Pilot Valve Assembly | - | Built-in strainer |
VP300 Series Body Ported Type Drawing
(Unit: mm)

Grommet (G) dimensional drawing
Contact SMC support when looking for specifications that can connect to a PE port.
(Unit: mm)

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing
(Unit: mm)

L-type plug connector (L) dimensional drawing
(Unit: mm)

M-type plug connector (M) dimensional drawing
(Unit: mm)

DIN terminal (D, Y) dimensional drawing
(Unit: mm)

Conduit terminal (T) dimensional drawing
*Dimensions in [ ] are for no light.
- *Dimensions same as grommet (G) when not specified.
- *See the manufacturer's catalog for information other than the above.