(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.
Single unit VQZ100, VQZ200, VQZ300 Series external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ(2,3)□5□-□Y□□W1-□-□
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | Port Plug | Resin/HNBR | VVQZ100-CP |
VQZ200/VQZ300 metal seal structure drawing 1
VQZ200, VQZ300 Series metal-seal type structure drawing 2
VQZ200, VQZ300 rubber seal type structure drawing 1
VQZ200, VQZ300 rubber seal type structure drawing 2
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1254 in the SMC catalog for the pilot valve assembly model number.
(Unit: mm)
Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing
(Unit: mm)
L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing
*Dimensions within ( ) are for the VQZ215-□G□1-01
Part Number |
---|
VQZ335-2Y1-02-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,210.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Closed | AC200V | [Rc (R)] Rc | 1/4 | 1.3 | - | Soft Seal | 0.15 to 0.7 | Internal | Not Provided | DIN terminal | Non-locking, push type | - | CE compliant product | - | Standard type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part VQZ335-2Y1-02-Q in the 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series series.
Part Number |
---|
VQZ115-1LO1-01 |
VQZ115-1LO1-CP |
VQZ115-1LOB1-01 |
VQZ335-2Y1-03 |
VQZ335-2YO1 |
VQZ335-2YO1-02-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,125.40 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector, without connector | Non-locking, push type | - | None | - | Standard type | - | ||
฿ 789.65 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | AC100V | - | - | 0.23 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector, without connector | Non-locking, push type | - | None | - | Standard type | - | ||
฿ 1,243.55 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector, without connector | Locking type (tool required) | - | None | - | Standard type | - | ||
฿ 2,131.80 | 1 Piece(s) | 29 Day(s) | Single Use | Direct | Standard | 2-Position Normally Closed | AC200V | [Rc (R)] Rc | 3/8 | 1.3 | - | Soft Seal | 0.15 to 0.7 | Internal | Not Provided | DIN terminal | Non-locking, push type | - | None | - | Standard type | - | ||
฿ 1,657.50 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | AC200V | - | - | 1.3 | - | Soft Seal | 0.15 to 0.7 | Internal | Not Provided | DIN terminal without connector | Non-locking, push type | - | None | - | Standard type | - | ||
฿ 2,131.80 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard | 2-Position Normally Closed | AC200V | [Rc (R)] Rc | 1/4 | 1.3 | - | Soft Seal | 0.15 to 0.7 | Internal | Not Provided | DIN terminal without connector | Non-locking, push type | - | CE compliant product | - | Standard type | - |
How can we improve?
How can we improve?