(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Conforms to ISO 5599/I
· Outstanding responsiveness and long service life
· IP65-compliant dust-tight, water-jet-proof protective structure
· A wide variety of manifold options
· Lightweight
· Space-saving / reduced volume
· The choice of a metal or rubber seal for the main valve construction increases compatibility with different operating environments and conditions
Solenoid valve VQ7-8 Series Size 2 / single unit series external appearance
2-position single indicator symbol
2-position double (metal) indicator symbol
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | |
Double | 0.15 MPa | 0.15 MPa | ||
3 position | 0.15 MPa | 0.20 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to +60°C *1 | -5 to +60°C *1 | ||
Lubrication | Not required | |||
Manual Operation | Push type (tool required) | |||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | |||
Enclosure | IP65 (dust-proof, jet-proof) | |||
Electrical Specifications | Coil Rated Voltage | 12 V, 24 V DC, 100 V, 110 V, 200 V, 220 V, 240 V AC (50/60 Hz) | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 1 W (42 mA) | ||
12 V DC | DC 1 W (83 mA) | |||
100 V AC *3 | 1.2 VA (12 mA) | |||
110 V AC*3 | 1.3 VA (11.5 mA) | |||
120 V AC*3 | 1.5 VA (12 mA) | |||
200 V AC*3 | 2.5 VA (12.5 mA) | |||
220 V AC*3 | 2.6 VA (13 mA) | |||
230 V AC*3 | 2.8 VA (12.5 mA) | |||
240 V AC*3 | 3 VA (13 mA) |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: The AC coil specification will include a rectifier element, so there is no difference in power consumption between startup and excitation.
Series | Number of Positions | Model | Piping connection port diameter | ||
---|---|---|---|---|---|
VQ7-8 | 2 Position | Single | Metal Seal | VQ7-8-FG-S-□ | 3/8 |
Rubber Seal | VQ7-8-FG-S-□R | ||||
Double | Metal Seal | VQ7-8-FG-D-□ | |||
Rubber Seal | VQ7-8-FG-D-□R | ||||
3 Position | Closed Center | Metal Seal | VQ7-8-FHG-D-□ | ||
Rubber Seal | VQ7-8-FHG-D-□R | ||||
Exhaust Center | Metal Seal | VQ7-8-FJG-D-□ | |||
Rubber Seal | VQ7-8-FJG-D-□R | ||||
Perfect type | Metal Seal | VQ7-8-FPG-D-□ | |||
Rubber Seal | VQ7-8-FPG-D-□R | ||||
Pressure Center | Metal Seal | VQ7-8-FIG-D-□ | |||
Rubber Seal | VQ7-8-FIG-D-□R |
Series | Flow Rate Characteristics | Response Time ms *3 | Weight kg *2 | |||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | |||
VQ7-8 | 10 | 0.18 | 2.4 | 12 | 0.24 | 3.0 | 40 or less | 0.64 |
12 | 0.24 | 3.0 | 13 | 0.27 | 3.3 | 45 or less | ||
10 | 0.18 | 2.4 | 12 | 0.24 | 3.0 | 15 or less | 0.70 | |
12 | 0.24 | 3.0 | 13 | 0.27 | 3.3 | 20 or less | ||
10 | 0.28 | 2.4 | 10 | 0.24 | 2.4 | 45 or less | 0.75 | |
11 | 0.25 | 2.8 | 11 | 0.27 | 2.8 | 50 or less | ||
10 | 0.16 | 2.4 | 10 | 0.20 | 2.4 | 45 or less | 0.75 | |
11 | 0.26 | 2.8 | 13 | 0.27 | 3.3 | 50 or less | ||
7.2 | - | - | 7.0 | - | - | 60 or less | 1.98 | |
7.2 | - | - | 7.0 | - | - | 60 or less | ||
10 | 0.26 | 2.4 | 11 | 0.25 | 2.8 | 45 or less | 0.75 | |
13 | 0.27 | 3.3 | 12 | 0.29 | 3.0 | 50 or less |
*1: Based on JIS B8419:2010 (Value with supply pressure of 0.5 MPa, with light and surge voltage suppressor and using clean air.) The response time changes according to pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate. (Sub-plate: 3/8, 1/2: 0.68 kg, 3/4: 1.29 kg)
(Unit: mm)
2-position single: VQ7-8-FG-S / 2-position single (reverse pressure): VQ7-8-YZ-S dimensional drawing
(Unit: mm)
2-position single: VQ7-8-FG-S / 2-position single (reverse pressure): VQ7-8-YZ-S bottom piping dimensional drawing
*Dimensions in ( ) are for 3/4
*1: For 3/4, the mounting hole pitch dimension differs between the side piping type and the bottom piping type.
(Unit: mm)
2-position double: VQ7-8-FG-D / 2-position double (reverse pressure): VQ7-8-YZ-D dimensional drawing
*Dimensions in ( ) are for 3/4
(Unit: mm)
3-position closed center: VQ7-8-FHG-D / 3-position exhaust center: VQ7-8-FJG-D / 3-position pressure center: VQ7-8-FIG-D dimensional drawing
Metal-seal type / VQ7-8-FPG-D-□ structure drawing
Rubber seal type / VQ7-8-FG-S-□R□ structure drawing
Part Names
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
VQ7-8-FG-D-3NA04T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | CE compliant | Body type | Piping specifications | Reverse pressure | Connector | Option | Piping connection port diameter | Related component type | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,074.50 | SMC VQ TYPE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | DC24V | NPTF | 1/2 | 250 or Less | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | None | Common exhaust | Side ported | None | DIN terminal block (with connector) | With indicator light | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part VQ7-8-FG-D-3NA04T in the ISO Standard Solenoid Valve VQ7-8 Series Size 2 Single Unit series.
Part Number |
---|
VQ7-8-FG-D-1A04 |
VQ7-8-FG-D-1B04SC |
VQ7-8-FG-D-1N |
VQ7-8-FG-D-3NA04TSC |
VQ7-8-FG-D-3NB04 |
VQ7-8-FG-D-3NO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | CE compliant | Body type | Piping specifications | Reverse pressure | Connector | Option | Piping connection port diameter | Related component type | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,074.50 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | [Rc (R)] Rc | 1/2 | 250 or Less | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | None | Common exhaust | Side ported | None | DIN terminal block (with connector) | None | - | - | - | ||
฿ 2,233.80 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Drip-Proof / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | [Rc (R)] Rc | 1/2 | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | Non-compliant | Common exhaust | Bottom ported | None | Pre-wired connector | None | - | - | - | ||
฿ 4,493.95 | 1 Piece(s) | 3 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | None | Common exhaust | - | None | DIN terminal block (with connector) | With indicator light | - | - | - | ||
฿ 5,364.35 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | DC24V | NPTF | 1/2 | 250 or Less | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | None | Common exhaust | Side ported | None | Pre-wired connector | With indicator light | - | - | - | ||
฿ 5,074.50 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | DC24V | [Rc (R)] Rc | 1/2 | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | None | Common exhaust | Bottom ported | None | DIN terminal block (with connector) | With indicator light | - | - | - | ||
฿ 4,421.70 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | DC24V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.15 to 1 | Internal | None | Common exhaust | - | None | DIN terminal block (no connector) | With indicator light | - | - | - |
How can we improve?
How can we improve?