(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR5000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
VFR5000 Series plug-in type external appearance
VFR5000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Operating pressure range | 2 position single, 3 position | 0.2 to 0.9 MPa | ||
2-position double | 0.1 to 0.9 MPa | |||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing). | |||
Lubrication | Not required *1 | |||
Manual Operation | Non-locking, push type | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance | 300/50 m/s2 *2 | |||
Enclosure | Dust-proof | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent Power AC *3 | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA / 50 Hz, 2.3 VA / 60 Hz | |||
Current Consumption DC *3 | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet terminal, DIN terminal |
*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.
Configuration | Model | Piping connection port diameter | Flow Rate Characteristics *1 | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||||
2 Position | Single | VFR510□ | VFR511□ | 3/8 | 17 | 0.36 | 4.7 | 18 | 0.40 | 5.0 |
1/2 | 20 | 0.28 | 5.2 | 23 | 0.32 | 6.2 | ||||
3/4 | 23 | 0.27 | 5.8 | 25 | 0.21 | 6.2 | ||||
Double | VFR520□ | VFR521□ | 3/8 | 16 | 0.37 | 4.6 | 18 | 0.41 | 5.1 | |
1/2 | 20 | 0.27 | 5.2 | 23 | 0.32 | 6.1 | ||||
3/4 | 23 | 0.26 | 5.8 | 25 | 0.20 | 6.1 | ||||
3 Position | Closed Center | VFR530□ | VFR531□ | 3/8 | 15 | 0.38 | 4.1 | 16 | 0.31 | 4.3 |
1/2 | 17 | 0.31 | 4.6 | 20 | 0.33 | 5.4 | ||||
3/4 | 18 | 0.28 | 4.7 | 21 | 0.30 | 5.4 | ||||
Exhaust Center | VFR540□ | VFR541□ | 3/8 | 14 | 0.38 | 3.6 | 17 (16) | 0.39 (0.35) | 4.8 (4.3) | |
1/2 | 17 | 0.29 | 4.6 | 21 (18) | 0.31 (0.34) | 5.6 (5.0) | ||||
3/4 | 18 | 0.29 | 4.6 | 23 (20) | 0.27 (0.33) | 5.9 (5.2) | ||||
Pressure Center | VFR550□ | VFR551□ | 3/8 | 16 (9.4) | 0.39 (0.40) | 4.2 (2.6) | 17 | 0.36 | 4.5 | |
1/2 | 18 (9.7) | 0.32 (0.45) | 5.0 (2.9) | 20 | 0.31 | 5.3 | ||||
3/4 | 19 (9.2) | 0.35 (0.48) | 5.4 (2.8) | 21 | 0.29 | 5.6 |
Configuration | Model | Maximum Operating Frequency Hz *2 | Response Time ms *3 | Weight (kg) *4 | ||
---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | |||||
2 Position | Single | VFR510□ | VFR511□ | 5 | 60 or less | 1.77 (1.72) |
Double | VFR520□ | VFR521□ | 5 | 60 or less | 1.88 (1.83) | |
3 Position | Closed Center | VFR530□ | VFR531□ | 3 | 80 or less | 1.87 (1.82) |
Exhaust Center | VFR540□ | VFR541□ | 3 | 80 or less | 1.87 (1.82) | |
Pressure Center | VFR550□ | VFR551□ | 3 | 80 or less | 1.87 (1.82) | |
*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*3: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR5□00-□FZ-06. The values in ( ) are for the VFR5□10-□DZ-06.
(Unit: mm)
2-position single: VFR5100/1-□F(Z) dimensional drawing
*Values in ( ) are for 3/4
(Unit: mm)
2-position double: VFR5200/1-□F (Z), 3-position closed center: VFR5300/1-□F (Z), 3-position exhaust center: VFR5400/1-□F (Z), 3-position pressure center: VFR5500/1-□F (Z) dimensional drawings
(Unit: mm)
2-position single: VFR5110/1-□E, VFR5110/1-□D(Z) dimensional drawing
*Values in ( ) are for 3/4
(Unit: mm)
2-position double: VFR5210/1-□E, VFR5210/1-□D(Z), 3-position closed center: VFR5310/1-□E, VFR5310/1-□D(Z), 3-position exhaust center: VFR5410/1-□E, VFR5410/1-□D(Z), 3-position pressure center: VFR5510/1-□E, VFR5510/1-□D(Z) dimensional drawing
2 position single structure drawing
2-position double structure drawing
2-position single: VFR51□0 JIS symbol
2-position double: VFR52□0 JIS symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Sub-plate | Die-cast aluminum | Platinum silver |
3 | Spool Valve | Aluminum, NBR | - |
4 | Adapter Plate | Resin | Black |
Number | Part name | Material | Note |
---|---|---|---|
5 | End Plate | Resin | Black |
6 | Junction Cover | Resin | Black |
7 | Light Cover | Resin | - |
8 | Gasket | NBR | - |
9 | Hexagon Socket Head Screw* | Steel | - |
10 | Pilot Valve Assembly | - | - |
*VFR5000 Series requires 4 pcs.
Part Number |
---|
VFR5110-4EZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Piping specifications | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,584.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC220V | - | - | - | - | 02 to 0.9 | Internal | Non-Locking | Grommet terminal | Non-locking, push type | With indicator light and surge voltage suppressor | - | - | Standard |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part VFR5110-4EZ in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR5000 series.
Part Number |
---|
VFR5100-1F-06 |
VFR5100-1FC-03 |
VFR5100-1FC-04 |
VFR5110-4EZ-04 |
VFR5110-4EZ-06 |
VFR5110-4EZB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Piping specifications | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,617.65 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 3/4 | 125 to 300 | 5.8 | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking, push type | None | - | Side ported | Standard | ||
฿ 5,364.35 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 3/8 | - | 4.7 | 02 to 0.9 | Internal | Lock | Plug-in conduit type | Locking type C (lever) | None | - | Side ported | Standard | ||
฿ 5,364.35 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 1/2 | - | 5.2 | 02 to 0.9 | Internal | Lock | Plug-in conduit type | Locking type C (lever) | None | - | Side ported | Standard | ||
฿ 5,055.80 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC220V | [Rc (R)] Rc | 1/2 | - | 5.2 | 02 to 0.9 | Internal | Non-Locking | Grommet terminal | Non-locking, push type | With indicator light and surge voltage suppressor | - | Side ported | Standard | ||
฿ 5,273.40 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC220V | [Rc (R)] Rc | 3/4 | 125 to 300 | 5.8 | 02 to 0.9 | Internal | Non-Locking | Grommet terminal | Non-locking, push type | With indicator light and surge voltage suppressor | - | Side ported | Standard | ||
฿ 4,584.90 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC220V | - | - | - | - | 02 to 0.9 | Internal | Lock | Grommet terminal | Locking type B (tool required) | With indicator light and surge voltage suppressor | - | - | Standard |
How can we improve?
How can we improve?