1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR4000 (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR4000
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,028.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR4000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR4000 Series Specifications

VFR4000 Series plug-in type external appearance

VFR4000 Series plug-in type external appearance

VFR4000 Series non-plug-in type external appearance

VFR4000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Operating pressure range2 position single, 3 position0.2 to 0.9 MPa
2-position double0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature-10°C to +50°C (no freezing).
LubricationNot required *1
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact Resistance / Vibration Resistance300/50 m/s2 *2
EnclosureDust-proof
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent Power AC *3Starting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *31.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeGrommet, grommet terminal
Conduit terminal, DIN terminal

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

ConfigurationModelPiping Connection Port Diameter *1Flow Rate Characteristics *2
Plug-InNon-Plug-In1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
2 PositionSingleVFR410□VFR411□
VFR414□
3/8130.303.2140.283.4
1/2150.303.8140.303.8
DoubleVFR420□VFR421□
VFR424□
3/8140.313.4140.263.4
1/2150.304.0140.303.7
3 PositionClosed CenterVFR430□VFR431□
VFR434□
3/8130.323.2130.253.0
1/2140.283.5130.293.4
Exhaust CenterVFR440□VFR441□
VFR444□
3/8130.313.214 (13)0.32 (0.30)3.6 (3.2)
1/2140.303.714 (13)0.32 (0.30)3.6 (3.2)
Pressure CenterVFR450□VFR451□
VFR454□
3/813 (5.0)0.27 (0.42)3.2 (1.3)130.283.1
1/215 (5.3)0.22 (0.42)3.7 (1.5)130.283.3
ConfigurationModelMaximum Operating Frequency Hz *3Response Time ms *4Weight (kg *5)
Plug-InNon-Plug-In
2 PositionSingleVFR410□VFR411□
VFR414□
550 or less1.10 (1.04) [1.04]
DoubleVFR420□VFR421□
VFR424□
550 or less1.20 (1.16) [1.16]
3 PositionClosed CenterVFR430□VFR431□
VFR434□
370 or less1.20 (1.16) [1.16]
Exhaust CenterVFR440□VFR441□
VFR444□
370 or less1.20 (1.16) [1.16]
Pressure CenterVFR450□VFR451□
VFR454□
370 or less1.20 (1.16) [1.16]

*1: EA and EB ports are 3/8.
*2: Values in [ ] denote the normal position.
*3: The minimum operating frequency is once per 30 days.
*4: Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*5: The table shows values for the VFR4□00-□FZ-03/04. Values in ( ) are for the VFR4□10-□DZ-03/04, and the values in [ ] are for the VFR4□40-□G-03/04.

Product Drawing

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center

 

(Unit: mm)

 

2-position single: VFR4100/1-□F dimensional drawing

2-position single: VFR4100/1-□F dimensional drawing

 

(Unit: mm)

 

2-position double: VFR4200/1-□F, 3-position closed center: VFR4300/1-□F, 3-position exhaust center: VFR4400/1-□F, 3-position pressure center: VFR4500/1-□F dimensional drawing

2-position double: VFR4200/1-□F, 3-position closed center: VFR4300/1-□F, 3-position exhaust center: VFR4400/1-□F, 3-position pressure center: VFR4500/1-□F dimensional drawing

Non-plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center

 

(Unit: mm)

 

2-position single: VFR4110/1-□E, VFR4110/1-□D dimensional drawing

2-position single: VFR4110/1-□E, VFR4110/1-□D dimensional drawing

 

(Unit: mm)

 

2-position double: VFR4210/1-□E, VFR4210/1-□D, 3-position closed center: VFR4310/1-□E, VFR4310/1-□D, 3-position exhaust center: VFR4410/1-□E, VFR4410/1-□D, 3-position pressure center: VFR4510/1-□E, VFR4510/1-□D dimensional drawing

2-position double: VFR4210/1-□E, VFR4210/1-□D, 3-position closed center: VFR4310/1-□E, VFR4310/1-□D, 3-position exhaust center: VFR4410/1-□E, VFR4410/1-□D, 3-position pressure center: VFR4510/1-□E, VFR4510/1-□D dimensional drawing

Non-plug-in type / 2-position single

 

(Unit: mm)

 

2-Position position single: VFR4140/1-□G dimensional drawing

2-Position position single: VFR4140/1-□G dimensional drawing

 

(Unit: mm)

 

E: grommet terminal dimensional drawing

E: grommet terminal dimensional drawing

*The numbers in boxes are for with a light and surge voltage suppressor

 

(Unit: mm)

 

T: Conduit terminal dimensional drawing

T: Conduit terminal dimensional drawing

*The numbers in boxes are for with a light and surge voltage suppressor

 

(Unit: mm)

 

D, Y: DIN terminal dimensional drawing

D, Y: DIN terminal dimensional drawing

*The numbers in boxes are for with a light and surge voltage suppressor

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFR4210R-1DZ-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Body size

฿ 5,454.45

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position PressureSelf-RetainingAC100V[Rc (R)] Rc1/280 to 300-40.1 ~ 0.9ExternalNon-LockingDIN terminalNon-locking, push typeWith indicator light and surge voltage suppressorNoneNon plug-in (lead wire common electrical entry type)Side portedStandardNon plug-in (lead wire common electrical entry type)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part VFR4210R-1DZ-04 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR4000 series.

Products with similar specification

Part Number
VFR4100-1F-B03
VFR4100-1FA
VFR4100-1FA-03
VFR4210R-1DZ-04-Q
VFR4210R-1DZB-03
VFR4210R-1DZC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Body size

฿ 3,968.65

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication Free[Single] Single2-Position PressureSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/850 to 300-3.202 to 0.9InternalNon-LockingPlug-in conduit typeNon-locking, push typeNoneNonePlug-InBottom portedStandardPlug-In

฿ 2,953.75

1 Piece(s) 55 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication Free[Single] Single2-Position PressureSelf-Recovery (Spring Return)AC100V-----02 to 0.9InternalNon-LockingPlug-in conduit typeNon-locking push type A (extended type)NoneNonePlug-In-StandardPlug-In

฿ 3,787.60

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication Free[Single] Single2-Position PressureSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/850 to 300-3.202 to 0.9InternalNon-LockingPlug-in conduit typeNon-locking push type A (extended type)NoneNonePlug-InSide portedStandard-

฿ 5,527.55

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position PressureSelf-RetainingAC100V[Rc (R)] Rc1/280 to 300-40.1 ~ 0.9ExternalNon-LockingDIN terminalNon-locking, push typeWith indicator light and surge voltage suppressorYesNon plug-in (lead wire common electrical entry type)Side portedStandard-

฿ 10,201.87

1 Piece(s) 22 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position PressureSelf-RetainingAC100V[Rc (R)] Rc3/850 to 300-3.40.1 ~ 0.9ExternalLockDIN terminalLocking type B (tool required)With indicator light and surge voltage suppressorNoneNon plug-in (lead wire common electrical entry type)Side portedStandard-

฿ 4,983.55

1 Piece(s) 55 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication FreeDouble2-Position PressureSelf-RetainingAC100V-----0.1 ~ 0.9ExternalLockDIN terminalLocking type C (lever)With indicator light and surge voltage suppressorNoneNon plug-in (lead wire common electrical entry type)-StandardNon plug-in (lead wire common electrical entry type)