(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR4000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
VFR4000 Series plug-in type external appearance
VFR4000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Operating pressure range | 2 position single, 3 position | 0.2 to 0.9 MPa | ||
2-position double | 0.1 to 0.9 MPa | |||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing). | |||
Lubrication | Not required *1 | |||
Manual Operation | Non-locking, push type | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance | 300/50 m/s2 *2 | |||
Enclosure | Dust-proof | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent Power AC *3 | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC *3 | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet, grommet terminal Conduit terminal, DIN terminal |
*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.
Configuration | Model | Piping Connection Port Diameter *1 | Flow Rate Characteristics *2 | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||||
2 Position | Single | VFR410□ | VFR411□ VFR414□ | 3/8 | 13 | 0.30 | 3.2 | 14 | 0.28 | 3.4 |
1/2 | 15 | 0.30 | 3.8 | 14 | 0.30 | 3.8 | ||||
Double | VFR420□ | VFR421□ VFR424□ | 3/8 | 14 | 0.31 | 3.4 | 14 | 0.26 | 3.4 | |
1/2 | 15 | 0.30 | 4.0 | 14 | 0.30 | 3.7 | ||||
3 Position | Closed Center | VFR430□ | VFR431□ VFR434□ | 3/8 | 13 | 0.32 | 3.2 | 13 | 0.25 | 3.0 |
1/2 | 14 | 0.28 | 3.5 | 13 | 0.29 | 3.4 | ||||
Exhaust Center | VFR440□ | VFR441□ VFR444□ | 3/8 | 13 | 0.31 | 3.2 | 14 (13) | 0.32 (0.30) | 3.6 (3.2) | |
1/2 | 14 | 0.30 | 3.7 | 14 (13) | 0.32 (0.30) | 3.6 (3.2) | ||||
Pressure Center | VFR450□ | VFR451□ VFR454□ | 3/8 | 13 (5.0) | 0.27 (0.42) | 3.2 (1.3) | 13 | 0.28 | 3.1 | |
1/2 | 15 (5.3) | 0.22 (0.42) | 3.7 (1.5) | 13 | 0.28 | 3.3 |
Configuration | Model | Maximum Operating Frequency Hz *3 | Response Time ms *4 | Weight (kg *5) | ||
---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | |||||
2 Position | Single | VFR410□ | VFR411□ VFR414□ | 5 | 50 or less | 1.10 (1.04) [1.04] |
Double | VFR420□ | VFR421□ VFR424□ | 5 | 50 or less | 1.20 (1.16) [1.16] | |
3 Position | Closed Center | VFR430□ | VFR431□ VFR434□ | 3 | 70 or less | 1.20 (1.16) [1.16] |
Exhaust Center | VFR440□ | VFR441□ VFR444□ | 3 | 70 or less | 1.20 (1.16) [1.16] | |
Pressure Center | VFR450□ | VFR451□ VFR454□ | 3 | 70 or less | 1.20 (1.16) [1.16] | |
*1: EA and EB ports are 3/8.
*2: Values in [ ] denote the normal position.
*3: The minimum operating frequency is once per 30 days.
*4: Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*5: The table shows values for the VFR4□00-□FZ-03/04. Values in ( ) are for the VFR4□10-□DZ-03/04, and the values in [ ] are for the VFR4□40-□G-03/04.
(Unit: mm)
2-position single: VFR4100/1-□F dimensional drawing
(Unit: mm)
2-position double: VFR4200/1-□F, 3-position closed center: VFR4300/1-□F, 3-position exhaust center: VFR4400/1-□F, 3-position pressure center: VFR4500/1-□F dimensional drawing
(Unit: mm)
2-position single: VFR4110/1-□E, VFR4110/1-□D dimensional drawing
(Unit: mm)
2-position double: VFR4210/1-□E, VFR4210/1-□D, 3-position closed center: VFR4310/1-□E, VFR4310/1-□D, 3-position exhaust center: VFR4410/1-□E, VFR4410/1-□D, 3-position pressure center: VFR4510/1-□E, VFR4510/1-□D dimensional drawing
(Unit: mm)
2-Position position single: VFR4140/1-□G dimensional drawing
(Unit: mm)
E: grommet terminal dimensional drawing
*The numbers in boxes are for with a light and surge voltage suppressor
(Unit: mm)
T: Conduit terminal dimensional drawing
*The numbers in boxes are for with a light and surge voltage suppressor
(Unit: mm)
D, Y: DIN terminal dimensional drawing
*The numbers in boxes are for with a light and surge voltage suppressor
Part Number |
---|
VFR4140-5G-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,298.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/2 | 80 to 300 | - | 3.8 | 02 to 0.9 | Internal | Non-Locking | Grommet | Non-locking, push type | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | Non plug-in (lead wire individual electrical entry type) |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part VFR4140-5G-04 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR4000 series.
Part Number |
---|
VFR4100-1F-B03 |
VFR4100-1FA |
VFR4100-1FA-03 |
VFR4140-5G-B04 |
VFR4140-5GA |
VFR4140-5GA-04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,968.65 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 50 to 300 | - | 3.2 | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking, push type | None | None | Plug-In | Bottom ported | Standard | Plug-In | ||
฿ 2,953.75 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | AC100V | - | - | - | - | - | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking push type A (extended type) | None | None | Plug-In | - | Standard | Plug-In | ||
฿ 3,787.60 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 50 to 300 | - | 3.2 | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking push type A (extended type) | None | None | Plug-In | Side ported | Standard | - | ||
฿ 3,479.05 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/2 | 80 to 300 | - | 3.8 | 02 to 0.9 | Internal | Non-Locking | Grommet | Non-locking, push type | None | None | Non plug-in (lead wire individual electrical entry type) | Bottom ported | Standard | Non plug-in (lead wire individual electrical entry type) | ||
฿ 2,827.10 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | DC24V | - | - | - | - | - | 02 to 0.9 | Internal | Non-Locking | Grommet | Non-locking push type A (extended type) | None | None | Non plug-in (lead wire individual electrical entry type) | - | Standard | Non plug-in (lead wire individual electrical entry type) | ||
฿ 3,298.00 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/2 | 80 to 300 | - | 3.8 | 02 to 0.9 | Internal | Non-Locking | Grommet | Non-locking push type A (extended type) | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | Non plug-in (lead wire individual electrical entry type) |
How can we improve?
How can we improve?