(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS1000 Series from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.
VFS1320-□D-01 external appearance
VFS1220-□E-01 external appearance
VFS1120-□G-01 external appearance
VFS1120-□G-01-F external appearance
Valve Specifications | Fluid | Air | |
---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | ||
Minimum Operating Pressure | 2 Position | 0.1 MPa | |
3 Position | 0.15 MPa | ||
Guaranteed Proof Pressure | 1.5 MPa | ||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | ||
Lubrication | *2 Not required | ||
Pilot Valve – Manual Operation | Non-locking push type (flush) | ||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | ||
Enclosure | *4 Dust-proof (IP50 equivalent) | ||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | |
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Coil Insulation Type | *5 Class B or equivalent (130°C) | ||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | |
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | ||
Power Consumption | 1.8 W (2.04 W: with light and surge voltage suppressor) | ||
Electrical Entry | Grommet, grommet terminal Conduit terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
Pilot Valve – Manual Operation | Non-locking push type (extended), locking type (tool required), locking type (lever) |
---|---|
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC (50/60 Hz) |
12 V, 100 V DC | |
Options | *2: With light and surge voltage suppressor |
Foot Bracket (with Screws) | Mountable to AXT626-10A and VFS1120 (single) only |
*The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.
Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS1120 | VFS1130 | 1/8 | 1.7 | 0.22 | 0.38 | 1.8 | 0.19 | 0.40 | 1,200 | 15 or less | 0.18 |
Double | VFS1220 | VFS1230 | 1/8 | 1.7 | 0.22 | 0.39 | 1.8 | 0.19 | 0.40 | 1,200 | 13 or less | 0.26 | |
3 Position | Closed Center | VFS1320 | VFS1330 | 1/8 | 1.6 | 0.20 | 0.37 | 1.8 | 0.20 | 0.41 | 600 | 20 or less | 0.27 |
Exhaust Center | VFS1420 | VFS1430 | 1/8 | 1.7 | 0.18 | 0.38 | 1.9 | 0.19 | 0.44 | 600 | 20 or less | 0.27 | |
Pressure Center | VFS1520 | VFS1530 | 1/8 | 1.7 | 0.24 | 0.40 | 1.6 | 0.18 | 0.37 | 600 | 20 or less | 0.27 |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: Based on JIS B 8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
Grommet: VFS1120-□G dimensional drawing
(Unit: mm)
With foot type bracket (F) part number: AXT626-10A dimensional drawing
(Unit: mm)
Grommet terminal: VFS1120-□E, EZ dimensional drawing
(Unit: mm)
Conduit terminal: VFS1120-□T, TZ dimensional drawing
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Spool/Sleeve | Stainless steel |
3 | End Plate | Resin |
4 | Piston | Resin |
5 | Return Spring | Stainless steel |
6 | Pilot Valve Assembly | - |
7 | Detent Assembly | - |
*See p. 887 in the SMC catalog for details on ordering pilot valve assemblies.
Part Number |
---|
VFS1220-2EZ-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | AC200V | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Grommet terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Pilot individual exhaust | None | - | - |
Loading...
Please check the type/dimensions/specifications of the part VFS1220-2EZ-01 in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS1000 Series series.
Part Number |
---|
SF4-1DA-21 |
SF4-1DA-22 |
SF4-1DB-21 |
VFS1220-2EZC-01 |
VFS1220-2G-01 |
VFS1220-2G-01F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,007.25 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking, push type (extended type) | None | - | - | - | Pilot Valve Assembly | For VFS1□20 | ||
฿ 1,007.25 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking, push type (extended type) | None | - | - | - | Pilot Valve Assembly | For VFS1□30 | ||
฿ 1,007.25 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | - | None | - | - | - | Pilot Valve Assembly | For VFS1□20 | ||
฿ 3,334.55 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | AC200V | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | 0.39 | Standard | 0.1 to 1.0 | Internal | Lock | Grommet terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Pilot individual exhaust | None | - | - | ||
฿ 2,863.65 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | AC200V | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Grommet | Non-locking push type (flush) | None | None | Pilot individual exhaust | None | - | - | ||
฿ 2,863.65 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | AC200V | G | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Grommet | Non-locking push type (flush) | None | None | Pilot individual exhaust | None | - | - |
How can we improve?
How can we improve?