1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Valve (Part Number)

SMC REGULATOR

5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,708.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

Plug Lead Unit SQ1000 Series Specifications

Plug lead unit SQ1000 Series external appearance

Plug lead unit SQ1000 Series external appearance

The single-action fittings can be replaced without removing the valve

The single-action fittings can be replaced without removing the valve

The connector entry direction can be changed with a single push

The connector entry direction can be changed with a single push

Valve SpecificationsValve ConstructionMetal SealRubber Seal
FluidAir
Maximum Operating Pressure0.7 MPa (high-pressure type *3: 1.0 MPa)
Minimum Operating PressureSingle0.1 MPa0.15 MPa
Double (double solenoid)0.1 MPa0.1 MPa
3 position0.1 MPa0.2 MPa
4 Position Type-0.15 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 50°C *1
LubricationNot required
Pilot Valve – Manual OperationPush type / locking type (tool required)
Vibration-Resistance / Impact-Resistance *230/150 m/s2
EnclosureDust-proof
Solenoid SpecificationsCoil Rated Voltage12, 24 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption
(Current)
24 V DCDC 0.4 W (17 mA), DC 0.95 W (40 mA) *4
12 V DCDC 0.4 W (34 mA), DC 0.95 W (80 mA) *4

*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.

Model

SeriesSwitching MethodSealing MethodModelFlow Rate Characteristics *1Response Time [ms] *2Weight
(g)
1 → 4/2 (P → A/B)4 → 5 (A → R1)Standard
(0.4 W)
High Speed Response
(0.95 W)
C (dm3/ [s·bar])bCvC (dm3/ [s·bar])bCv
SQ10002 PositionSingleMetal SealSQ11400.620.100.140.630.110.1426 or less12 or less80
Rubber SealSQ11410.790.200.190.800.200.1924 or less15 or less80
DoubleMetal SealSQ1240D0.620.100.140.630.110.1413 or less10 or less95
Rubber SealSQ1241D0.790.200.190.800.200.1920 or less15 or less95
3 PositionClosed
Center
Metal SealSQ13400.580.120.140.630.110.1444 or less29 or less100
Rubber SealSQ13410.640.200.150.580.260.1639 or less25 or less100
Exhaust
Center
Metal SealSQ14400.580.120.140.600.140.1444 or less29 or less100
Rubber SealSQ14410.640.200.150.800.200.1939 or less25 or less100
Pressure
Center
Metal SealSQ15400.620.120.140.630.140.1444 or less29 or less100
Rubber SealSQ15410.790.210.190.590.200.1439 or less25 or less100
4 PositionDual
3-Port Valve
Rubber SealSQ1A41
SQ1B41
SQ1C41
0.590.280.150.590.280.1527 or less14 or less95

*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8375-1981. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality)

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

JIS symbol for 4 position dual 3 port valve (B)

JIS symbol for 4 position dual 3 port valve (B)

Electrical Entry

Plug connector type with 300‑mm lead wire external appearance

Plug connector type with 300‑mm lead wire external appearance

Plug connector type without connector (for F / P / J kit manifold) external appearance

Plug connector type without connector (for F / P / J kit manifold) external appearance

*For the centralized wiring type manifold F, P and J kits, the lead wire is on the manifold side.

Cylinder Port Connection Port Diameter

Side ported external appearance

Side ported external appearance

Top ported external appearance

Top ported external appearance

*Can be changed to side ported.

  • ø3.2 (pipe connection port diameter 3.2 mm) single-action fitting
  • ø4‑mm (pipe connection port diameter) single-action fitting
  • ø6 (pipe connection port diameter 6 mm) single-action fitting

Precautions

  • *When energizing valves for a long period of time, heat generated by the coil will cause the temperature to rise, decreasing valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *When energizing a valve continuously, be sure to use the standard type (0.4 W) at an ambient temperature of 40°C or less and pay attention to discharging heat.
  • *Temperature increases are particularly high when simultaneously energizing 3 or more neighboring stations for a long-period continuously or when simultaneously energizing the A side and B side of a dual 3-port valve for an extended period.
  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
SQ1A41-5LOB1-C4-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

฿ 4,041.50

SMC REGULATOR 1 Piece(s) 22 Day(s) Unit for Manifold MountingDual 3-Port ValveManifold BaseStandard / Lubrication Free[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24VOne-Touch Plumbing-0.15Ø4Soft Seal0.15 to 0.7InternalLockPlug connector type, without connectorLocking type (tool required)YesSide portedStandard type (0.4 W)None-None-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Applicable Cylinder Dia.(Ø) 40 or less Plumbing Direct Plumbing
Driving Type Pilot Type Spool