5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy
5-Port Solenoid Valve VQZ1000/VQZ2000/VQZ3000 Series, Body-Ported Type, Plug Lead Unit, Single Unit Specifications

VQZ1000/VQZ2000/VQZ3000 Series external appearance
| Series | Metal Seal | Rubber Seal | ||
|---|---|---|---|---|
| Usable Fluids | Air | |||
| Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0 | 0.7 | ||
| Minimum Operating Pressure MPa | 2 Position | Single | 0.1 VQZ3000, 3 position only 0.15 | 0.15 |
| 0.1 | ||||
| 3 Position | Double | 0.2 | ||
| Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
| Maximum Operating Frequency Hz | 2 Position Single, Double | 20 | 5 | |
| 3 Position | 10 | 3 | ||
| Manual | Non-locking push type, locking type (tool required) | |||
| Pilot Exhaust Method | Individual exhaust type | |||
| Lubrication | Not required | |||
| Mounting Orientation | Single: free Double / 3 position: main valve must be horizontal | Free | ||
| Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | |||
| Protective structure*3 | Dust-proof (DIN terminal: IP65 *2:) | |||
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: VQZ2/3□21□-□Y□□W1-□-□ when IP65 compatible DIN terminal is selected
*3: Based on IEC60529.
Solenoid Specifications
| Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
|---|---|---|---|---|
| G, L, M | Y | |||
| Coil rated voltage (V) | DC | 24, 12 | ||
| AC 50/60 Hz | 100, 110, 200, 220 * | |||
| Allowable Voltage Fluctuation | ±10% of rated voltage | |||
| Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
| High Speed Response, High Pressure | 0.9 (with light: 0.95) [0.95 (with DIN terminal light: 1.0)] | |||
| Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
| 110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
| 200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
| 220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
| Surge Voltage Suppressor | Varistor | |||
| Indicator Light | LED (neon bulb for DIN terminal AC) | |||
- *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
- For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
Structure Drawing
Metal seal type

2 position single structure drawing

2-position single connection drawing

2-position double structure drawing

2-position double connection drawing
Rubber seal type

2 position single structure drawing

2-position single connection drawing

2-position double structure drawing

2-position double connection drawing
Component Parts
| Number | Part name | Material | Note |
|---|---|---|---|
| 1 | Body | Die-cast aluminum | - |
| 2 | Spool/Sleeve | Stainless steel | Metal Seal |
| Spool Valve | Aluminum/HNBR | Rubber Seal | |
| 3 | Piston | Resin | - |
| 4 | Pilot Valve Assembly | - | - |
Dimensional Outline Drawings / VQZ1000
2-position single
(Unit: mm)

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings
Precautions
- *Use the standard (DC) specification for continuous duty.
- *See the manufacturer's catalog for models of single-action fittings and silencers that mount to this valve.
- *Manifold mounting screws and gaskets are not included when ordering single unit body ported type solenoid valves. Please order separately if required. (See the manufacturer's catalog for details.)
- *See the manufacturer's catalog for information other than the above.