5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
A solenoid valve that can drive cylinders up to ø160 (diameter 160 mm).
[Features]
· Power saving
· Long lifespan
· IP65-compliant dust-tight, water jet protective structure
・ Piping specifications: Horizontal piping / back piping
・ Pipe Connection Port Diameter: 1/4・3/8
・ Thread type: Rc/G/NPT/NPTF
Base Mounted Plug-In / Plug Lead, Single Unit VQ4000 Series specifications

VQ4000 Series Plug-In Unit external appearance

VQ4000 Series Plug Lead Unit external appearance

0: Plug-in sub-plate external appearance

5: Plug lead sub-plate external appearance
| Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | ||
|---|---|---|---|---|---|
| Usable Fluids | Air, inert gases | ||||
| Maximum Operating Pressure | Standard (DC and AC) | 1.0 MPa | |||
| Low-watt type (DC) | |||||
| Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | ||
| Double | 0.15 MPa | 0.15 MPa | |||
| 3 position | 0.15 MPa | 0.20 MPa | |||
| Guaranteed Proof Pressure | 1.5 MPa | ||||
| Ambient Temperature and Operating Fluid Temperature | −10 to +50°C *1 | ||||
| Lubrication | Not required | ||||
| Manual Operation | Push type / locking type (tool required) | ||||
| Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | ||||
| Enclosure | Dust-proof (can be IP65-compliant)*3 | ||||
| Electrical Specifications | Coil Rated Voltage | 12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz) | |||
| Allowable Voltage Fluctuation | ±10% of rated voltage | ||||
| Coil Insulation Type | Class B or equivalent | ||||
| Power Consumption W | DC | Standard | 0.95 | ||
| Low-watt type | 0.4 | ||||
| Apparent Power VA | AC | 100 V | 1.19 | ||
| 110 V | 1.32 | ||||
| 200 V | 1.90 | ||||
| 220 V | 2.08 | ||||
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: T, L, S, C only.
Model
| Series | Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
| C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||
| VQ4000 | 2 Position | Single | Metal Seal | VQ4100 VQ4150 | 3/8 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 |
| Rubber Seal | VQ4101 VQ4151 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | ||||
| Double | Metal Seal | VQ4200 VQ4250 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 | |||
| Rubber Seal | VQ4201 VQ4251 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | ||||
| 3 Position | Closed Center | Metal Seal | VQ4300 VQ4350 | 5.9 | 0.23 | 1.5 | 6.3 | 0.18 | 1.6 | ||
| Rubber Seal | VQ4301 VQ4351 | 7.0 | 0.34 | 1.9 | 6.4 | 0.42 | 1.9 | ||||
| Exhaust Center | Metal Seal | VQ4400 VQ4450 | 6.2 | 0.18 | 1.5 | 6.9 | 0.17 | 1.7 | |||
| Rubber Seal | VQ4401 VQ4451 | 7.0 | 0.38 | 1.9 | 7.3 | 0.38 | 2.0 | ||||
| Pressure Center | Metal Seal | VQ4500 VQ4550 | 6.2 | 0.18 | 1.6 | 6.4 | 0.18 | 1.6 | |||
| Rubber Seal | VQ4501 VQ4551 | 7.0 | 0.38 | 1.9 | 7.1 | 0.38 | 2.0 | ||||
| Perfect | Metal Seal | VQ4600 VQ4650 | 2.7 | - | - | 3.7 | - | - | |||
| Rubber Seal | VQ4601 VQ4651 | 2.8 | - | - | 3.9 | - | - | ||||
| Series | Configuration | Model | Piping connection port diameter | Response time (ms) | Weight kg | ||||
|---|---|---|---|---|---|---|---|---|---|
| Standard: 0.95 W | Low-watt type: 0.4 W | AC | |||||||
| VQ4000 | 2 Position | Single | Metal Seal | VQ4100 VQ4150 | 3/8 | 20 | 22 | 22 | 0.23 (0.29) |
| Rubber Seal | VQ4101 VQ4151 | 25 | 27 | 27 | |||||
| Double | Metal Seal | VQ4200 VQ4250 | 12 | 16 | 14 | 0.26 (0.32) | |||
| Rubber Seal | VQ4201 VQ4251 | 15 | 17 | 17 | |||||
| 3 Position | Closed Center | Metal Seal | VQ4300 VQ4350 | 45 | 47 | 47 | 0.28 (0.34) | ||
| Rubber Seal | VQ4301 VQ4351 | 50 | 52 | 52 | |||||
| Exhaust Center | Metal Seal | VQ4400 VQ4450 | 45 | 47 | 47 | 0.28 (0.34) | |||
| Rubber Seal | VQ4401 VQ4451 | 50 | 52 | 52 | |||||
| Pressure Center | Metal Seal | VQ4500 VQ4550 | 45 | 47 | 47 | 0.28 (0.34) | |||
| Rubber Seal | VQ4501 VQ4551 | 50 | 52 | 52 | |||||
| Perfect | Metal Seal | VQ4600 VQ4650 | 55 | 57 | 57 | 0.50 (0.56) | |||
| Rubber Seal | VQ4601 VQ4651 | 62 | 64 | 64 | |||||
*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate
*2: Based on JIS B8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: Values inside parentheses are for plug lead units. The table shows models without a sub-plate.
When equipped with a sub-plate, add 0.41 kg for the plug-in type and 0.3 kg for the plug lead type.
Drawing / Plug-in type
Conduit terminal
(Unit: mm)

2-position single: VQ4100/1-□ dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings
(Unit: mm)

3-position perfect: VQ4600/1-□ dimensional drawing
- *Values inside boxes are for 3-position types
- *Values inside parentheses are for 3/8"
Grommet
(Unit: mm)

2-position single: VQ4150/1-□G/H dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings
(Unit: mm)

3-position perfect: VQ4650/1-□G/H dimensional drawing
- *Values inside boxes are for 3-position types
- *Values inside parentheses are for 3/8"
- *See the manufacturer's catalog for information other than the above.