(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An easy-to-use, terminal block type sub-plate single unit.
[Features]
· Protective enclosure conforms to IP65 standard.
· Compatible with VQ2000 only.
· -Q: CE compliant (CE-compliant products are DC specification only.)
· Thread type: Rc. NPT, NPTF, G.
· Port diameter: 1/4.
· Protective structure: Dust-proof (No mark) · IP65 (Dust-proof, blow-proof) (-W).
*Valves specified as "-W" have IP65 protection.
*Standard valve (dust-proof) specifications do not support 200 V, 220 V AC.
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series external appearance
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series terminal block external appearance
(Unit: mm)
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 1
(Unit: mm)
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 2
(Unit: mm)
Sub-Plate Single Unit, Compatible With VQ2000 Only, VQ2000 Series dimensional drawing 3
Part Number |
---|
VQ2201-4W1-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Applicable Cylinder Dia. (Ø) | CV Value | Seal Type | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions | Back-pressure check valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,545.80 | SMC VQ TYPE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Standard / Drip-Proof | Double | 2-Position Normally Open | Self-Retaining | AC220V | [Rc (R)] Rc | - | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None |
Loading...
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Plumbing Thread Nominal | 1/4 | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 1.0 |
Please check the type/dimensions/specifications of the part VQ2201-4W1-02 in the 5-Port Solenoid Valve, Plug-In Unit, Sub-Plate Single Unit VQ2000 Series series.
Part Number |
---|
VQ2100-2W1-02 |
VQ2100-3C1-02 |
VQ2100-3W1-02N |
VQ2201-51-02 |
VQ2201-51-02-Q |
VQ2201-51-02N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Applicable Cylinder Dia. (Ø) | CV Value | Seal Type | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions | Back-pressure check valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,683.05 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Drip-Proof / Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | - | - | Standard | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None | ||
฿ 3,565.75 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | - | - | Standard | Internal | Lock | Locking type (hand-operated) | Yes | None | Standard type | None | ||
฿ 3,683.05 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Drip-Proof / Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC110V | NPT | - | - | Standard | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None | ||
฿ 3,996.70 | 1 Piece(s) | 3 Day(s) | 5-Port Valve | Standard | Double | 2-Position Normally Open | Self-Retaining | DC24V | [Rc (R)] Rc | - | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None | ||
฿ 4,074.90 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Standard | Double | 2-Position Normally Open | Self-Retaining | DC24V | [Rc (R)] Rc | - | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Standard type | None | ||
฿ 6,936.97 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Standard | Double | 2-Position Normally Open | Self-Retaining | DC24V | NPT | - | - | Soft Seal | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | None |
How can we improve?
How can we improve?