(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available
No mark: Non-locking push type (tool required) external appearance
B: Locking type (tool required) external appearance
C: Locking type (hand-operated) external appearance
D: Sliding locking type (hand-operated) external appearance
Symbol | Specifications | DC | AC |
---|---|---|---|
No Symbol | Standard Type | (0.4 W) ✓ | ✓*1 |
B | Quick response type | (0.95 W) ✓ | - |
K*2 | High-pressure type (1.0 MPa) | (0.95 W) ✓ | - |
N*3 | Negative common | ✓ | - |
R*3, *5 | External Pilot | ✓ | ✓ |
*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See the manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.
Coil voltage | CE compliance | |
---|---|---|
1 | 100 V AC (50/60 Hz) | - |
2 | 200 V AC (50/60 Hz) | - |
3 | 110 V AC (50/60 Hz) | - |
4 | 220 V AC (50/60 Hz) | - |
5 | 24 V DC | ● |
6 | 12 V DC | ● |
VQ2100 structure drawing / connection drawing
VQ2200 structure drawing / connection drawing
VQ2300/VQ2400/VQ2500 structure drawings / connection drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Spool/Sleeve | Stainless steel |
3 | Piston | Resin |
4 | Pilot Valve Assembly | - |
*See manufacturer's catalog for the pilot valve assembly type.
VQ2101 structure drawing / connection drawing
VQ2201 structure drawing / connection drawing
VQ2301/VQ2401/VQ2501 structure drawings / connection drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Spool Valve | Aluminum, HNBR |
3 | Piston | Resin |
4 | Pilot Valve Assembly | - |
*See manufacturer's catalog for the pilot valve assembly type.
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
VQ2100-5W1 |
VQ2100-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,312.00 ฿ 2,040.11 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 5-Port Valve | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type | ||
฿ 2,076.55 ฿ 1,832.35 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 5-Port Valve | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
How can we improve?
How can we improve?