1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve (Part Number)

SMC VQ TYPE

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

Base Mounted Plug-In Unit VQ2000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

SymbolSpecificationsDCAC
No SymbolStandard Type(0.4 W) ✓*1
BQuick response type(0.95 W) ✓-
K*2High-pressure type (1.0 MPa)(0.95 W) ✓-
N*3Negative common-
R*3, *5External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See the manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltageCE compliance
1100 V AC (50/60 Hz)-
2200 V AC (50/60 Hz)-
3110 V AC (50/60 Hz)-
4220 V AC (50/60 Hz)-
524 V DC
612 V DC

Structure Drawings / Plug-In Unit VQ2000

Metal seal type

VQ2100 structure drawing / connection drawing

VQ2100 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Spool/SleeveStainless steel
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ2101 structure drawing / connection drawing

VQ2101 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Spool ValveAluminum, HNBR
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

*See the manufacturer's catalog for information other than that above.

Part Number
VQ2201R-5B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

฿ 3,173.90

SMC VQ TYPE 1 Piece(s) 55 Day(s) 5-Port ValveLubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24V-Soft Seal0.1 to 0.7ExternalLockLocking type (tool required)YesNoneExternal pilot

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQ2201R-5B1 in the 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve series.

Products with similar specification

Part Number
VQ2100-1C1
VQ2100-1CW1
VQ2100-1D1
VQ2201R-5B1-Q
VQ2201R-5W1
VQ2300-11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

฿ 2,351.10

1 Piece(s) 55 Day(s) 5-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalLockLocking type (hand-operated)YesNoneStandard type

฿ 2,586.55

1 Piece(s) 55 Day(s) 5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalLockLocking type (hand-operated)YesNoneStandard type

฿ 2,487.95

1 Piece(s) 55 Day(s) 5-Port ValveStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalLockSliding locking type (hand-operated)YesNoneStandard type

฿ 3,252.10

1 Piece(s) 55 Day(s) 5-Port ValveLubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24V-Soft Seal0.1 to 0.7ExternalLockLocking type (tool required)YesCE compliant productExternal pilot

฿ 3,173.90

1 Piece(s) 55 Day(s) 5-Port ValveDrip-Proof / Lubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24V-Soft Seal0.1 to 0.7ExternalNon-LockingNon-locking push type (tool required)YesNoneExternal pilot

฿ 3,370.25

1 Piece(s) 55 Day(s) 5-Port ValveStandard / Lubrication Free-3-Position Closed CenterSelf-Recovery (Spring Return)AC100V-Standard0.1 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneStandard type