(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Large Size 5-Port Solenoid Valve, VP4□50/4□70 Series Elastic Body Seal from SMC.
- Solenoid valve for driving large cylinders.
- Manifold model: VVP45, VVP46
- This solenoid valve requires lubrication. Use turbine oil Class 1 (ISO VG32).
- Operating pressure range is 0.2 to 0.9 MPa.
- Operating ambient and fluid temperature is 0 to 60 °C (No freezing).
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
VP4□50/4□70 Series external appearance
Usable Fluids | Air |
---|---|
Operating Pressure Range MPa | 0.2 to 0.9 |
Ambient Temperature and Operating Fluid Temperature °C | 0 to 60 (no freezing) |
Maximum Operating Frequency Hz | 3 |
*1: Lubrication | Required (Type 1 turbine oil, ISO VG32 equivalent) |
Manual Operation | Yes (non-locking) |
Mounting Orientation | Free |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/50 |
Standard accessories | Silencer for pilot EXH (AN101-01) |
*1: The solenoid valve is a lubrication type. Use an equivalent class 1 turbine oil (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Standard | Grommet (G) Conduit terminal (T) DIN terminal (D) | |
---|---|---|---|
Semi-standard | Conduit terminal with indicator light (TL) DIN terminal with indicator light (DL) | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100, 200, 110, 220, 240 | |
DC | 12, 24 | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
*Apparent power (VA) | AC | Starting | 73 (50 Hz), 58 (60 Hz) |
Holding | 28 (50 Hz), 17 (60 Hz) | ||
*Power consumption (W) | DC | 12 |
*At rated voltage
Model | VP4150 | VP4170 | VP4250 | VP4270 | VP4350 | VP4450 | ||
---|---|---|---|---|---|---|---|---|
Response Time ms (at 0.5 MPa) | AC | ON | 30 or less | 40 or less | 30 or less | 30 or less | 30 or less | 30 or less |
OFF | 50 or less | 65 or less | 30 or less | 30 or less | 30 or less | 30 or less | ||
DC | ON | 40 or less | 55 or less | 40 or less | 45 or less | 40 or less | 40 or less | |
OFF | 40 or less | 55 or less | 40 or less | 45 or less | 30 or less | 30 or less |
*Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor)
2-position single structure drawing / connection drawing
2-position double structure drawing / connection drawing
3-position closed center / exhaust center structure drawing / connection drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Platinum silver |
2 | Plate | Aluminum alloy | Platinum silver |
3 | Cap | Aluminum alloy | Platinum silver |
4 | Spacer | Aluminum alloy | Platinum silver |
5 | Spool | Stainless steel, aluminum alloy | - |
6 | Sleeve | 2-position: Aluminum alloy 3-position: Brass | - |
7 | Piston | 2-position: Resin 3-position: Stainless steel | - |
8 | Center sleeve | Resin | - |
9 | Side poppet | Brass, NBR | - |
Number | Part name | Note | ||
---|---|---|---|---|
10 | Sub-plate | 3/8 | VP4□50 | Aluminum alloy Part numbers* are the same symbol as the notation method for the thread type. |
1/2 | ||||
3/4 | ||||
1 | ||||
1 1/4 | VP4□70 | |||
1 1/2 | ||||
11 | Gasket | VP4□50 | - | |
VP4□70 | ||||
Hexagon Socket Head Bolt | VP4□50 | Valve mounting screw. Model for VP4□70 requires a separate spring washer. | ||
VP4□70 | ||||
12 | Pilot Valve Assembly | See the manufacturer's catalog (p. 353) for the pilot valve model number notation. |
(Unit: mm)
Grommet: VP4150-□□G-□ dimensional drawings
*Dimensions within parentheses are for port sizes 3/4 and 1
(Unit: mm)
Conduit terminal: VP4150-□□T-□ dimensional drawing
*Dimensions within parentheses are for port sizes 3/4 and 1
(Unit: mm)
DIN terminal: VP4150-□□D-□ dimensional drawing
*Dimensions within parentheses are for port sizes 3/4 and 1
(Unit: mm)
Grommet: VP4250-□□G-□/VP4350-□□G-□/VP4450-□□G-□ dimensional drawings
*Dimensions within parentheses are for port sizes 3/4 and 1
(Unit: mm)
Conduit terminal: VP4250-□□T-□/VP4350-□□T-□/VP4450-□□T-□ dimensional drawing
*Dimensions within parentheses are for port sizes 3/4 and 1
(Unit: mm)
DIN terminal: VP4250-□□D-□/VP4350-□□D-□/VP4450-□□D-□ dimensional drawing
*Dimensions within parentheses are for port sizes 3/4 and 1
Part Number |
---|
VP4150-105T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Lead wire electrical entry | Piping specifications | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,042.70 | SMC VP TYPE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | [Rc (R)] Rc | 1 | - | Conduit terminal | Side ported | 3/4 standard |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Specifications | Standard |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pressure Rating(MPa) | 02 to 0.9 | Pilot Air Supply | Internal | Manual Switch | Non-Locking |
Please check the type/dimensions/specifications of the part VP4150-105T in the Large Size 5-Port Solenoid Valve, VP4□50/4□70 Series Elastic Body Seal series.
Part Number |
---|
VP4150-031G |
VP4150-031G-N |
VP4150-031T |
VP4150-105T-F |
VP4150-105TL |
VP4150-106G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Lead wire electrical entry | Piping specifications | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,850.15 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 3/8 | 3.6 | Grommet | Side ported | 3/4 standard | ||
฿ 6,850.15 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | AC100V | NPT | 3/8 | 3.6 | Grommet | Side ported | 3/4 standard | ||
฿ 7,285.35 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | AC100V | [Rc (R)] Rc | 3/8 | 3.6 | Conduit terminal | Side ported | 3/4 standard | ||
฿ 8,042.70 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | G | 1 | - | Conduit terminal | Side ported | 3/4 standard | ||
฿ 8,260.30 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | [Rc (R)] Rc | 1 | - | Conduit terminal with indicator light | Side ported | 3/4 standard | ||
฿ 7,607.50 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC12V | [Rc (R)] Rc | 1 | - | Grommet | Side ported | 3/4 standard |
How can we improve?
How can we improve?