(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Built-in full-wave rectifier (For AC)
· The pilot valve features a built-in strainer
・ Base mounted (no VF1000) / single unit
・ Power consumption reduction by power saving circuit
VF3000 Series external appearance
VF5000 Series external appearance
Model | VF3000 | VF5000 | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Operating Pressure Range MPa | Standard | 2 position single, 3 position | 0.15 to 0.7 | |
2-position double | 0.1 to 0.7 | |||
High-pressure | 2 position single, 3 position | 0.15 to 1.0 | ||
2-position double | 0.1 to 1.0 | |||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2-position single/double | 10 | 5 | |
3 Position | 3 | 3 | ||
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | |||
Pilot Exhaust Method | Individual exhaust main valve / pilot valve common exhaust | Pilot valve: base exhaust type | ||
Lubrication | Not required | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance: m/s2 *1: | 300/50 | |||
Enclosure | Dust-proof (D, Y, T are IP65*2) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type or pilot valve base exhaust type.
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
With power saving circuit | 0.55* (only with light) [Inrush 1.55, Holding 0.55] | 0.75* (only with light) [Inrush 1.75, Holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
110 V [115 V] | ||||
200 V | ||||
220 V [230 V] | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
Series | Switching Method | Pressure Specification | Operating Pressure Range MPa | Response Time ms (at 0.5 MPa) | ||||
---|---|---|---|---|---|---|---|---|
Without indicator light / surge voltage protection circuit | With light and surge voltage suppressor | AC | ||||||
S, Z Type | R, U Type | |||||||
VF3000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
3 Position | 0.15 to 0.7 | 30 | 55 | 33 | 55 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | |
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |||
VF5000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 30 | 55 | 33 | 55 |
Double | 0.1 to 0.7 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 0.7 | 50 | 75 | 53 | 75 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |
Double | 0.1 to 1.0 | 18 | 18 | 18 | 18 | |||
3 Position | 0.15 to 1.0 | 53 | 78 | 56 | 78 |
*Based on JIS B8375:1981 dynamic performance testing. (Coil temperature 20°C, at rated voltage)
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
Number | Part name | Note |
---|---|---|
7 | Pilot Valve Assembly | Built-in strainer |
8 | Gasket | HNBR |
9 | Sub-plate | Die-cast aluminum |
- | Small cross-head/straight-slot combination pan head screw (1 pc.) | For valve mounting |
- | Hexagon Socket Head Screw (×1) | For valve mounting |
*Valve mount tightening torque M4: 1.4 N⋅m
(Unit: mm)
Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings
(Unit: mm)
Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing
(Unit: mm)
L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing
*Dimensions same as grommet (G) when not specified.
(Unit: mm)
DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing
*Dimensions same as grommet (G) when not specified.
Part Number |
---|
VF5144-6D1-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,352.40 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | [Rc (R)] Rc | 1/2 | 200 or less | Pilot Type Spool | 2.7 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Pilot valve: base exhaust type | - | - |
Loading...
Plumbing | Sub-Base Plumbing |
---|
Please check the type/dimensions/specifications of the part VF5144-6D1-04 in the 5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series series.
Part Number |
---|
VF3000-71-1T |
VF3000-71-2 |
VF3000-71-2F |
VF5144-6DZ1 |
VF5144-6DZ1-03 |
VF5144-6H1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.45 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | - | NPTF | 1/4 | - | - | - | - | - | - | - | - | - | - | - | - | - | VF3000 | Sub-plate | ||
฿ 235.45 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | - | [Rc (R)] Rc | 3/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | VF3000 | Sub-plate | ||
฿ 235.45 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | - | G | 3/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | VF3000 | Sub-plate | ||
฿ 3,008.15 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | - | - | - | Pilot Type Spool | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | - | Pilot valve: base exhaust type | - | - | ||
฿ 3,461.20 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | [Rc (R)] Rc | 3/8 | - | Pilot Type Spool | 2.2 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | - | Pilot valve: base exhaust type | - | - | ||
฿ 5,220.09 | 1 Piece(s) | 17 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | - | - | - | Pilot Type Spool | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet / Lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Pilot valve: base exhaust type | - | - |
How can we improve?
How can we improve?