(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series from SMC.
- Reduce power consumption, Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. 0.55 W (With power saving circuit type), 1.55 W (Standard type).
- Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.
- Built-in strainer in the pilot valve, Unexpected troubles due to foreign matter can be prevented.
VF1000 Series external appearance
VF3000 Series external appearance
VF5000 Series external appearance
Model | VF1000 | VF3000 | VF5000 | ||
---|---|---|---|---|---|
Usable Fluids | Air | ||||
Operating Pressure Range MPa | Standard | 2 position single, 3 position | 0.15 to 0.7 | ||
2-position double | 0.1 to 0.7 | ||||
High-pressure | 2 position single, 3 position | 0.15 to 1.0 | |||
2-position double | 0.1 to 1.0 | ||||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||||
Maximum Operating Frequency Hz | 2-position single/double | 10 | 10 | 5 | |
3 Position | - | 3 | 3 | ||
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | ||||
Pilot Exhaust Method | Individual exhaust, main valve / pilot valve common exhaust (VF1000 excluded) | ||||
Lubrication | Not required | ||||
Mounting Orientation | Free | ||||
Impact Resistance / Vibration Resistance: m/s2 *1: | 300/50 | ||||
Enclosure | Dust-proof (D, Y, T are IP65*2) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type.
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
With power saving circuit | 0.55* (only with light) [Inrush 1.55, Holding 0.55] | 0.75* (only with light) [Inrush 1.75, Holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
110 V [115 V] | ||||
200 V | ||||
220 V [230 V} | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
*Refer to the SMC catalog for details.
Series | Switching Method | Pressure Specification | Operating Pressure Range MPa | Response Time ms (at 0.5 MPa) | ||||
---|---|---|---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | AC | ||||||
S, Z Type | R, U Type | |||||||
VF1000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | ||
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
VF3000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
3 Position | 0.15 to 0.7 | 30 | 55 | 33 | 55 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | |
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |||
VF5000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 30 | 55 | 33 | 55 |
Double | 0.1 to 0.7 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 0.7 | 50 | 75 | 53 | 75 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |
Double | 0.1 to 1.0 | 18 | 18 | 18 | 18 | |||
3 Position | 0.15 to 1.0 | 53 | 78 | 56 | 78 |
*Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage)
2-position single, VF1000 structure drawing
2-position single, VF1000 symbols
2-position single, VF3000, VF5000 structure drawing
2-position single, VF3000, VF5000 symbols
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin (VF313□-F is diecast aluminum) Resin (VF1120-F is diecast aluminum) | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
7 | Pilot Valve Assembly | - | Built-in strainer |
(Unit: mm)
Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings
(Unit: mm)
Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
(Unit: mm)
L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
Part Number |
---|
VF1220-2H1-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body type | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,953.75 | SMC VF TYPE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Normally Open | Self-Retaining | AC200V | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | 0.17 | Soft Seal | 0.1 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | - | - | Individual pilot valve exhaust type | - | - |
Loading...
Please check the type/dimensions/specifications of the part VF1220-2H1-01 in the 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series series.
Part Number |
---|
V211-1HZ |
V211-1L |
V211-1LO |
VF1220-2H1-01-F |
VF1220-2LD1-01 |
VF1220-2LD1-01N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body type | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,312.40 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | 0.7 | - | - | Standard | Grommet lead wire length: 600 mm | - | With indicator light and surge voltage suppressor | - | - | - | - | - | - | Pilot valve Ass'y | ||
฿ 1,178.95 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | 0.7 | - | - | Standard | L plug connector (with lead wire) | - | Without indicator light / surge voltage suppressor | - | - | - | - | - | - | Pilot valve Ass'y | ||
฿ 1,156.85 | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | 0.7 | - | - | Standard | L plug connector (without connector) | - | Without indicator light / surge voltage suppressor | - | - | - | - | - | - | Pilot valve Ass'y | ||
฿ 3,026.00 | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Normally Open | Self-Retaining | AC200V | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | 0.17 | Soft Seal | 0.1 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | - | - | Individual pilot valve exhaust type | - | - | ||
฿ 5,576.34 | 1 Piece(s) | 22 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Normally Open | Self-Retaining | AC200V | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | 0.17 | Soft Seal | 0.1 to 0.7 | Internal | Lock | Standard | L plug connector, lead wire length 300 mm | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | None | - | - | Individual pilot valve exhaust type | - | - | ||
฿ 5,576.34 | 1 Piece(s) | 22 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | Double | 2-Position Normally Open | Self-Retaining | AC200V | NPT | 1/8 | - | Direct Plumbing | Pilot Type Spool | 0.17 | Soft Seal | 0.1 to 0.7 | Internal | Lock | Standard | L plug connector, lead wire length 300 mm | Push-turn locking (screwdriver-operated type) | Without indicator light / surge voltage suppressor | No bracket | None | - | - | Individual pilot valve exhaust type | - | - |
How can we improve?
How can we improve?