5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series

Caution
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
- 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series from SMC.
- Reduce power consumption, Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. 0.55 W (With power saving circuit type), 1.55 W (Standard type).
- Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.
- Built-in strainer in the pilot valve, Unexpected troubles due to foreign matter can be prevented.
5-Port Pilot Operated Solenoid Valve VF1000/VF3000/VF5000 Series Body Ported Type, Single Unit Specifications

VF1000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance
| Model | VF1000 | VF3000 | VF5000 | ||
|---|---|---|---|---|---|
| Usable Fluids | Air | ||||
| Operating Pressure Range MPa | Standard | 2 position single, 3 position | 0.15 to 0.7 | ||
| 2-position double | 0.1 to 0.7 | ||||
| High-pressure | 2 position single, 3 position | 0.15 to 1.0 | |||
| 2-position double | 0.1 to 1.0 | ||||
| Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||||
| Maximum Operating Frequency Hz | 2-position single/double | 10 | 10 | 5 | |
| 3 Position | - | 3 | 3 | ||
| Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | ||||
| Pilot Exhaust Method | Individual exhaust, main valve / pilot valve common exhaust (VF1000 excluded) | ||||
| Lubrication | Not required | ||||
| Mounting Orientation | Free | ||||
| Impact Resistance / Vibration Resistance: m/s2 *1: | 300/50 | ||||
| Enclosure | Dust-proof (D, Y, T are IP65*2) | ||||
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type.
Solenoid Specifications
| Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
|---|---|---|---|---|
| G, H, L, M | D, Y, T | |||
| Coil rated voltage (V) | DC | 24, 12 | ||
| AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
| Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
| Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
| With power saving circuit | 0.55* (only with light) [Inrush 1.55, Holding 0.55] | 0.75* (only with light) [Inrush 1.75, Holding 0.75] | ||
| Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
| 100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
| 110 V [115 V] | ||||
| 200 V | ||||
| 220 V [230 V} | ||||
| 240 V | ||||
| Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
| Indicator Light | LED (neon bulb for AC mode of D, Y, T) | |||
- *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
- For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
- As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
24 V DC: -7 to +10%
12 V DC: -4% to +10%
*Refer to the SMC catalog for details.
Response Time
| Series | Switching Method | Pressure Specification | Operating Pressure Range MPa | Response Time ms (at 0.5 MPa) | ||||
|---|---|---|---|---|---|---|---|---|
| Without light or surge voltage suppressor | With light and surge voltage suppressor | AC | ||||||
| S, Z Type | R, U Type | |||||||
| VF1000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
| Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
| Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | ||
| Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
| VF3000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
| Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
| 3 Position | 0.15 to 0.7 | 30 | 55 | 33 | 55 | |||
| 2 Position | Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | |
| Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
| 3 Position | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |||
| VF5000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 30 | 55 | 33 | 55 |
| Double | 0.1 to 0.7 | 15 | 15 | 15 | 15 | |||
| 3 Position | 0.15 to 0.7 | 50 | 75 | 53 | 75 | |||
| 2 Position | Single | High-pressure type | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |
| Double | 0.1 to 1.0 | 18 | 18 | 18 | 18 | |||
| 3 Position | 0.15 to 1.0 | 53 | 78 | 56 | 78 | |||
*Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage)
Structure drawing / Body ported type

2-position single, VF1000 structure drawing

2-position single, VF1000 symbols

2-position single, VF3000, VF5000 structure drawing

2-position single, VF3000, VF5000 symbols
| Number | Part name | Material | Note |
|---|---|---|---|
| 1 | Body | Die-cast aluminum | Urban white |
| 2 | Adapter Plate | Resin | Urban gray |
| 3 | End Plate | Resin (VF313□-F is diecast aluminum) Resin (VF1120-F is diecast aluminum) | Urban white |
| 4 | Piston | Resin | - |
| 5 | Spool Valve | Aluminum, HNBR | - |
| 6 | Spring | SUS | - |
| 7 | Pilot Valve Assembly | - | Built-in strainer |
Drawing / VF1000 Series Body Ported Type
2-position single
(Unit: mm)

Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings
(Unit: mm)

Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
(Unit: mm)

L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
Precautions
- *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
- *See the manufacturer's catalog for information other than the above.