1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 189.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A solenoid valve that is a cassette type and plug-in makes it easy to replace the valve.
[Features]
・ Equipped with valves with switches
・ High speed response: 10 ms
・ Low power consumption: 0.6 W
· Easy tube attachment and detachment
・ High reliability, lifespan of 50 million times or more
・ The connector take-out direction can be changed upward and sideways with a single-action

5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series specifications

Manifold assembly notation (ordering example), notation example: SZ3000, non-plug-in

Manifold assembly notation (ordering example), notation example: SZ3000, non-plug-in

Ordering example

  • SS5Z3-60-05U (-Q): 1 set (manifold part number)
  • SZ3160-5MZ-C6 (-Q): 2 set (single solenoid part number)
  • SZ3260-5MZ-C6 (-Q): 3 set (double solenoid part number)
  • *The valve sequence is numbered starting from the 1st station on the D side. See manifold specifications when using complex configurations.
  • *This product includes the valve unit only. The manifold base, etc., is not included.

Electrical Entry

M: With lead wire (length 300 mm) external appearance

M: With lead wire (length 300 mm) external appearance

MN: Without lead wire external appearance

MN: Without lead wire external appearance

MO: Without connector external appearance

MO: Without connector external appearance

Manual

No mark: External appearance of non-locking push type

No mark: External appearance of non-locking push type

D: External appearance of push-turn locking screwdriver-operated type

D: External appearance of push-turn locking screwdriver-operated type

Switching Method

2-position single solenoid connection drawing

2-position single solenoid connection drawing

2-position double solenoid connection drawing

2-position double solenoid connection drawing

3-position closed center connection drawing

3-position closed center connection drawing

3-position exhaust center connection drawing

3-position exhaust center connection drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SZ3160R-5MOZ-C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping specifications Back-pressure check valve Common specifications

฿ 1,902.30

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.18Ø6ExternalNon-LockingM plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressor-None-NonePositive common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Standard Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SZ3160R-5MOZ-C6 in the 5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve series.

Products with similar specification

Part Number
SZ3160-5M-C6
SZ3160-5M-C6-Q
SZ3160-5M-L4
SZ3160R-5MOZD-C4
SZ3160R-5MS-C4
SZ3160R-5MS-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping specifications Back-pressure check valve Common specifications

฿ 1,877.65

1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.18Ø6InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-None-NonePositive common

฿ 1,977.10

1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.18Ø6InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-CE compliant product-NonePositive common

฿ 2,051.05

1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing--Ø4InternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-NoneElbow fitting (upward)NonePositive common

฿ 1,902.30

1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.14Ø4ExternalLockM plug connector (without connector)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor-None-NonePositive common

฿ 1,902.30

1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-0.14Ø4ExternalNon-LockingM plug connector, lead wire length: 300 mmNon-locking, push typeWith surge voltage suppressor-None-NonePositive common

฿ 7,922.00

1 Piece(s) 55 Day(s) 5-Port Valve[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VMM50.17-External-M plug connector, lead wire length: 300 mmNon-locking, push typeWith surge voltage suppressorNoneNon-compliant-NonePositive common