(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solenoid valve that is a cassette type and plug-in makes it easy to replace the valve.
[Features]
・ Equipped with valves with switches
・ High speed response: 10 ms
・ Low power consumption: 0.6 W
· Easy tube attachment and detachment
・ High reliability, lifespan of 50 million times or more
・ The connector take-out direction can be changed upward and sideways with a single-action
Manifold assembly notation (ordering example), notation example: SZ3000, non-plug-in
Ordering example
M: With lead wire (length 300 mm) external appearance
MN: Without lead wire external appearance
MO: Without connector external appearance
No mark: External appearance of non-locking push type
D: External appearance of push-turn locking screwdriver-operated type
2-position single solenoid connection drawing
2-position double solenoid connection drawing
3-position closed center connection drawing
3-position exhaust center connection drawing
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SZ3160-5MO-C4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Piping specifications | Back-pressure check valve | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,853.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.14 | Ø4 | Internal | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - | None | Positive common |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Standard | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SZ3160-5MO-C4 in the 5-Port Solenoid Valve, Non-Plug-In Type SZ3000 Series Valve series.
Part Number |
---|
SZ3160-5M-C6 |
SZ3160-5M-C6-Q |
SZ3160-5M-L4 |
SZ3160-5MO-C4-Q |
SZ3160-5MO-C6 |
SZ3160-5MO-C6-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Piping specifications | Back-pressure check valve | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,877.65 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - | None | Positive common | ||
฿ 1,977.10 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | CE compliant product | - | None | Positive common | ||
฿ 2,051.05 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | - | Ø4 | Internal | Non-Locking | M plug connector, lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | Elbow fitting (upward) | None | Positive common | ||
฿ 1,952.45 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.14 | Ø4 | Internal | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | CE compliant product | - | None | Positive common | ||
฿ 1,853.00 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - | None | Positive common | ||
฿ 1,952.45 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | [Single] Single | 2-Position Normally Open | Self-Retaining | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | Internal | Non-Locking | M plug connector (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | CE compliant product | - | None | Positive common |
How can we improve?
How can we improve?