1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,864.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

- 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series Specifications

SYJ7000 Series body ported type external appearance

SYJ7000 Series body ported type external appearance

SYJ7000 Series base mounted type external appearance

SYJ7000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double30 or less
3 Position60 or less
Maximum Operating Frequency Hz2 Position Single, Double5
3 Position3
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*3) DIN terminal and M8 connector are IP65)

*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Structure Drawing

2-position single structure drawing / connection drawing

2-position single structure drawing / connection drawing

2-position double structure drawing / connection drawing

2-position double structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

*Drawing shows closed center type

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Piston PlateResinUrban white
3End CoverDie-cast aluminumUrban white
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Spool SpringSUS-
7Sub-plate *-1/8Aluminum
diecast
-1/4
8Pilot Valve--

*Add "-Q" to the end of model numbers for CE compliance.

 

2-position single drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SYJ7220-5L-C8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

฿ 2,762.50

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-Direct Plumbing0.52Ø80.1 to 0.7InternalNon-LockingStandardL plug connector, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ7220-5L-C8 in the 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series series.

Products with similar specification

Part Number
SYJ7120-1D-C6
SYJ7120-1D-C6-F
SYJ7120-1D-C8
SYJ7220-5L-N7
SYJ7220-5LD-01
SYJ7220-5LE-C6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

฿ 2,175.15

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-Direct Plumbing0.4Ø60.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

฿ 2,244.00

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-Direct Plumbing0.4Ø60.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type--

฿ 2,175.15

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-Direct Plumbing0.52Ø80.15 to 0.7InternalNon-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

฿ 2,762.50

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-Direct Plumbing-Ø1/40.1 to 0.7InternalNon-LockingStandardL plug connector, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

฿ 2,623.95

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24V[Rc (R)] Rc1/8Direct Plumbing0.58-0.1 to 0.7InternalFor Non-Locking and LockingStandardL plug connector, lead wire length 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--

฿ 2,796.50

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position Normally OpenSelf-RetainingDC24VOne-Touch Plumbing-Direct Plumbing0.4Ø60.1 to 0.7InternalFor Non-Locking and LockingStandardL plug connector, lead wire length 300 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type--