4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series

Caution
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
- 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.
4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series Specifications

SYJ3000 Series body ported type external appearance

SYJ3000 Series base mounted type external appearance
| *1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 15 or less |
|---|---|---|
| 3 Position | 30 or less | |
| Maximum Operating Frequency Hz | 2 Position Single, Double | 10 |
| 3 Position | 3 | |
| Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
| Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
| Lubrication | Not required | |
| Mounting Orientation | Free | |
| *2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
| Enclosure | Dust-proof (*M8 connector is IP65) | |
*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Solenoid Specifications
| Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W) | ||
|---|---|---|---|
| Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | |
| AC 50/60 Hz | 100, 110, 200, 220 | ||
| Allowable Voltage Fluctuation | ±10% of rated voltage* | ||
| Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
| With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | ||
| *Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
| 110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
| 200 V | 1.18 (with light: 1.22) | ||
| 220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
| Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
| Indicator Light | LED | ||
- *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
- For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
- For details, see the SMC catalog.
Flow Rate Characteristics / Weight Table
| Valve Model Numbers | Switching Method | Piping connection port diameter | *3 *4)Weight (g) | Effective area (mm2) | *2: Flow Rate Characteristics | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | Grommet | L Type, M Type Plug connector | M8 Connector | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||
| C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
| 5-port base mounted type (with Sub-Plate) | SYJ314□ | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 62 (36) | 63 (37) | 67 (41) | - | 0.46 | 0.36 | 0.12 | 0.46 | 0.35 | 0.12 |
| SYJ324□ | Double | 79 (53) | 81 (55) | 89 (63) | |||||||||||
| SYJ334□ | 3 Position | Closed Center | 82 (56) | 84 (58) | 92 (66) | - | 0.47 | 0.33 | 0.12 | 0.47 | 0.31 | 0.12 | |||
| SYJ344□ | Exhaust Center | - | |||||||||||||
| SYJ354□ | Pressure Center | - | 0.58 [0.32] | 0.42 [0.33] | 0.16 [0.080] | 0.46 | 0.32 | 0.11 | |||||||
| 5-port body ported type | SYJ312□ | 2 Position | Single | M3 × 0.5 | M3 × 0.5 | 36 | 37 | 41 | 0.9 | - | - | - | - | - | - |
| SYJ322□ | Double | 53 | 55 | 63 | |||||||||||
| SYJ332□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | ||||
| SYJ342□ | Exhaust Center | - | - | - | - | - | - | ||||||||
| SYJ352□ | Pressure Center | - | - | - | - | - | - | ||||||||
| 4-port base mounted type (For manifold) | SYJ313□ | 2 Position | Single | 1/8 | M5 × 0.8 | 36 | 37 | 41 | - | - | - | - | - | - | - |
| SYJ323□ | Double | 53 | 55 | 63 | |||||||||||
| SYJ333□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | - | |||
| SYJ343□ | Exhaust Center | - | - | - | - | - | - | - | |||||||
| SYJ353□ | Pressure Center | - | - | - | - | - | - | - | |||||||
*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
Structure Drawing

2 position single structure drawing

2-position single indicator symbol

2-position double structure drawing

2-position double display symbol
| Number | Part name | Material | Note |
|---|---|---|---|
| 1 | Body | Die-cast aluminum | Urban white |
| 2 | Piston Plate | Resin | Urban white |
| 3 | End Cover | Resin | Urban white |
| 4 | Piston | Resin | - |
| 5 | Spool Valve Assembly | Aluminum/H-NBR | - |
| 6 | Sub-plate* | - | Zinc diecast |
| 7 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
Outline dimensional drawing
*Values shown inside brackets are for AC.
(Unit: mm)

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings
(Unit: mm)

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings
(Unit: mm)

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing
(Unit: mm)

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.