1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 184.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

- 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series from SMC.
- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.
- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
- The manual override method can be selected, Non-locking push type, Push-turn locking slotted type or Push-turn locking lever type.
- External pilot for SY3000 DIN terminal is not available.

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series Specifications

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

SeriesSY3000SY5000SY7000SY9000
Usable FluidsAir
Internal Pilot
Operating Pressure Range MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
External Pilot
Operating Pressure Range MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position double0.25 to 0.7
2-position single0.25 to 0.7
3 Position0.25 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no freezing)
Maximum operating frequency (Hz)2 Position Single, Double10555
3 Position3333
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationFree
*Impact resistance/Vibration-resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Model: SY3000 Series

Valve Model NumbersSwitching MethodPiping connection port diameter*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorW M8 connector
SY3□40-□-012 PositionSingle1/81.00.300.241.10.300.2684 (50)85 (53)89 (57)
Double102 (68)107 (73)115 (81)
3 PositionClosed Center0.770.280.180.850.300.19104 (69)109 (74)117 (82)
Exhaust Center0.730.310.181.1
[0.55]
0.26
[0.52]
0.24
[0.16]
Pressure Center1.2
[0.51]
1.2
[0.51]
0.29
[0.14]
0.890.470.24

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY5000 Series

Valve Model NumbersSwitching MethodPiping connection port diameter*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalW M8 connector
SY5□40-□-022 PositionSingle1/42.40.410.642.80.290.66121 (58)123 (61)154 (92)127 (65)
Double139 (76)144 (81)186 (123)152 (89)
3 PositionClosed Center1.80.470.501.80.400.47144 (82)150 (87)192 (129)158 (95)
Exhaust Center1.40.550.443.0
[1.2]
0.33
[0.48]
0.72
[0.37]
Pressure Center3.3
[0.84]
0.36
[0.60]
0.85
[0.28]
1.80.400.48

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY7000 Series

Valve Model NumbersSwitching MethodPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY7□40-□-022 PositionSingle1/44.10.411.14.10.291.0218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.430.82.60.410.72239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.7
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.39
[0.49]
1.3
[0.65]
2.20.490.63
SY7□40-□-032 PositionSingle3/84.90.291.24.50.271.1218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.400.802.60.450.73239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.8
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.31
[0.51]
1.3
[0.64]
2.30.450.66

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY9000 Series

Valve Model NumbersSwitching MethodPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY9□40-□-032 PositionSingle3/87.90.342.09.60.432.6469 (172)472 (175)493 (196)476 (179)
Double488 (191)472 (197)535 (239)502 (205)
3 PositionClosed Center7.50.331.87.30.301.7512 (215)518 (221)560 (263)526 (229)
Exhaust Center7.20.341.713
[4.0]
0.23
[0.41]
2.8
[0.95]
Pressure Center12
[3.3]
0.26
[0.41]
2.8
[0.84]
6.70.401.9
SY9□40-□-042 PositionSingle1/28.00.482.2100.292.5448 (172)453 (175)472457 (179)
Double467 (191)473 (197)515481 (205)
3 PositionClosed Center7.60.321.87.30.321.8491 (215)497 (221)539509 (229)
Exhaust Center7.30.422.013
[4.7]
0.32
[0.54]
3.6
[1.5]
Pressure Center12
[3.3]
0.33
[0.51]
3.3
[0.94]
7.40.331.9

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Diecast aluminum (SY3000 is zinc diecast) / Urban white
  • 2.Adapter plate material: Resin / Urban white
  • 3.End plate material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Sub-plate* material: Diecast aluminum
  • 7.Pilot valve assembly
  • 8.Gasket (Standard / CE-compliant product) material: H-NBR

*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)

Outline dimensional drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

Dimensional drawing of model with spacer type pressure reducing valve

Dimensional drawing of model with spacer type pressure reducing valve

 

(Unit: mm)

 

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

 

(Unit: mm)

 

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY9240-5LO-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Piping connection port diameter

฿ 3,328.60

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc1/2200 or less2.20.1 to 0.7InternalNon-LockingStandardL plug connector / No connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone-With 1/2 sub-plate

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Plumbing Sub-Base Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SY9240-5LO-04 in the 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series series.

Products with similar specification

Part Number
SY3140-1DD
SY3140-1DD-01
SY3140-1DE
SY9240-5LOE-04
SY9240-5LOS-04
SY9240-5LOU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Piping connection port diameter

฿ 1,733.15

1 Piece(s) 55 Day(s) Unit for Manifold MountingManifold BaseDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V----0.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNoneNone-Without sub-plate

฿ 3,604.52

1 Piece(s) 22 Day(s) Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V[Rc (R)] Rc1/863 or less0.240.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNoneNone-With 1/8 sub-plate

฿ 1,752.70

1 Piece(s) 55 Day(s) Unit for Manifold MountingManifold BaseDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)AC100V----0.15 to 0.7InternalLockStandardDIN terminal / With connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNoneNone-Without sub-plate

฿ 5,826.15

1 Piece(s) 22 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc1/2200 or less2.20.1 to 0.7InternalLockStandardL plug connector / No connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNoneNone-With 1/2 sub-plate

฿ 3,367.70

1 Piece(s) 55 Day(s) Single UseDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc1/2200 or less2.20.1 to 0.7InternalNon-LockingStandardL plug connector / No connectorNon-locking, push typeWith surge voltage suppressorNoneNone-With 1/2 sub-plate

฿ 2,993.70

1 Piece(s) 55 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V----0.1 to 0.7InternalNon-LockingStandardL plug connector / No connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneNone-Without sub-plate