5-Port Solenoid Valve Body Ported Single Unit SY7000 Series

Caution
- Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
- 5-Port Solenoid Valve Body Ported Single Unit SY7000 Series from SMC.
- Possible to drive cylinders up to Ø 80 at speed 300 mm/s (Ø 160 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.
5-Port Solenoid Valve, Body Ported Single Unit, SY7000 Series Specifications
| Series | SY7000 | |
|---|---|---|
| Usable Fluids | Air | |
| Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
| 2-position double | 0.1 to 0.7 | |
| 3 Position | 0.2 to 0.7 | |
| Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
| Maximum operating frequency (Hz) | 2 Position Single, Double | 5 |
| 3 Position | 3 | |
| Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
| Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
| Lubrication | Not required | |
| Mounting Orientation | Free | |
| *Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
| Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) | |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Solenoid Specifications
| Electrical Entry | Grommet (G) (H) DIN terminal (D) (Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
|---|---|---|---|---|
| G, H, L, M, W | D, Y | |||
| Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
| AC 50/60 Hz | 100, 110, 200, 220 | |||
| Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
| Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
| With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
| *Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
| 110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
| 200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
| 220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
| Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
| Indicator Light | LED (neon bulb for DIN terminal AC) | |||
- *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
- For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
- *Energy-saving circuit not available with DIN terminal / M8 connector.
- For details, see the SMC catalog.
Response Time
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
| Switching Method | Response Time ms (at 0.5 MPa) | ||
|---|---|---|---|
| Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
| S, Z type | R, U type | ||
| 2-position single | 31 or less | 38 or less | 33 or less |
| 2-position double | 27 or less | 30 or less | 28 or less |
| 3 Position | 50 or less | 56 or less | 50 or less |
Flow Rate Characteristics / Weight Table
| Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W M8 connector | |||||||
| C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
| SY7□20-□-02 | 2 Position | Single | 1 (P) port 1/4 5, 3 (EA, EB) port 1/8 | 1/4 | 4.1 | 0.23 | 0.93 | 3.3 | 0.33 | 0.81 | 101 | 104 | 125 | 108 |
| Double | 120 | 125 | 167 | 133 | ||||||||||
| 3 Position | Closed Center | 2.9 | 0.31 | 0.70 | 2.4 | 0.38 | 0.63 | 128 | 133 | 175 | 141 | |||
| Exhaust Center | 2.5 | 0.39 | 0.65 | 3.4 [2.1] | 0.35 [0.38] | 0.82 [0.54] | ||||||||
| Pressure Center | 4.3 [2.4] | 0.23 [0.32] | 0.97 [0.61] | 2.2 | 0.39 | 0.58 | ||||||||
| SY7□20-□-C8 | 2 Position | Single | C8 (ø8 [diameter 8 mm] single-action fitting) | 3.2 | 0.26 | 0.77 | 3.2 | 0.37 | 0.82 | 107 | 110 | 131 | 114 | |
| Double | 126 | 132 | 174 | 140 | ||||||||||
| 3 Position | Closed Center | 2.6 | 0.24 | 0.63 | 2.4 | 0.31 | 0.62 | 134 | 140 | 182 | 148 | |||
| Exhaust Center | 2.4 | 0.25 | 0.57 | 2.6 [1.9] | 0.42 [0.46] | 0.70 [0.56] | ||||||||
| Pressure Center | 3.3 [2.4] | 0.28 [0.22] | 0.78 [0.57] | 2.2 | 0.34 | 0.60 | ||||||||
| SY7□20-□-C10 | 2 Position | Single | C10 (ø10 (diameter 10 mm) single-action fitting) | 3.8 | 0.26 | 0.86 | 3.2 | 0.34 | 0.82 | 103 | 105 | 126 | 109 | |
| Double | 122 | 127 | 169 | 135 | ||||||||||
| 3 Position | Closed Center | 2.8 | 0.27 | 0.67 | 2.4 | 0.21 | 0.59 | 130 | 135 | 177 | 143 | |||
| Exhaust Center | 2.5 | 0.25 | 0.59 | 2.7 [2.0] | 0.38 [0.38] | 0.70 [0.56] | ||||||||
| Pressure Center | 3.8 [2.4] | 0.25 [0.31] | 0.89 [0.61] | 2.3 | 0.38 | 0.61 | ||||||||
*Values shown inside brackets are when at normal position.
Structure Drawing

2 position single structure drawing

2-position single indicator symbol

2-position double structure drawing

2-position double display symbol
| Number | Part name | Material | Note |
|---|---|---|---|
| 1 | Body | Die-cast aluminum | Urban white |
| 2 | Adapter Plate | Resin | Urban white |
| 3 | End Plate | Resin | Urban white |
| 4 | Piston | Resin | - |
| 5 | Spool Valve Assembly | Aluminum/H-NBR | - |
| 6 | Pilot Valve Assembly | - | - |
| 7 | Port block assembly | - | - |
*Mounting screw tightening torque SY7000 (M3): 0.6 N⋅m
SY7000 Series Dimensional Outline Drawings
*Values in [ ] are for AC.
(Unit: mm)

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings
(Unit: mm)

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings
(Unit: mm)

SY7120-□G/H□□-02□ (-F2) dimensional drawing
(Unit: mm)

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing
(Unit: mm)

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.