5-Port Solenoid Valve Body Ported Single Unit SY5000 Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
- 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series from SMC.
- Possible to drive cylinders up to Ø 63 at 300 mm/s (Ø 125 at 100 mm/s).
- With residual pressure release valve.
- With safety slide locking manual override.
- D-sub connector [IP67] manifold.
- PC wiring (with power supply terminal) manifold.
- Power consumption is reduced by power saving circuit.
- Wiring, piping, and operation are integrated on one side.
5-Port Solenoid Valve, Body Ported Single Unit, SY5000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
| Series | SY5000 | |
|---|---|---|
| Usable Fluids | Air | |
| Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
| 2-position double | 0.1 to 0.7 | |
| 3 Position | 0.2 to 0.7 | |
| Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
| Maximum operating frequency (Hz) | 2 Position Single, Double | 5 |
| 3 Position | 3 | |
| Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
| Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
| Lubrication | Not required | |
| Mounting Orientation | Free | |
| *Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
| Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) | |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Solenoid Specifications
| Electrical Entry | Grommet (G)/(H) DIN terminal (D)/(Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
|---|---|---|---|---|
| G, H, L, M, W | D, Y | |||
| Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
| AC 50/60 Hz | 100, 110, 200, 220 | |||
| Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
| Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
| With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
| *Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
| 110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
| 200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
| 220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
| Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
| Indicator Light | LED (neon bulb for DIN terminal AC) | |||
- *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
- For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
- *Energy-saving circuit not available with DIN terminal / M8 connector.
- For details, see the SMC catalog.
Response Time
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
| Switching Method | Response time (ms) (at 0.5 MPa) | ||
|---|---|---|---|
| Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
| S, Z type | R, U type | ||
| 2-position single | 19 or less | 26 or less | 19 or less |
| 2-position double | 18 or less | 22 or less | 18 or less |
| 3 Position | 32 or less | 38 or less | 32 or less |
Flow Rate Characteristics / Weight Table
| Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W M8 connector | |||||||
| C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
| SY5□20-□-01 | 2 Position | Single | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 70 | 72 | 93 | 76 |
| Double | 88 | 93 | 135 | 101 | ||||||||||
| 3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 93 | 98 | 140 | 106 | |||
| Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 [1.5] | 0.32 [0.43] | 0.59 [0.40] | ||||||||
| Pressure Center | 2.2 [0.91] | 0.46 [0.58] | 0.61 [0.28] | 1.8 | 0.38 | 0.46 | ||||||||
| SY5□20-□-C4 | 2 Position | Single | C4 (ø4 [port size 4 mm] single-action fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 94 | 96 | 117 | 100 | |
| Double | 111 | 117 | 159 | 125 | ||||||||||
| 3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 117 | 122 | 164 | 130 | |||
| Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 [0.84] | 0.64 [0.53] | 0.30 [0.27] | ||||||||
| Pressure Center | 0.78 [0.71] | 0.44 [0.37] | 0.21 [0.18] | 0.84 | 0.57 | 0.27 | ||||||||
| SY5□20-□-C6 | 2 Position | Single | C6 (ø6 [piping connection port diameter 6 mm] single-action fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 88 | 91 | 112 | 95 | |
| Double | 106 | 111 | 153 | 119 | ||||||||||
| 3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 111 | 116 | 158 | 124 | |||
| Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 [1.4] | 0.35 [0.37] | 0.44 [0.35] | ||||||||
| Pressure Center | 1.7 [0.80] | 0.31 [0.47] | 0.42 [0.23] | 1.7 | 0.33 | 0.44 | ||||||||
| SY5□20-□-C8 | 2 Position | Single | C8 (ø8 [piping connection port diameter 8 mm] single-action fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 80 | 82 | 103 | 86 | |
| Double | 98 | 103 | 145 | 111 | ||||||||||
| 3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 103 | 108 | 150 | 116 | |||
| Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 [1.5] | 0.37 [0.41] | 0.52 [0.43] | ||||||||
| Pressure Center | 2.2 [1.6] | 0.32 [0.44] | 0.56 [0.44] | 1.8 | 0.41 | 0.50 | ||||||||
*Values shown inside brackets are when at normal position.
Structure Drawing

2 position single structure drawing

2-position single indicator symbol

2-position double structure drawing

2-position double display symbol
| Number | Part name | Material | Note |
|---|---|---|---|
| 1 | Body | Die-cast aluminum | Urban white |
| 2 | Adapter Plate | Resin | Urban white |
| 3 | End Plate | Resin | Urban white |
| 4 | Piston | Resin | - |
| 5 | Spool Valve Assembly | Aluminum/H-NBR | - |
| 6 | Pilot Valve Assembly | - | - |
| 7 | Port block assembly | - | - |
*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m
SY5000 Series Dimensional Outline Drawings
*Values in [ ] are for AC.
(Unit: mm)

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings
(Unit: mm)

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings
(Unit: mm)

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing
(Unit: mm)

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing
(Unit: mm)

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.